Product News
Radar Sensors for Short and Long Range up to 30 m
TURCK's DR distance radar sensors with special lenses expand the range of applications to include object detection at long and short ranges
Photoelectric Sensor with Wide Detection Field
TURCK's Wide Beam Sensor Banner B25 reliably detects even the smallest and most transparent objects
Industrial Charging Cable M12 to USB
TURCK simplifies the operation and charging of mobile devices in industrial plants with robust 24VDC M12 USB charging cable
Next Generation Capacitive Sensors
Turck's capacitive IP67 sensors of the BC/UC series combine conventional operation with digital intelligence and additional data for condition monitoring
IO-Link Hub for Standard Applications
Turck's new I/O hub provides a cost-effective connection for digital signals in IO-Link applications with moderate requirements
Latency-Free Ethernet Couplers up to 50 W
Turck's NIC-Q86 inductive Ethernet multiprotocol couplers transmit up to 50 W of power and offer data rates of up to 100 Mbit/s
Robust Draw-Wire Encoders with up to 40 m Measuring Length
Turck offers draw-wire encoders with low latency, a range of interfaces and high linearity of up to ±0.05%
Robust Angle Sensors for Mobile Equipment
Turck's robust QR20 sensors with SAE J1939 and Deutsch connectors guarantee reliable angle measurement on mobile machinery
Vibration Sensor Monitors Drives
Turck's CMVT-M8T single-axis condition monitoring sensor enables efficient vibration monitoring – easy to install and retrofit
Safety Light Curtain with Signal Monitoring
S4B IP65 light curtain permanently monitors signal strength and warns in the event of contamination or misalignment
LED Matrix Display with Status and Plain Text Display
Robust SD50 multifunctional display simplifies communication of machine or process information in industrial environments
RFID Tunnel Solution for Intralogistics
Turck's turnkey UHF RFID tunnel for conveyor belt applications is ready for immediate use, can be flexibly integrated and ensures precise tracking in intralogistics
UHF RFID Gates as a Complete Package
Turck's "Plug & Work" package contains all the components required for setting up and operating the RFID gates – no programming required
Ultracompact 4-Channel RFID Interface for EtherCAT
Turck's EtherCAT module for up to 128 HF read/write heads offers extended RFID connectivity and optimized processes in confined industrial environments
Safety Multiprotocol Modules with Safe Link
Turck's safety network platform offers cost-efficient and flexible safety solutions for small to medium-sized plants – right through to ATEX Zone 2/22
Update Offers Fieldbus Integration and Enhanced Diagnostics
Firmware update for Turck's TBEN-Lx-SE-M2 managed Ethernet switch significantly increases the range of functions
Dynamic Inclinometers with CANopen
Turck's MEMS/gyroscope sensors now also available with CANopen interface for mobile equipment
Processing Unit for Remote Flow Sensors
Turck's FS121 enables flexible monitoring solutions through the use of different remote measuring probes and easy integration in decentralized systems
Compact Switches for the Control Cabinet
Turck launches robust, cost-efficient TNIC switch series with compact metal housing and wide voltage and temperature range
Miniature Photoelectric Sensors with Three Meter Range
Turck's compact Banner Q2X sensor series enables precise target detection for demanding applications even in confined spaces
Ethernet Multiprotocol Now Also with CC-Link
Turck is extending the multiprotocol capabilities of its TBEN-S and TBEN-L block I/O module series with the addition of CC-Link IE Field Basic, thus combining the world's most important Ethernet protocols in a single solution
Control Cabinet Guard Awarded
Turck's IM18-CCM60 condition monitoring platform receives SSB Innovation Award 2024
IO-Link/J1939 Radar Scanner Provides 3D Movement Data
Turck's MR15-Q80 3D radar sensor with IO-Link and a J1939 interface measures distance, position and movement of objects for collision avoidance or height control applications
Inductive IO-Link Sensors with Analog Output
Turck's flush and non-flush mountable, measuring, inductive sensors ensure high linearity and easy handling
Energy Measurement Module for BL20 I/O System
Turck is expanding the BL20 I/O system with 3-phase energy measurement terminals to create an integrated energy management solution
Award for TAS Software
Turck's IIoT and service platform TAS is "Product of the Year" in the "Software & IT" category
TAS Cloud: New Toolset for Turck Automation Suite
TAS Cloud simplifies condition monitoring, system management and remote maintenance for machine and system manufacturers
Magnetic Field/Temperature Sensor with IO-Link
Turck's CMMT condition monitoring sensor detects magnetic field changes on three axes and thus opens up new application fields
Compact UHF RFID Reader with EtherCAT
0324As the only reader worldwide with an integrated EtherCAT interface, the Q150 reduces hardware complexity, such as in logistics systems
Inclinometer Sensors with Analog Output
Turck's inclination sensors with fused MEMS/gyroscope signal now also available with conventional analog output
Monitoring Control Cabinet Climate with IMX12-CCM
The relaunch expands the application field of the control cabinet guard for remote I/O and simplifies commissioning
Fast HF Read/Write Head with S2 System Redundancy
Turck's robust multiprotocol Ethernet read/write head starts up in less than 500 ms and operates at temperatures from -40 to +70 °C
RFID Read/Write Heads and Tags in Miniature Format
Turck's compact HF RFID solution in an M12 housing enables easy identification of miniature objects
Now Organize Codesys Programs with TAS
The Turck Automation update offers condition monitoring for smart cables, batch processing for Codesys and visualization for HF RFID communication
OSC Interface Technology for Onsite Configuration
Turck's IM(X)12 rotation speed monitors, temperature measuring amplifiers and trip amplifiers can now also be parameterized easily in the application via rotary coding switches – even in the Ex area
Shock Proof Inductive Couplers
Turck's new NIC series transfers data and up to 18 watts of power without contact
Bluetooth Connectors Monitor Cable and Contact Condition
Turck's M12Plus connectors monitor the voltage drop in the cable to prevent expensive plant downtimes and unscheduled maintenance work
High-Resolution Profinet Absolute Encoders
Turck offers versatile Profinet absolute encoders for precise positioning and fast data transmission
IIoT Power Supply for excom I/O System
New power supply modules enable predictive maintenance as well as monitoring and optimization for high availability applications – even in ATEX Zone 2
Programmable LED Indicator with Optical Sensor
Turck offers the K30 Pro optical sensor as an integrated solution for configurable sensor and indication functions
Condition Monitoring Platform Extended
The siineos IIoT operating system turns Turck's IM18-CCM control cabinet guard into a smart plug & play solution – easy to use, operate and expand
Flexible IO-Link Class A Master
Turck's TBEN-LL-8IOLA improves cost efficiency in typical IO-Link applications for complex sensor systems and terminal devices
Combined Vibration/Temperature Sensor with IO-Link
Turck's CMVT sensor evaluates vibration and temperature data internally and thus also the easy retrofitting of condition monitoring in existing plants
Presenting the TAS IIoT and Service Platform
The Turck Automation Suite enables the easy management of Turck devices in Ethernet industrial networks
Dynamic Inclinometers with Switching Output
Turck's inclinometers with a combined MEMS and gyroscope signal for moving applications are now also available with a switching output
Programmable Multicolor LED Indicators
With the Banner-K100 series Turck offers configurable LED indicators with optimized visibility and an optional audible alarm
Flow Sensor with Plain Text Display
Alphanumeric display of the FS101 sensors combines operation and commissioning of Turck's FS+ fluid sensor family
FOC Converters Transmit Fieldbus Data via FOC
Turck's FOC series transmits intrinsically safe fieldbus telegrams via fiber optic cables – also over distances greater than 2500 meters
Flexible Four-Channel Isolating Switching Amplifiers
Turck's IM18-4DI offers a high signal density and a flexibly configurable splitter function – as an IMX18-4DI also in the Ex area
Welding Spark Resistant Connection Technology
The TXO3701 and TXY3713 series cables meet the most rigorous requirements of the automobile manufacturers for use in welding applications
Wheel Systems for Length and Speed Measurement with Encoders
Turck has added spring arms and measuring wheels to its encoder accessories for different application scenarios with linear moving objects
Magnetic Position Sensors with IO-Link
Turck's new WIM-IOL series offers compact magnetic field sensors with digital interface for measuring ranges from 32 mm to 256 mm
New IIoT Functions for RFID Interfaces with OPC UA Server
Turck has expanded the functionality of its IP67 RFID interfaces with the AutoID Companion Specification V. 1.01 for OPC UA and with HF bus mode
Condition Monitoring Sensor with IO-Link
CMHT continuously records humidity and temperature in production and storage areas and outputs the values via IO-Link or as a switching signal
Fast Strain Gauge Transducer for Hazardous Area
Turck's IMX12-SG for force measurement applications in hazardous areas achieves response times below 10 ms and can be used as a repeater or signal converter
IIoT Functions for excom Ethernet I/O System
Firmware update adds functions such as web server, “HCiR” and parallel access to HART devices to excom Ethernet gateways
Unmanaged IP67 Switch
Turck is adding a cost-efficient unmanaged switch as well as a managed switch with M12 Power to its switch portfolio
IP67 Power Supply Units with IO-Link for Field Installation
Turck's compact PSU67 power supply units ensure energy-efficient, decentralized power supply in modular systems at ambient temperatures of -25 to +70 °C
Compact 4-I/O Module for Intralogistics
Turck's TBEN-S1-4DXP improves cost efficiency in distributed systems with a low I/O density
Decentralized I/O Solutions for the Ex area
Ex approval of Turck's TBEN-S and TBEN-L block I/O series enables cabinet-free modularization right into ATEX Zone 0 for the first time
Factor 1 Sensor for Logistics Applications
Turck adds rectangular version to uprox sensor family for use in the price-sensitive transport and handling sector
Smart Radar Sensors for Rugged Environments
With protection to IP69K and a shock resistance of 100g, the IO-Link devices are also suitable for rugged outdoor applications
Inductive Measuring Sensors with IO-Link
Turck's new non-flush sensors set new standards with maximum accuracy and smart additional information for condition monitoring
Shock-Resistant Linear Position Sensors with IO-Link
Turck's Li-Q25L combines the benefits of the contactless inductive measuring principle with IIoT features via IO-Link
Capacitive M8/M12 Sensors with IO-Link
Turck's compact sensors in metal housing with all-round LED facilitate installation, simplify teach processes and condition monitoring
RFID Read/Write Devices with IO-Link
IO-Link read/write devices with improved performance expand Turck's HF portfolio - including password protection and condition monitoring
EtherCAT Block I/O with Eight IO-Link Masters
The ultra-robust TBEC-LL-8IOL enables Turck's entire IO-Link portfolio to be used also in EtherCAT applications
Encoders with an SAE J1939 Interface
Turck has added single and multiturn encoders with a solid or hollow shaft for intralogistics and mobile equipment to its portfolio
Flexible Drive Control of Roller Conveyors
Turck's new TBEN I/O module with on-board logic simplifies parameterization and operation of roller motors
Comprehensive M12 Power Portfolio
Turck is expanding its range of integrated solutions for decentralized power supplies – from cables right through to RFID and I/O modules
Linux-based Condition Monitoring Platform
Turck's compact IM18-CCM50 DIN rail control center for collecting, processing and forwarding condition data to IIoT can be configured for specific OEM requirements
IO-Link Portfolio for Decentralized Automation
Turck has expanded its range with an 8-port master with M12 power, a compact 4-port master in IP20, as well as I/O hubs with an external power supply
Turck Simplifies the Handling of IO-Link Devices
An extensive update of the Turck IO-Link masters simplifies the parameterization, commissioning and maintenance of IO-Link devices
Inductive Sensors for CFRP Detection
Turck has added the world's first inductive sensors for detecting Carbon fiber reinforced polymer to its portfolio
RFID Read/Write Head for Ex Zone 1/21
Turck is presenting the world's first HF RFID read/write head for direct use in ATEX Zone 1/21
High Dynamic Inclinometers for High-Speed Control Circuits
Turck's inclinometers with IO-Link combine MEMS and gyroscope signals for moving applications
Fast RFID I/O Module for EtherCAT
Turck's new TBEC interface supports RFID applications with successions of very fast moving tags and up to 128 read/write heads
Condition Monitoring Sensor for Temperature and Air Humidity
The combined temperature air humidity sensor for condition monitoring in IIoT and sensor-to-cloud applications
IO-Link Radar Sensors for Level Measurement
Turck's new LRS510 sensor family offers extensive analysis functions for challenging level applications in tanks and silos
Ultrasonic Level Sensors for Small to Medium-Sized Tanks
Turck has rounded off its fluid sensor platform of pressure, flow and temperature sensors with robust ultrasonic sensors for level measurement
Temperature Sensors with Plug & Play
Turck's robust TS+ sensors with IO-Link offer smart functions for easy commissioning and predictive maintenance concepts
Fast IO-Link Encoders with COM3
Turck's new encoder models support IIoT solutions with smart data and achieve transfer rates of 230.4 Kbit/s
Ultra-Robust HMI Devices with All-Round IP67 Protection
Turck's new HMI series enables cabinet-free operating and installation concepts at operating temperatures between -20 and +55 °C
HMI/PLC/Edge Controller for Food Industry and Outdoor Areas
Turck now offers special versions of its HMI/PLC devices for applications in the food and beverage industry and for use in bright ambient light
Programmable RGBW LED Strip With 19 Colors
The WLS27 Pro combines illumination and visualization of data and status — also via IO-Link
IP67 PLC and Edge Gateway in One Device
Robust IP67-rated TBEN-L-PLC can be directly connected to Turck's cloud platform thanks to the integrated Edge Gateway for easy machine control and maintenance
Robust Pressure Transmitters with IO-Link
Turck is expanding its PT1000/2000 pressure sensor range with device variants featuring IO-Link and two programmable switching outputs
Inductive Safety Sensors with OSSD Outputs
Turck's inductive sensors enable wear-free position and range monitoring in safety-related applications
Cabinet Condition Monitoring with Enhanced Functionality
The IM18-CCM acquires important measured values in the control cabinet and transmits these data via Ethernet to higher-level systems for central condition monitoring in the IIoT
Bearingless IO-Link Encoder for Hazardous Locations
Turck's non-contact QR24-Ex with IO-Link interface increases plant availability in Ex applications due to dust and shock resistance
Starter Kit to Experience IO-Link
Turck's IO-Link system box, consisting of I/O module, sensors and indicator light enables users to discover the benefits of the communication standard
IIoT for the Process Industry
Turck's excom Gateway GEN-3G brings signals from zone 0 with high data rates into control systems
Ethernet Safety I/O Modules in IP67
Turck's TBIP and TBPN full safety block modules control safety applications directly from the field and thus simplify modular machinery
Managed Ethernet Switch with IP67
Turck's TBEN-L switch with a GBit high-speed backbone guarantees short cycle times and secure operation in IIoT
LabVIEW Drivers for IP67 Block I/O Modules
24/19 –New drivers turn Turck's compact block I/Os into the robust alternative for test stand automation using IP67 modules – without the need for a PLC directly in the field
Compact Interface Technology for Modular Machines
23/19 –Single-channel IMXK12 interface devices for flat control cabinets on modular or mobile machines
Compact Flow Sensor with IO-Link
22/19 –Turck adds the robust FS+ sensor for flow and temperature monitoring to its fluid portfolio
Optimized Encoder Portfolio
21/19 –With the Efficiency, Industrial and Premium Line Encoder series, Turck is offering encoders for a wide range of applications
IP67 RFID Interface Simplifies Integration
20/19 –The HF bus mode of the TBEN-L-RFID enables up to 128 read/write heads to be connected on four RFID ports
Linux Expansion for RFID-UHF Readers
19/19 –Integrated software platform simplifies the implementation by system integrators
Ethernet Gateway for Remote I/O excom
18/19 –New gateway opens Turck's excom remote I/O solution for the Profinet, Ethernet/IP and Modbus TCP Ethernet protocols
Measuring Sensors with IO-Link
17/19 –Turck adds versatile analog inductive sensors to its portfolio
Cascadable Pick-to-Light Device
13/19 –Turck is expanding its offering of pick-to-light components with the PTL110 system, featuring alphanumeric and color signal displays and sensor capabilities
21.05.2019
Interface Device Family Expanded for Non-Intrinsically Safe Signals
11/19 –A high channel density, investment security and use in circuits up to SIL 2 are the outstanding benefits of Turck's new IM12 device series
19.03.2019
PS+ Pressure Sensors with Capacitive Touchpads
10/19 –Turck's robust PS+ Series for intuitive operation represent a generation change in fluid sensor technology
19.03.2019
I/O Solutions with Profinet S2 System Redundancy
09/19 –Turck is supporting the move towards Profinet integration in process automation with the world's first IP67 I/O module with Profinet S2 system redundancy
12.03.2019
SIDI Integrates IO-Link Devices in Profinet
08/19 –Turck's IO-Link masters enable through SIDI (Simple IO-Link Device Integration) the integration of IO-Link devices directly from the Profinet engineering – without any additional software or programming needed
11.03.2019
Factor 1 Sensor for the Food and Beverage Industry
07/19 –The wash-down version of the Q130WD uprox sensor offers a wide range of uses for can filling applications
11.03.2019
Magnetic Field Sensors for C-Groove Cylinders from SMC
06/19 –Turck is adding a special design for SMC pneumatic cylinders to its range of BIM Series magnetic field sensors
11.03.2019
Pressure Transmitters for Mobile Equipment
05/19 –Turck is offering PT1100/2100 pressure sensors for use in mining, forestry, agricultural or building machinery
07.11.2018
Wireless Cloud Gateways with UMTS and Wi-Fi
22/18 –Turck's TCG20 Series offers universal IoT wireless gateways specially designed for industrial automation
07.11.2018
UHF Reader Platform for Industry 4.0
21/18 –Direct connection of external antennas increases flexibility of read/write heads and simplifies gate applications in multiplex operation
07.11.2018
Codesys 3 HMI/PLC for Retrofit and Industry 4.0
20/18 –The TX700 HMIs with available interfaces ranging from Modbus RTU to OPC-UA make existing installations fit for modern automation systems
07.11.2018
Hubs and RFID Readers with IO-Link
19/18 –Turck is adding robust Class B IO-Link I/O hubs and IO-Link HF readers to its IO-Link portfolio
07.11.2018
Linear Position Sensors Shock-Proof up to 200 g
18/18 –Turck's enhanced Li linear position sensors measure position values at a frequency of 5 kHz – at measuring lengths of up to 2 m
07.11.2018
Major Expansion of Ultrasonic Sensors Portfolio
17/18 –Turck is expanding its RU ultrasonic sensor portfolio with ten new types in M8 and M12 designs
07.11.2018
Safety Box with IP65 Protection
16/18 –Turck's TBSB safety box disconnects load currents up to 9 A safely and directly in the field
07.11.2018
M12 Field Wireable Push-In Connectors
14/18 –Turck has added field wireable M12 connectors with push-in connection technology to its connectivity portfolio
07.11.2018
Galvanically Isolated HART Modules
15/18 –New HART modules for Turck's excom I/O system are faster, transmit more reliably, and can be used at temperatures up to 70 °C
07.11.2018
Factor 1 Sensors in a Plastic Threaded Barrel
13/18 –Turck is expanding its range of uprox sensors with inductive sensors in a one-piece plastic threaded barrel design
18.10.2018
Ultrasonic Sensors for the OEM Business
12/18 –Turck is expanding its ultrasonic sensor family with the RU50 Eco series
18.10.2018
UHF-Handheld for the Smartphone
11/18 –Turck is expanding its RFID portfolio with the PD20 UHF handheld offering a smartphone connection
30.05.2018
Eplan Data for Turck Fieldbus Technology
07/18 –Turck is publishing Eplan data for the most important fieldbus and interface technology products
30.05.2018
Frequency Transducer/Pulse Counter up to 20kHz
09/18 –Turck has added the flexible IMX12-FI with global Ex approvals to its range of interfaces
30.05.2018
Passive Junctions with an M8 Design
08/18 –Turck is updating its passive junctions in a design with M8 connectors
17.04.2018
IP67 RFID Interface with OPC UA Server
06/18 –Turck's TBEN-L RFID module with an integrated OPC UA server simplifies the connection of factory automation to the IT world
10.04.2018
Cloud Solution for Industrial Applications
04/18 –Turck Cloud Solutions uses preconfigured data evaluation for industrial tasks, data security and for simple handling in visualizations
10.04.2018
Beep Simplifies Communication with I/O Modules
03/18 –Turck's Beep concept connects Ethernet networks with up to 33 I/O modules with just one IP address in Profinet, Ethernet/IP and Modbus TCP networks
19.10.2017
IP67 I/O Module for Serial Interfaces
18/17 –The TBEN-S-2COM connects RS232, RS485 and Modbus RTU devices to Ethernet networks, directly in the field via Turck's multiprotocol standard
19.10.2017
Ethernet Spanner Connects Production Lines In the Field
17/17 –Turck's new IP67 spanner I/O block module enables data exchange between two Ethernet networks directly at the machine connection points
19.10.2017
RFID Modules Enhanced with FLC Functionality
16/17 –The TBEN-S-RFID block I/O modules from Turck come with new functions including a field logic controller function
19.10.2017
Linear Position Sensor for Mobile Hydraulics
13/17 –Turck's new LTE sensor is particularly suitable for measuring the working strokes of hydraulic cylinders in mobile equipment
29.03.2017
Sensor and RFID Tag in One
08/17 –Turck's HF-RFID/sensor tag records and stores measured values such as temperature and pressure and can be read without contact
29.03.2017
Hybrid Safety I/O Module for EtherNet/IP and CIP Safety
07/17 –TBIP hybrid module completes Turck's portfolio of safety solutions
29.03.2017
Sensors for Safety Applications up to SIL3/PL e
04/17 –Turck's safety proximity switches can now also be used for applications with a high demand mode – with redundancy even up to SIL3 and PL e
29.03.2017
Reliable Condition Monitoring for Factory Automation
09/17 –Turck's IM12-CCM cabinet guard continuously monitors the relevant ambient variables inside control cabinets and protective enclosures
29.03.2017
Ultrasonic Sensor with Analog and Switching Output
06/17 –Turck's “Standard” line of RU ultrasonic sensors reduces the range of variants required by the customer
29.03.2017
Compact Ultrasonic Sensor with IO-Link
05/17 –New RU-U compact variant with IO-Link offers a mute function for simpler multiplex and synchronous operation via the controller
29.03.2017
Camera for Demanding Applications
03/17 –Banner Engineering's VE Smart Camera combines intuitive operability with maximum performance
29.03.2017
Stainless Steel Encoders with IO-Link
02/17 –Turck is completing its range of contactless EQR24 stainless steel encoders with an IO-Link variant
27.03.2017
Miniature Encoder for Mobile Equipment
10/17 –The contactless resonator measuring principle enables the compact Ri360-QR20 to be wear-free and permanently sealed
27.10.2016
Compact IP67 Controller with Codesys 3
27/16 – Turck's robust TBEN-L-PLC compact controller enables the creation of modular machine concepts for Industry 4.0 without the need for a control cabinet27.10.2016
Compact Ethernet/RFID Interfaces in IP67
26/16 – Turck's new TBEN-S and TBEN-L-RFID block I/O modules simplify the direct RFID integration of HF or UHF read/write heads in installations27.10.2016
New Functions for the TBEN-S Digital Block I/Os
25/16 – Free firmware update for TBEN-S digital modules enables digital filtering, pulse stretching, latched inputs, counters and PWM27.10.2016
Ethernet-Block-I/O with Eight IO-Link Masters
24/16 – The TBEN-L-8IOL for Profinet, Ethernet/IP and Modbus TCP offers impressive performance with an additional power supply for actuators, optimized power management and easy IO-Link device integration27.10.2016
Temperature Measuring Amplifiers with Ultra-High Channel Density
23/16 – Versatile temperature measuring amplifiers for use in SIL2 circuits and in Zone 227.10.2016
Capacitive Sensors with IO-Link
22/16 – IO-Link simplifies setting in difficult applications and increases plant availability through predictive maintenance27.10.2016
Wide Range of Variants in the M8 Proximity Switch Portfolio
21/16 – The modular design of Turck's inductive sensors creates an extensive portfolio with increased switching distances and designs from 40 to 15 mm27.10.2016
Encoder with Fixed Pulse Rate
20/16 – Turck’s QR24-INCR with the nine most common pulse rates is permanently in stock, a further 18 pulse rates are available at short notice27.10.2016
Pressure Sensors for Ex Areas
19/16 – Turck is adding 3GD and analog devices with a combined voltage and current output to its PS series pressure sensors27.10.2016
Laser Sensor Provides Superior Durability
18/16 – The laser measurement sensors of the LTF Series are capable of detecting targets regardless of color, material or sheen from a distance of up to 12 m, straight-on or at an angle27.10.2016
Contactless Angle Sensor for Ex Areas
17/16 – Turck's Ri-DSU35 is the first contactless inductive angle sensor that can also be used in the Ex area – ideal for valve control27.10.2016
Weld Nut Sensor Detects M5 Nuts
16/16 – Turck is adding devices with a wear-free TiN-coating, Ø4 mm design and pigtail connection cable to its range of weld nut sensors21.04.2016
RFID Block Module with Integrated Middleware
14/16 – Turck presents RFID Device Control Center with integrated data processing for simple data control in Industry 4.0 applications15.03.2016
HMI with Codesys 3 PLC and Visualization
12/16 – Turck's new TX500 HMI series offers control, operation and visualization in a single device15.03.2016
Efficient Condition Monitoring for Cabinets and Protective Housings
11/16 – Turck's latest IMX12-CCM cabinet condition monitor continuously monitors the relevant ambient variables15.03.2016
Ultrasonic Sensors in Rectangular Angle Head Design
10/16 – Rectangular sensor variants for room monitoring, sensors for large ranges and angle head sensors for mounting in restricted space complete Turck's range of ultrasonic sensors15.03.2016
IO-Link Ultrasonic Sensors for the Ex Area
09/16 – RUU/3GD ultrasonic sensors reliably detect fill levels in Zones 2 and 2215.03.2016
PLC Functionality for Multiprotocol I/O Modules
08/16 –Turck's Ethernet block I/Os can be turned into compact PLCs using the browser-based ARGEE programming software
15.03.2016
Block I/O Module for Serial Interfaces
07/16 – Turck is adding a 2COM module for RS232 or RS485 to its ultra compact TBEN-S block I/O series15.03.2016
Pressure Transmitters for Any Application
06/16 – Turck's extended portfolio of pressure transmitters, the PT series, covers demanding applications in the machine building sector, in explosion hazardous areas, in maritime applications and in drinking water applications15.03.2016
Factor 1 Sensors with Maximum Switching Distances and IO-Link
05/16 – Turck is offering new uprox3 sensors in M30 and rectangular designs with the world's largest switching distances of 20 and 50 mm and with factor 1 – IO-Link makes the devices even more versatile15.03.2016
Rugged Safety Light Screens without Blind Zone
04/16 – Turck introduces simple, rugged Banner Engineering safety light screen with enhanced performance features15.03.2016
Long-Range Fiber Amplifier
03/16 – New DF-G3 allows sensing up to 3,600 mm with both discrete and analog output options15.03.2016
RFID I/O Compact Module for Ethercat
02/16 – Turck is now offering a robust IP67 module of the BL compact series for its BL ident RFID system, which enables the connection of Ethercat master systems20.10.2015
Hybrid Module for Standard and Safety I/Os
23/15 – Turck's hybrid Profinet/Profisafe module with IP67 protection can be adapted flexibly to the signal requirement of any machine20.10.2015
AIDA Block I/O Modules
22/15 – Turck is adding modules with AIDA connection technology for the automotive industry to its TBEN multiprotocol series20.10.2015
First Contactless IO-Link Encoder
21/15 – QR24-IOL simplifies mounting with free zero point selection20.10.2015
IO-Link-Capable uprox3 Sensors
20/15 – IO-Link makes Turck's uprox3 inductive proximity switch into a universal switch – including identification20.10.2015
IMX Interface Series with Worldwide Approval
17/15 – Turck's IMX12 interface series now has North American UL approval20.10.2015
Smart Labels Extend RFID Offering
16/15 – Turck customers can now have their smart labels customized20.10.2015
Hexagon Nut Simplifies Connector Handling
15/15 – Turck has optimized its TXL and TEL connectivity series with coupling nuts for easy tightening by hand or with an open-end wrench20.10.2015
Turck Software Manager (TSM)
14/15 – TSM Tool updates application software and configuration files of all Turck solutions08.06.2015
Efficient Control Cabinet Monitoring
12/15 – Turck's latest IMX12-CCM cabinet condition monitor continuously monitors the relevant ambient variables inside control cabinets17.04.2015
Next Generation IMX Interface Devices
10/15 – Turck's new IMX12 series offers high signal density, speed, accuracy and flexibility11.03.2015
Factor 1 Sensors of the Third Generation
09/15 – Turck's uprox3 series offers the most compact designs up to 4 mm in diameter and the largest switching distances for all metals11.03.2015
Programmable Ethernet Gateways in IP20 and IP67
06/15 – Codesys 3 programmable multiprotocol gateways from Turck offer a smart interface to Profinet, Ethernet/IP and Modbus TCP03.04.2014
Ultra-compact Multiprotocol I/O Modules
06/14 – The 32 mm slim TBEN-S modules from Turck can be operated automatically in Profinet, Modbus TCP or EtherNet/IP thanks to the multiprotocol communication11.03.2015
I/O Hub with 16 Universal Inputs/Outputs
07/15 – Turck's I/O hub brings 16 incoming or outgoing digital signals to the controller via IO-Link18.03.2014
Inductive Couplers
02/14 – Turck's new NIC series transfers data and up to 12 Watts of power without contact11.03.2015
Contactless QR24 Encoder Speaks CANopen
05/15 – Turck's QR24 inductive encoder series is now also available with a CANopen interface for mobile machines and industrial applications11.03.2015
Compact RFID Read/Write Head
08/15 – Turck's new TB-Q08 HF read/write head is particularly suitable for use in restricted mounting conditions11.03.2015
Robust Miniature Sensors
04/15 – Turck offers inductive miniature sensors with a permanently visible status LED in the active face11.03.2015
Expandable Compact Safety Controller
03/15 – XS26-2 features Boolean logic for programming flexibility in a wide range of applications21.10.2014
Capacitive Sensors with Single-Click Teach
19/14 – Turck's BCT sensors offer maximum user friendliness with teach buttons and LED back end28.10.2013
Variable High Performance Ultrasonic Sensors
17/13 – Turck is presenting a new ultrasonic sensor series with short blind zones, large measuring ranges and a wide range of parameter options13.02.2013
Non-Contact Inductive Encoders in IP69K
02/13 – Turck is presenting the first non-contact and absolutely wear-free universal encoder that stays permanently sealedOptical Sensors in Miniature Format
12/19 –Turck is presenting the VS8 series for mounting in confined spaces
15.03.2016
Robust LED Strip Lights
13/16 – With the Banner Engineering WLS 27 series Turck offers durable lighting solutions for extreme environments19.10.2017
Illuminated Touch Buttons in a Flat Design
15/17 –Banner K50 Flat ideal for pick-to-light applications in restricted spaces
19.10.2017
Multi-colored RGB Indicator Lights with IO-Link
14/17 –Banner K30L2 and K50L2 indicators feature RGB technology for up to seven colors in a single indicator – IO-Link technology offers even more colors despite using a standard cable
20.10.2015
Robust Laser Sensor with IO-Link
19/15 – Versatile laser sensor reliably detects 1 mm distance changes on difficult black or shiny targetsYour search did not match