![](/static/img/Turck1023_680x382.jpg)
![](/static/img/Turck1023_680x382_rdax_480x270s.jpg)
The PSM24-3G.1 and PSM24-N.1 power supply modules make excom fit for IIoT
IIoT Power Supply for excom I/O System
New power supply modules enable predictive maintenance as well as monitoring and optimization for high availability applications – even in ATEX Zone 2
Turck has upgraded the power supply modules of its excom high availability system with two variants for IIoT data. The PSM24-3G.1 supplies power to excom systems in Zone 2/22 while the PSM24-N.1 supplies power to excom systems in the safe area (N system). Compatibility with previous power supply modules is retained. Power supply redundancies can be made from a combination of old and new modules. The additional IIoT data of the new modules is also transferred via the Ethernet gateway modules.
Your Benefits
- Compatible with existing power supply modules – also in redundancy
- Uniform system landscape from the safe area to Zone 1/21
- Investment protection as the new power supply module can also be used in existing applications
IIoT data and investment protection
Turck's new power supply modules ensure the long term operational capability of the I/O system. Compatibility with previous power supply modules and excom systems allows existing excom installations to be upgraded with IIoT functions. The systems output diagnostic data in accordance with NAMUR NE107 via the Ethernet gateway. Process data can also be accessed via a parallel read access without affecting the integrity of process communication. This data can be used for predictive maintenance systems or monitoring and optimization measures (M+O).
Existing system benefits are retained
excom is the most compact I/O system of the redundant systems for high availability applications and Ex areas. Another feature that distinguishes excom from comparable systems is the closed system approval. Individual components can thus be added to excom systems – without the need for additional approval. These features have enabled the system to be used worldwide in multiple applications in the oil, gas and chemical industry, as well as in the pharmaceutical industry.
INDUSTRIES
- Chemical industry
- Oil and gas industry
- All process industries with hazardous areas
KEY FUNCTIONS
- Diagnostic data in accordance with NE 107 via Ethernet gateway
- Hot swappable: exchange modules during operation
- Temperature range -40 … +70°C
RELATED CONTENT
![](/static/img/Predicitve_Maintenance_im_Ex-Bereich_680x382_vid_icon_rdax_440x247s.jpg)
Video: Predicitve Maintenance in Hazardous Locations
Turck's excom Ethernet gateways transfer selected data to local servers, the Turck cloud or other cloud services, ensuring high transparency and security of IIoT in hazardous areas. Learn more in the video!
![](/static/img/downloads-whitepaper-teaser-img-excom-ethernet_rdax_440x268s.jpg)
Whitepaper: Ethernet in Hazardous Locations
Learn more about the advantages, opportunities and technical challenges of using Industrial Ethernet in hazardous areas of process automation.
![](/static/img/Application-Note-Excom-Ethernet-Skid_1_680x382_rdax_440x247s.jpg)
Application: Ethernet-based Automation of Modular Skids in Hazardous Areas
Space-saving and easy to combine thanks to ethernet communication
![](/static/img/lp-excom-ethernet-hero-img-campaign-keyvisual_680x382_rdax_440x247s.jpg)
At a Glance: Safe Use of Ethernet in Ex Areas
Predictive maintenance: Analyze your process data up to zone 0
![](/static/img/Technology-Page-ethernet-Ex-areas_header_680x382_EN_00465717_0_rdax_440x247s.jpg)
Technology Page: Ethernet in Hazardous Locations
Technical background information about Ethernet in hazardous locations
PRODUCT DATA
![](/static/img/Turck1023_680x382_rdax_440x247s.jpg)
All Details about the Power Supply Modules PSM24
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more