Identification
16.01.2025
RFID Tunnel Solution for Intralogistics
03/25 –Turck's turnkey UHF RFID tunnel for conveyor belt applications is ready for immediate use, can be flexibly integrated and ensures precise tracking in intralogistics
16.01.2025
UHF RFID Gates as a Complete Package
02/25 –Turck's "Plug & Work" package contains all the components required for setting up and operating the RFID gates – no programming required
16.01.2025
Ultracompact 4-Channel RFID Interface for EtherCAT
01/25 –Turck's EtherCAT module for up to 128 HF read/write heads offers extended RFID connectivity and optimized processes in confined industrial environments
11.04.2024
Compact UHF RFID Reader with EtherCAT
03/24 –As the only reader worldwide with an integrated EtherCAT interface, the Q150 reduces hardware complexity, such as in logistics systems
02.11.2023
Fast HF Read/Write Head with S2 System Redundancy
18/23 –Turck's robust multiprotocol Ethernet read/write head starts up in less than 500 ms and operates at temperatures from -40 to +70 °C
02.11.2023
RFID Read/Write Heads and Tags in Miniature Format
17/23 –Turck's compact HF RFID solution in an M12 housing enables easy identification of miniature objects
30.06.2022
New IIoT Functions for RFID Interfaces with OPC UA Server
07/22 –Turck has expanded the functionality of its IP67 RFID interfaces with the AutoID Companion Specification V. 1.01 for OPC UA and with HF bus mode
21.10.2021
RFID Read/Write Devices with IO-Link
17/21 –IO-Link read/write devices with improved performance expand Turck's HF portfolio – including password protection and condition monitoring
11.05.2021
RFID Read/Write Head for Ex Zone 1/21
09/21 –Turck is presenting the world's only HF read/write head with Ex-m protection for contactless identification in explosion-protected areas
11.03.2021
Fast RFID I/O Module for EtherCAT
05/21 –Turck's new TBEC interface supports RFID applications with successions of very fast moving tags and up to 128 read/write heads
12.11.2020
IP67 Multi-Reader for HF/UHF RFID and 1D/2D Codes
11/20 –Turck's robust PD67 multiband RFID handheld combines HF and UHF technology with an optional bar code and 2D code scanner in a single device
IP67 RFID Interface Simplifies Integration
20/19 –The HF bus mode of the TBEN-L-RFID enables up to 128 read/write heads to be connected on four RFID ports
Linux Expansion for RFID-UHF Readers
19/19 –Integrated software platform simplifies the implementation by system integrators
07.11.2018
UHF Reader Platform for Industry 4.0
21/18 –Direct connection of external antennas increases flexibility of read/write heads and simplifies gate applications in multiplex operation
07.11.2018
Hubs and RFID Readers with IO-Link
19/18 –Turck is adding robust Class B IO-Link I/O hubs and IO-Link HF readers to its IO-Link portfolio
18.10.2018
UHF-Handheld for the Smartphone
11/18 –Turck is expanding its RFID portfolio with the PD20 UHF handheld offering a smartphone connection
17.04.2018
IP67 RFID Interface with OPC UA Server
06/18 –Turck's TBEN-L RFID module with an integrated OPC UA server simplifies the connection of factory automation to the IT world
29.03.2017
Sensor and RFID Tag in One
08/17 –Turck's HF-RFID/sensor tag records and stores measured values such as temperature and pressure and can be read without contact
27.10.2016
Compact Ethernet/RFID Interfaces in IP67
26/16 – Turck's new TBEN-S and TBEN-L-RFID block I/O modules simplify the direct RFID integration of HF or UHF read/write heads in installations21.04.2016
RFID Block Module with Integrated Middleware
14/16 – Turck presents RFID Device Control Center with integrated data processing for simple data control in Industry 4.0 applications20.10.2015
Smart Labels Extend RFID Offering
16/15 – Turck customers can now have their smart labels customized15.03.2016
RFID I/O Compact Module for Ethercat
02/16 – Turck is now offering a robust IP67 module of the BL compact series for its BL ident RFID system, which enables the connection of Ethercat master systems11.03.2015
Compact RFID Read/Write Head
08/15 – Turck's new TB-Q08 HF read/write head is particularly suitable for use in restricted mounting conditions11.10.2013
Compact UHF RFID Read/Write Head
09/13 – Turck's Q120 read/write head is designed for UHF applications with restricted mounting space
02.10.2012
RFID Handhelds With Customized User Interface
19/12 – Turck is offering individually configurable RFID handheld readers for HF and UHF applications02.10.2012
Simulation Software for UHF-RFID Applications
18/12 – Turck simulates complex UHF-RFID applications with Raytracer software25.05.2012
Compact UHF Read/Write Head
10/12 – Turck presents new read/write head for UHF applications22.03.2012
RFID: Large Sensing Ranges in the HF Range
08/12 – Turck's new RFID read/write heads increase the maximum sensing range in the HF range to one meterYour search did not match