Interface Technology
14.03.2024
Monitoring Control Cabinet Climate with IMX12-CCM
01/24 –The relaunch expands the application field of the control cabinet guard for remote I/O and simplifies commissioning
02.11.2023
OSC Interface Technology for Onsite Configuration
15/23 –Turck's IM(X)12 rotation speed monitors, temperature measuring amplifiers and trip amplifiers can now also be parameterized easily in the application via rotary coding switches – even in the Ex area
05.04.2023
Condition Monitoring Platform Extended
07/23 –The siineos IIoT operating system turns Turck's IM18-CCM control cabinet guard into a smart plug & play solution – easy to use, operate and expand
03.11.2022
Flexible Four-Channel Isolating Switching Amplifiers
12/22 –Turck's IM18-4DI offers a high signal density and a flexibly configurable splitter function – as an IMX18-4DI also in the Ex area
28.04.2022
Fast Strain Gauge Transducer for Hazardous Area
05/22 –Turck's IMX12-SG for force measurement applications in hazardous areas achieves response times below 10 ms and can be used as a repeater or signal converter
09.12.2021
Decentralized I/O Solutions for the Ex area
25/21 –Ex approval of Turck's TBEN-S and TBEN-L block I/O series enables cabinet-free modularization right into ATEX Zone 0 for the first time
19.08.2021
Linux-based Condition Monitoring Platform
14/21 –Turck's compact IM18-CCM50 DIN rail control center for collecting, processing and forwarding condition data to IIoT can be configured for specific OEM requirements
04.08.2020
Condition Monitoring for OEM Control Cabinets
07/20 –The IM18-CCM brings the environment variables via Ethernet to higher-level systems for central condition monitoring in the IIoT
Compact Interface Technology for Modular Machines
23/19 –Single-channel IMXK12 interface devices for flat control cabinets on modular or mobile machines
21.05.2019
Interface Device Family Expanded for Non-Intrinsically Safe Signals
11/19 –A high channel density, investment security and use in circuits up to SIL 2 are the outstanding benefits of Turck's new IM12 device series
07.11.2018
Wireless Cloud Gateways with UMTS and Wi-Fi
22/18 –Turck's TCG20 Series offers universal IoT wireless gateways specially designed for industrial automation
30.05.2018
Frequency Transducer/Pulse Counter up to 20kHz
09/18 –Turck has added the flexible IMX12-FI with global Ex approvals to its range of interfaces
29.03.2017
Reliable Condition Monitoring for Factory Automation
09/17 –Turck's IM12-CCM cabinet guard continuously monitors the relevant ambient variables inside control cabinets and protective enclosures
27.10.2016
Temperature Measuring Amplifiers with Ultra-High Channel Density
23/16 – Versatile temperature measuring amplifiers for use in SIL2 circuits and in Zone 215.03.2016
Efficient Condition Monitoring for Cabinets and Protective Housings
11/16 – Turck's latest IMX12-CCM cabinet condition monitor continuously monitors the relevant ambient variables20.10.2015
IMX Interface Series with Worldwide Approval
17/15 – Turck's IMX12 interface series now has North American UL approval08.06.2015
Efficient Control Cabinet Monitoring
12/15 – Turck's latest IMX12-CCM cabinet condition monitor continuously monitors the relevant ambient variables inside control cabinets17.04.2015
Next Generation IMX Interface Devices
10/15 – Turck's new IMX12 series offers high signal density, speed, accuracy and flexibilityYour search did not match