Track and Trace Products
![](/static/img/RFID-readers-HF_440x247.jpg)
RFID Read/Write Heads (HF)
User benefit: Wide choice of versatile and reliable HF RFID devices for challenging industrial tasks, including variants for Ex-area or food industry applications (Wash-down, IP69K)
![](/static/img/RFID-readers-UHF_440x247.jpg)
RFID read/write Heads (UHF)
User benefit: Read/write ranges of several meters, optimum integration into applications, and rugged design (IP67) for challenging industrial conditions
![](/static/img/RFID-reader-Q300_440x247.jpg)
Q300 – RFID UHF Reader with Ethernet
User benefit: Simplified installation and maximum application possibilities – direct connection of external antennas, selectable antenna polarization, output power of up to 2W, and "Power over Ethernet"
![](/static/img/RFID-interfaces_440x247.jpg)
RFID Interfaces (HF/UHF)
User benefit: Mixed operation of HF and UHF read/write heads in fully encapsulated modules (IP67/IP69K) or the modular systems BL67 (IP67) and BL 20 (IP20)
![](/static/img/RFID-Handheld_PD20_440x247.jpg)
PD20 – UHF Handheld for Smartphones
User benefit: Fast connection of iOS and Android devices via free RFID app makes the PD20 ideal for simple UHF applications such as inventory and asset management
![](/static/img/RFID-Tags_HF_440x247.jpg)
RFID Tags (HF)
User benefit: Full product range of HF data carriers for every application – whether under high temperature conditions, in hazardous area, or for on-metal mounting
![](/static/img/RFID-Tags_UHF_440x247.jpg)
RFID Tags (UHF)
User benefit: Broad portfolio of maintenance-free UHF tags (data carriers) for applications with higher reading ranges or bulk reading
![](/static/img/RFID-safety-switches_440x247.jpg)
RFID Safety Switches
User benefit: Monitoring doors, flaps, and other moving mechanical guards reliably with a tamper-proof system of cascadable, contactless safety sensors
- Topics & Technologies