IO-Link

What is IO-Link?

Most sensors and actuators today are already equipped with microprocessors, which can be used for parameterization, storing configuration data, and controlling indication. The obvious next step is to overcome the bottleneck of the binary standard interface and make additional functions centrally accessible for the automation system.

IO-Link System Overview (click to enlarge)

For this reason a lot of well-known manufacturers from the field of automation have come together and developed a fieldbus independent communication interface for sensors and actuators:
IO-Link.

Compatibility with existing technologies was the primary objective during development in order to guarantee investment protection.

Technology

IO-Link is based on a point-to-point connection between the sensor/actuator and an interface module. Up to now, the binary connection was only designed for transferring switching information, but IO-Link now allows two bytes to be transferred normally in a 2 ms cycle via a combined switching status and data channel. Other information can be exchanged in addition to the process values, such as parameters or diagnostics messages. This enables communication with sensors and actuators down to the “last meter” to be established for universal communication.

Integration in Profinet systems

As yet, IO-Link devices could not be directly integrated in Profinet projects. Users were commonly forced to enter properties such as device class or manufacturer ID manually. Parameters such as measuring ranges and output signals had to be programmed or set via additional software.

Turck now provides help with a new function. SIDI (Simple IO-Link Device Integration) enables IO-Link devices to be integrated directly in a Profinet engineering software such as the TIA Portal. IO-Link devices are entered here as Profinet submodules in the GSDML (Generic Station Description Markup Language) of the IO-Link masters. As a standard feature, Turck adds all its proprietary IO-Link devices to the SIDI library, as well as the devices of its strategic partner for optical sensors, Banner Engineering.

SIDI offers full configuration of IO-Link devices directly from the Profinet engineering systems

Selection of IO-Link devices from the hardware catalog (click to enlarge)

If the connected device is in the SIDI GSDML, PLC programmers can select it from the device catalog in their programming environment. The programmer can view all the relevant IO-Link properties for these devices and alter parameters, such as measuring ranges, output signals or pulse rates in the plain text field. Offline engineering is therefore also entirely possible with IO-Link devices.

IO-Link is Opening the Door to Industrial Internet of Things

00:0000:00

spaceplay / pause

qunload | stop

ffullscreen

shift + slower / faster

volume

mmute

seek

 . seek to previous

126 seek to 10%, 20% … 60%

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top