Applications
Height Control and 3D Spatial Monitoring on Autonomous Forklift Trucks
MR15-Q80 3D radar sensor combines object detection and height control for handling goods carriers
IO-Link Solution Reduces Commissioning Time for Filling Machines
Elopak relies on IO-Link and ultracompact block modules from Turck for its new Pure-Fill filling machine platform – thus increasing commissioning speed, flexibility and cost efficiency
Efficient Cooling of Industrial Furnaces
Turck’s FS+ flow sensors ensure efficient cooling of industrial furnaces through real-time monitoring of flow and temperature
Inductive Couplers Ensure Precise Material Feed
Turck's NIC inductive coupler sets transfer data and power between mobile workpiece carriers and static work stations without contact
Battery Production: IO-Link Fluid Sensors Monitor Calendering
IO-Link complete solution guarantees production quality by monitoring roller pressure, temperature and diameter with electrode calendering
I/O and Safety Modules Increase Throughput in Intralogistics
EAE Solutions optimizes intralogistics solutions with an efficient control system – flexibly configurable block I/O and safety modules from Turck transfer a countless number of sensor and actuator signals
Assembly Management with a Direct MES Connection
The TBEN-S ARGEE Field Logic Controller controls assembly parameters as set by the MES and thus relieves the load on the central PLC
Access Control for Protected Areas
Stand-alone RFID system reliably protects against unauthorized access to secure areas
Laser Sensor Detects Shiny Cylinders in Battery Production
Decentralized signal processing on the I/O module enables error detection in 10 milliseconds at the highest process speeds
Decentralized Safety Technology for Modular Production
AWL-Techniek is a company offering scalable safety technology directly on the modules of its M-Line machine platform – implemented with Turck's IP67 IO-Link and safety I/O concept
Selective Asparagus Harvester
AvL Motion is breaking new ground – with a machine for the selective harvesting of white asparagus, 'garnished' with high precision sensors as well as RFID and fieldbus technology from Turck
Contacless Transfer of Power and Switching Signals
In the sterilization machines of the Swiss company Hanag Steriltechnik AG, Turck’s inductive couplers transfer power and switching signals contactlessly – the ID of the IO-Link sensor is also used for the reliable identification of each container
Recording the Swivel Movement of a Core Shooter
Short cycle times are particularly important when manufacturing sand cores for metal casting using core shooters. The swivel movement of the core carrier, which is recorded by the contactless IO-Link encoder QR24-IOL from Turck, has a major influence on the clock rate of the machine.
Preventive Maintenance on Conveyor Belts
Ultrasound reflection measurements offer an error-free and efficient solution for detecting the presence of objects on conveyor systems. The RU IP67 ultrasound sensor from Turck reliably detects objects.
IO-Link Eases Differential Gear Production
At the differential gear production plant of a Chinese auto parts supplier, Turck is showing how its IO-Link solution for signal connection is easy, fast and efficientIO-Link Wired Silencer Production
The automation of a production line for exhaust systems enables Turck to demonstrate the flexibility of its BL20 multiprotocol gateway in conjunction with the IO-Link-capable TBIL hubs- Topics & Technologies