led technology
14.05.2025
LED Matrix Display with Status and Plain Text Display
04/25 –Robust SD50 multifunctional display simplifies communication of machine or process information in industrial environments
25.05.2023
Programmable LED Indicator with Optical Sensor
09/23 –Turck offers the K30 Pro optical sensor as an integrated solution for configurable sensor and indication functions
26.01.2023
Programmable Multicolor LED Indicators
02/23 –With the Banner-K100 series Turck offers configurable LED indicators with optimized visibility and an optional audible alarm
30.04.2020
Programmable RGBW LED Strip With 19 Colors
04/20 –The programmable WLS27 Pro combines illumination and visualization of data and status — also via IO-Link
Cascadable Pick-to-Light Device
13/19 –Turck is expanding its offering of pick-to-light components with the PTL110 system, featuring alphanumeric and color signal displays and sensor capabilities
19.10.2017
Illuminated Touch Buttons in a Flat Design
15/17 –Banner K50 Flat ideal for pick-to-light applications in restricted spaces
19.10.2017
Multi-colored RGB Indicator Lights with IO-Link
14/17 –Banner K30L2 and K50L2 indicators feature RGB technology for up to seven colors in a single indicator – IO-Link technology offers even more colors despite using a standard cable
15.03.2016
Robust LED Strip Lights
13/16 – With the Banner Engineering WLS 27 series Turck offers durable lighting solutions for extreme environments11.03.2015
LED Indicator Lights with a Larger Illuminated Surface
02/15 – Turck's TL70 and K90 LED indicators provide machine indication for large-scale applications21.10.2014
Compact LED Tower Light
12/14 – TL50C LED tower lights offer uniform brightness in compact housing21.10.2014
Dual Color LED Strip Lights
11/14 – The WLS28-2 with two LED colors enhances lighting flexibility in industrial applicationsYour search did not match














