![](/static/img/Turck1417_680x382.jpg)
![](/static/img/Turck1417_680x382_rdax_480x270s.jpg)
Banner K50L2 indicators with IO-Link communication enable full control of color, flashing, dimming, and much more
Multi-colored RGB Indicator Lights with IO-Link
14/17 – Banner K30L2 and K50L2 indicators feature RGB technology for up to seven colors in a single indicator – IO-Link technology offers even more colors despite using a standard cable
Turck introduces the Banner K30L2 and K50L2 indicator lights. Turck’s partner Banner Engineering designed and manufactured the LED lights for use in any application requiring high-visibility status indication. K30L2 and K50L2 indicators utilize RGB LED technology to support seven colors in a single indicator using just three inputs. Colors include red, green, blue, yellow, cyan, magenta, and white. This versatility makes it possible to standardize on a single model of indicator, reducing replacement stock requirements and simplifying ordering.
K50L2 indicators are also available in models with IO-Link communication, which enables full control of color, flashing, dimming, and advanced animations like rotation, strobing, 2-color display, 2-color rotation, 2-color flashing, and chase.
Designed to provide clear, unambiguous indication of status, K30L2 and K50L2 indicators shine bold and bright for easy, at-a-glance visual management. An optional audible alarm available on K50L2 models provides a distinct, loud notification of a change in status. Protected by a rugged IP66, IP67, and IP69K polycarbonate housing, K30L2 and K50L2 indicators withstand impact and high-pressure, high-temperature washdown, ensuring reliable performance in challenging environments. Models constructed from FDA-grade materials are available for use in food and beverage applications.
Turck introduces the Banner K30L2 and K50L2 indicator lights. Turck’s partner Banner Engineering designed and manufactured the LED lights for use in any application requiring high-visibility status indication. K30L2 and K50L2 indicators utilize RGB LED technology to support seven colors in a single indicator using just three inputs. Colors include red, green, blue, yellow, cyan, magenta, and white. This versatility makes it possible to standardize on a single model of indicator, reducing replacement stock requirements and simplifying ordering.
K50L2 indicators are also available in models with IO-Link communication, which enables full control of color, flashing, dimming, and advanced animations like rotation, strobing, 2-color display, 2-color rotation, 2-color flashing, and chase.
Designed to provide clear, unambiguous indication of status, K30L2 and K50L2 indicators shine bold and bright for easy, at-a-glance visual management. An optional audible alarm available on K50L2 models provides a distinct, loud notification of a change in status. Protected by a rugged IP66, IP67, and IP69K polycarbonate housing, K30L2 and K50L2 indicators withstand impact and high-pressure, high-temperature washdown, ensuring reliable performance in challenging environments. Models constructed from FDA-grade materials are available for use in food and beverage applications.