Sensors
30.10.2024
Dynamic Inclinometers with CANopen
14/24 –Turck's MEMS/gyroscope sensors now also available with CANopen interface for mobile equipment
26.09.2024
Processing Unit for Remote Flow Sensors
13/24 –Turck's FS121 enables flexible monitoring solutions through the use of different remote measuring probes and easy integration in decentralized systems
15.08.2024
Miniature Photoelectric Sensors with Three Meter Range
11/24 –Compact Q2X sensors: precise object detection, flexible range, versatile applications combined in a single housing
18.04.2024
IO-Link/J1939 Radar Scanner Provides 3D Movement Data
08/24 –Turck's MR15-Q80 3D radar sensor with IO-Link and a J1939 interface measures distance, position and movement of objects for collision avoidance or height control applications
18.04.2024
Inductive IO-Link Sensors with Analog Output
07/24 –Turck's flush and non-flush mountable, measuring, inductive sensors ensure high linearity and easy handling
11.04.2024
Magnetic Field/Temperature Sensor with IO-Link
04/24 –Turck's CMMT condition monitoring sensor detects magnetic field changes on three axes and thus opens up new application fields
14.03.2024
Inclinometer Sensors with Analog Output
02/24 –Turck's inclination sensors with fused MEMS/gyroscope signal now also available with conventional analog output
07.09.2023
High-Resolution Profinet Absolute Encoders
12/23 –Turck offers versatile Profinet absolute encoders for precise positioning and fast data transmission
26.01.2023
Dynamic Inclinometers with Switching Output
03/23 –Turck's inclinometers with a combined MEMS and gyroscope signal for moving applications are now also available with a switching output
03.11.2022
Flow Sensor with Plain Text Display
14/22 –Alphanumeric display of the FS101 sensors combines operation and commissioning of Turck's FS+ fluid sensor family
29.09.2022
Wheel Systems for Length and Speed Measurement with Encoders
09/22 –Turck has added spring arms and measuring wheels to its encoder accessories for different application scenarios with linear moving objects
04.08.2022
Magnetic Position Sensors with IO-Link
08/22 –Turck's new WIM-IOL series offers compact magnetic field sensors with digital interface for measuring ranges from 32 mm to 256 mm
02.03.2023
Combined Vibration/Temperature Sensor with IO-Link
04/23 –Turck's CMVT sensor evaluates vibration and temperature data internally and thus also the easy retrofitting of condition monitoring in existing plants
30.06.2022
Condition Monitoring Sensor with IO-Link
06/22 –CMHT continuously records humidity and temperature in production and storage areas and outputs the values via IO-Link or as a switching signal
09.12.2021
Factor 1 Sensor for Logistics Applications
24/21 –Turck adds rectangular version to uprox sensor family for use in the price-sensitive transport and handling sector
24.11.2021
Smart Radar Sensors for Rugged Environments
23/21 –With protection to IP69K and a shock resistance of 100g, the IO-Link devices are also suitable for rugged outdoor applications
18.11.2021
Inductive Measuring Sensors with IO-Link
22/21 –Turck's new non-flush sensors set new standards with maximum accuracy and smart additional information for condition monitoring
04.11.2021
Shock-Resistant Linear Position Sensors with IO-Link
20/21 –Turck's robust Li-Q25L achieves a shock resistance of 200 g and combines the benefits of the contactless inductive measuring principle with IO-Link
04.11.2021
Capacitive M8/M12 Sensors with IO-Link
19/21 –Turck's compact sensors in the metal housing with an all-round visible LED simplify mounting, teach processes and condition monitoring
23.09.2021
Encoders with an SAE J1939 Interface
16/21 –Turck has added single and multiturn encoders with a solid or hollow shaft for intralogistics and mobile equipment to its portfolio
11.05.2021
Inductive Sensors for CFRP Detection
10/21 –Turck has added the world's first inductive sensors for detecting Carbon fiber reinforced polymer to its portfolio
15.04.2021
High Dynamic Inclinometers
08/21 –Turck's inclinometers with IO-Link combine MEMS and gyroscope signals for moving applications and allow fast, reliable measurement even when subject to mechanical interference
15.04.2021
Air Humidity/Temperature Sensor with IO-Link
07/21 –Turck's condition monitoring sensor simplifies condition monitoring for rooms, machines and plants on site and in IIoT systems
14.12.2020
IO-Link Radar Sensors for Level Measurement
17/20 –Turck's new LRS510 sensor family offers extensive analysis functions for challenging level applications in tanks and silos
14.12.2020
Ultrasonic Level Sensors for Small to Medium-Sized Tanks
16/20 –Turck has rounded off its fluid sensor platform of pressure, flow and temperature sensors with robust ultrasonic sensors for level measurement
14.12.2020
Temperature Sensors with Plug & Play
15/20 –Turck's robust TS+ sensors with IO-Link offer smart functions for easy commissioning and predictive maintenance concepts
14.12.2020
Fast IO-Link Encoders with COM3
14/20 –Turck's new encoder models support IIoT solutions with smart data and achieve transfer rates of 230.4 Kbit/s
04.08.2020
Robust Pressure Transmitters with IO-Link
09/20 –Turck is expanding its PT1000/2000 pressure sensor range with device variants featuring IO-Link and two programmable switching outputs
04.08.2020
Inductive Safety Sensors with OSSD Outputs
08/20 –Turck's inductive sensors enable wear-free position and range monitoring in safety-related applications
30.06.2020
Bearing-Free IO-Link Rotary Encoder for Ex Areas
05/20 –Turck's contactless QR24-Ex with an IO-Link interface increases plant availability in Ex applications thanks to its dust and shock resistant design
30.04.2020
Starter Kit to Experience IO-Link
03/20 –Turck's IO-Link system box, consisting of I/O module, sensors and indicator light enables users to discover the benefits of the communication standard
Compact Flow Sensor with IO-Link
22/19 –Turck adds the robust FS+ sensor for flow and temperature monitoring to its fluid portfolio
Optimized Encoder Portfolio
21/19 –With the Efficiency, Industrial and Premium Line Encoder series, Turck is offering encoders for a wide range of applications
Measuring Sensors with IO-Link
17/19 –Turck adds versatile analog inductive sensors to its portfolio
Cascadable Pick-to-Light Device
13/19 –Turck is expanding its offering of pick-to-light components with the PTL110 system, featuring alphanumeric and color signal displays and sensor capabilities
Optical Sensors in Miniature Format
12/19 –Turck is presenting the VS8 series for mounting in confined spaces
19.03.2019
PS+ Pressure Sensors with Capacitive Touchpads
10/19 –Turck's robust PS+ Series for intuitive operation represent a generation change in fluid sensor technology
11.03.2019
Factor 1 Sensor for the Food and Beverage Industry
07/19 –The wash-down version of the Q130WD uprox sensor offers a wide range of uses for can filling applications
11.03.2019
Magnetic Field Sensors for C-Groove Cylinders from SMC
06/19 –Turck is adding a special design for SMC pneumatic cylinders to its range of BIM Series magnetic field sensors
11.03.2019
Pressure Transmitters for Mobile Equipment
05/19 –Turck is offering PT1100/2100 pressure sensors for use in mining, forestry, agricultural or building machinery
07.11.2018
Linear Position Sensors Shock-Proof up to 200 g
18/18 –Turck's enhanced Li linear position sensors measure position values at a frequency of 5 kHz – at measuring lengths of up to 2 m
07.11.2018
Major Expansion of Ultrasonic Sensors Portfolio
17/18 –Turck is expanding its RU ultrasonic sensor portfolio with ten new types in M8 and M12 designs
07.11.2018
Factor 1 Sensors in a Plastic Threaded Barrel
13/18 –Turck is expanding its range of uprox sensors with inductive sensors in a one-piece plastic threaded barrel design
18.10.2018
Ultrasonic Sensors for the OEM Business
12/18 –Turck is expanding its ultrasonic sensor family with the RU50 Eco series
19.10.2017
Linear Position Sensor for Mobile Hydraulics
13/17 –Turck's new LTE sensor is particularly suitable for measuring the working strokes of hydraulic cylinders in mobile equipment
29.03.2017
Camera for Demanding Applications
03/17 –Banner Engineering's VE Smart Camera combines intuitive operability with maximum performance
29.03.2017
Sensors for Safety Applications up to SIL3/PL e
04/17 –Turck's safety proximity switches can now also be used for applications with a high demand mode – with redundancy even up to SIL3 and PL e
29.03.2017
Ultrasonic Sensor with Analog and Switching Output
06/17 –Turck's “Standard” line of RU ultrasonic sensors reduces the range of variants required by the customer
29.03.2017
Compact Ultrasonic Sensor with IO-Link
05/17 –New RU-U compact variant with IO-Link offers a mute function for simpler multiplex and synchronous operation via the controller
29.03.2017
Stainless Steel Encoders with IO-Link
02/17 –Turck is completing its range of contactless EQR24 stainless steel encoders with an IO-Link variant
27.03.2017
Miniature Encoder for Mobile Equipment
10/17 –The contactless resonator measuring principle enables the compact Ri360-QR20 to be wear-free and permanently sealed
27.10.2016
Encoder with Fixed Pulse Rate
20/16 – Turck’s QR24-INCR with the nine most common pulse rates is permanently in stock, a further 18 pulse rates are available at short notice27.10.2016
Contactless Angle Sensor for Ex Areas
17/16 – Turck's Ri-DSU35 is the first contactless inductive angle sensor that can also be used in the Ex area – ideal for valve control27.10.2016
Capacitive Sensors with IO-Link
22/16 – IO-Link simplifies setting in difficult applications and increases plant availability through predictive maintenance27.10.2016
Wide Range of Variants in the M8 Proximity Switch Portfolio
21/16 – The modular design of Turck's inductive sensors creates an extensive portfolio with increased switching distances and designs from 40 to 15 mm27.10.2016
Pressure Sensors for Ex Areas
19/16 – Turck is adding 3GD and analog devices with a combined voltage and current output to its PS series pressure sensors27.10.2016
Weld Nut Sensor Detects M5 Nuts
16/16 – Turck is adding devices with a wear-free TiN-coating, Ø4 mm design and pigtail connection cable to its range of weld nut sensors27.10.2016
Laser Sensor Provides Superior Durability
18/16 – The laser measurement sensors of the LTF Series are capable of detecting targets regardless of color, material or sheen from a distance of up to 12 m, straight-on or at an angle15.03.2016
Ultrasonic Sensors in Rectangular Angle Head Design
10/16 – Rectangular sensor variants for room monitoring, sensors for large ranges and angle head sensors for mounting in restricted space complete Turck's range of ultrasonic sensors15.03.2016
IO-Link Ultrasonic Sensors for the Ex Area
09/16 – RUU/3GD ultrasonic sensors reliably detect fill levels in Zones 2 and 2215.03.2016
Pressure Transmitters for Any Application
06/16 – Turck's extended portfolio of pressure transmitters, the PT series, covers demanding applications in the machine building sector, in explosion hazardous areas, in maritime applications and in drinking water applications15.03.2016
Factor 1 Sensors with Maximum Switching Distances and IO-Link
05/16 – Turck is offering new uprox3 sensors in M30 and rectangular designs with the world's largest switching distances of 20 and 50 mm and with factor 1 – IO-Link makes the devices even more versatile15.03.2016
Rugged Safety Light Screens without Blind Zone
04/16 – Turck introduces simple, rugged Banner Engineering safety light screen with enhanced performance features15.03.2016
Long-Range Fiber Amplifier
03/16 – New DF-G3 allows sensing up to 3,600 mm with both discrete and analog output options20.10.2015
First Contactless IO-Link Encoder
21/15 – QR24-IOL simplifies mounting with free zero point selection20.10.2015
IO-Link-Capable uprox3 Sensors
20/15 – IO-Link makes Turck's uprox3 inductive proximity switch into a universal switch – including identification20.10.2015
Turck Software Manager (TSM)
14/15 – TSM Tool updates application software and configuration files of all Turck solutions11.03.2015
Factor 1 Sensors of the Third Generation
09/15 – Turck's uprox3 series offers the most compact designs up to 4 mm in diameter and the largest switching distances for all metals11.03.2015
Contactless QR24 Encoder Speaks CANopen
05/15 – Turck's QR24 inductive encoder series is now also available with a CANopen interface for mobile machines and industrial applications11.03.2015
Robust Miniature Sensors
04/15 – Turck offers inductive miniature sensors with a permanently visible status LED in the active face11.03.2015
Multi-functional Vision Sensor
01/15 – New iVu Plus Gen2 series includes resolution options to optimize speed & quality21.10.2014
Capacitive Sensors with Single-Click Teach
19/14 – Turck's BCT sensors offer maximum user friendliness with teach buttons and LED back end21.10.2014
Encoder with User-Definable Pulse Counting
18/14 – New incremental version of Turck's contactless QR24 encoder can be set to individual requirements by software or teach adapter21.10.2014
Inductive Compact Sensors in Short Designs
17/14 – Turck has added two new modules to increase the possible options of its excom I/O system23.07.2014
Laser Distance Sensor with two-line Display
10/14 – The LE550 accurately senses a wide range of colors and materials28.04.2014
QR24 Contactless Encoders in Stainless Steel
08/14 – Turck is now offering the QR24 inductive encoder as a stainless steel type28.10.2013
Variable High Performance Ultrasonic Sensors
17/13 – Turck is presenting a new ultrasonic sensor series with short blind zones, large measuring ranges and a wide range of parameter options28.10.2013
Communication-Enabled Temperature Sensors
15/13 – At this year's SPS IPC Drives fair, Turck is presenting highly compact temperature transmitters with an IO-Link interface28.10.2013
Flexibly Positioned Flow Sensors
14/13 – The new mounting concept separates the process connection from the sensor unit, thus simplifying aligned fitting
28.10.2013
Robust and Wide Range Photoelectric Sensors
13/13 – The new generation of S18 photoelectric sensors are insensitive to ambient light or interference factors28.10.2013
Photoelectric Sensors for the Food Industry
12/13 – Turck is presenting the IP69K photoelectric sensors for use in the food and pharmaceutical industry11.10.2013
Pressure Sensors on Demand
08/13 – As from now, Turck will be able to supply the pressure sensors of the PS500 series within a few working days
11.10.2013
QR24 Contactless Encoders – Portfolio Expanded
07/13 – Turck is now also offering the QR24 inductive encoder with a voltage/current output as well as incremental variants
19.02.2013
Factor 1 Sensor in Washdown Housing
04/13 – Turck is offering a robust Q80 uprox+ proximity switch with a 75 mm switching distance13.02.2013
Non-Contact Inductive Encoders in IP69K
02/13 – Turck is presenting the first non-contact and absolutely wear-free universal encoder that stays permanently sealed02.10.2012
Miniature Magnetic Field Sensor for Short Stroke Cylinders
25/12 – Turck is presenting the shortest magnetic field sensor on the market in the form of the BIM-UNTK02.10.2012
Fully Parameterizable 3D Inclinometers
24/12 – First 2x360° inclinometer can be individually adjusted by the customer to suit every application02.10.2012
Inductive Linear Position Sensors for Motion Control
23/12 – Turck is offering a high-speed inductive linear position sensor for closed-loop control tasks02.10.2012
First Wireless Sensor Familiy
17/12 – Turck introduces first Banner wireless sensors to be easily integrated in radio networks25.05.2012
360 Degree Angle Sensor for Rotary Actuators
14/12 – At the Achema fair, Turck is presenting 360 degree inductive sensors for the position control of valves and flaps25.05.2012
NAMUR Sensor with Terminal Chamber Connection
13/12 – Turck is presenting SIL2 and Atex-approved Namur sensors with a flexible terminal chamber connection25.05.2012
Radar-sensor for detection of moving objects
11/12 – R-Gage Series supports collision avoidance and vehicle detection22.03.2012
Miniature Linear Position Sensors
07/12 – Turck expands its LI-Q17 position sensor series for measuring ranges from 50 to 300 mm22.03.2012
Flexible Angle Sensors
06/12 – Turck's RI angle sensors allow application-specific teach process in the field22.03.2012
Dual Display Fiber Amplifier
05/12 – New DF-G1 Expert handles small part detection and low contrast situations28.09.2011
Linear position sensors for hydraulic cylinders
14/11 – Magnetostrictive LTX-series expands Turcks linear position portfolio14.07.2011
Compact temperature sensors
08/11 – Turck's new TTM-sensor family with processing electronics integrated into the M12x1-connector promises compact temperature measurement in the smallest space02.03.2011
Flexible factor-1-sensor
04/11 – Turck presents compact QP08 in non-flush plastic version for packaging-, installation- and handling-industry02.03.2011
Image sensor with multiple inspections
03/11 – iVu Plus Vision Sensor with Ethernet interface can recognize up to ten different patterns within the same inspection02.03.2011
Fail-safe mini displacement sensor
01/11 – Turck presents the first inductive miniature linear displacement sensor for a measuring range from 50 to 200 mm, which is using the resonant circuit measuring principle30.03.2010
Vision Sensor with Touchscreen
04/10 – New remote display units expand capabilities of Image sensor and barcode reader30.03.2010
Variable inclination-sensor series
03/10 – Turck provides a new portfolio of inclination sensors with analog or digital output and CANopen interfaceYour search did not match