Universal: The connection of different measuring probes makes it possible to implement a host of applications with a single solution

Processing Unit for Remote Flow Sensors

13/24 – Turck's FS121 enables flexible monitoring solutions through the use of different remote measuring probes and easy integration in decentralized systems

Mülheim, September 26, 2024

Turck is expanding its Fluid+ series with the only IO-Link processing unit on the market for remote flow sensors with a plain text display and IP67 protection. The flexible use of different measuring probes enables the FS121 to cover a broad range of applications and thus allows considerable cost savings. For example, the flow sensor solution is ideal for use in modular process skids, lubrication systems, compressor cooling systems in confined spaces, cleaning and washing systems, as well as for applications in the food and beverage industry.

The robust FS121 with IP67 protection allows decentralized cabinet-free installation close to the process, making it ideal for applications with few measuring points or specific positioning requirements. It offers user-friendly operation thanks to its 12-segment alphanumeric plain text display and the IO-Link Smart Sensor Profile (SSP), as well as other smart functions such as Quick Teach for fast setup and Delta Flow Monitoring for monitoring flow changes.  

The compact FS121 is compatible with the flow sensors of the FCS, FP100 (immersion sensors) and FCI (inline sensors) series. It integrates seamlessly with Turck's IO-Link TBEN I/O modules and the latest version of the Turck Automation Suite (TAS) including TAS Cloud in decentralized automation solutions, enabling efficient provision and management of process and diagnostic data for IIoT applications.

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top