Press
Welcome to Turck's press area
With our press area we would like to provide all the material, that is suitable to facilitate your day-to-day activities as a journalist. In addition to press information on product and company news, you will find the contact details of our press team here.
24.07.2025
Next Generation Capacitive Sensors
11/25 –Turck's capacitive IP67 sensors of the BC/UC series combine conventional operation with digital intelligence and additional data for condition monitoring
24.07.2025
IO-Link Hub for Standard Applications
10/25 –Turck's new I/O hub provides a cost-effective connection for digital signals in IO-Link applications with moderate requirements
03.07.2025
Latency-Free Ethernet Couplers up to 50 W
09/25 –Turck's NIC-Q86 inductive Ethernet multiprotocol couplers transmit up to 50 W of power and offer data rates of up to 100 Mbit/s
03.07.2025
Robust Draw-Wire Encoders with up to 40 m Measuring Length
08/25 –Turck offers draw-wire encoders with low latency, a range of interfaces and high linearity of up to ±0.05%
03.07.2025
Robust Angle Sensors for Mobile Equipment
07/25 –Turck's robust QR20 sensors with SAE J1939 and Deutsch connectors guarantee reliable angle measurement on mobile machinery
14.05.2025
Vibration Sensor Monitors Drives
06/25 –Turck's CMVT-M8T single-axis condition monitoring sensor enables efficient vibration monitoring – easy to install and retrofit
14.05.2025
Safety Light Curtain with Signal Monitoring
05/25 –S4B IP65 light curtain permanently monitors signal strength and warns in the event of contamination or misalignment
14.05.2025
LED Matrix Display with Status and Plain Text Display
04/25 –Robust SD50 multifunctional display simplifies communication of machine or process information in industrial environments
16.01.2025
RFID Tunnel Solution for Intralogistics
03/25 –Turck's turnkey UHF RFID tunnel for conveyor belt applications is ready for immediate use, can be flexibly integrated and ensures precise tracking in intralogistics
16.01.2025
UHF RFID Gates as a Complete Package
02/25 –Turck's "Plug & Work" package contains all the components required for setting up and operating the RFID gates – no programming required
16.01.2025
Ultracompact 4-Channel RFID Interface for EtherCAT
01/25 –Turck's EtherCAT module for up to 128 HF read/write heads offers extended RFID connectivity and optimized processes in confined industrial environments
30.10.2024
Safety Multiprotocol Modules with Safe Link
16/24 –Turck's safety network platform offers cost-efficient and flexible safety solutions for small to medium-sized plants – right through to ATEX Zone 2/22
30.10.2024
Update Offers Fieldbus Integration and Enhanced Diagnostics
15/24 –Firmware update for Turck's TBEN-Lx-SE-M2 managed Ethernet switch significantly increases the range of functions
30.10.2024
Dynamic Inclinometers with CANopen
14/24 –Turck's MEMS/gyroscope sensors now also available with CANopen interface for mobile equipment
26.09.2024
Processing Unit for Remote Flow Sensors
13/24 –Turck's FS121 enables flexible monitoring solutions through the use of different remote measuring probes and easy integration in decentralized systems
26.09.2024
Compact Switches for the Control Cabinet
12/24 –Turck launches robust, cost-efficient TNIC switch series with compact metal housing and wide voltage and temperature range.
15.08.2024
Miniature Photoelectric Sensors with Three Meter Range
11/24 –Compact Q2X sensors: precise object detection, flexible range, versatile applications combined in a single housing
15.08.2024
Ethernet Multiprotocol Now Also with CC-Link
10/24 –Turck is extending the multiprotocol capabilities of its TBEN-S and TBEN-L block I/O module series with the addition of CC-Link IE Field Basic, thus combining the world's most important Ethernet protocols in a single solution
24.04.2024
Federal Minister of Economic Affairs visits Turck at Hannover Messe
09/24 –Dr. Robert Habeck learns about Turck's contribution to a sustainable industry at the Hannover Messe
18.04.2024
IO-Link/J1939 Radar Scanner Provides 3D Movement Data
08/24 –Turck's MR15-Q80 3D radar sensor with IO-Link and a J1939 interface measures distance, position and movement of objects for collision avoidance or height control applications
18.04.2024
Inductive IO-Link Sensors with Analog Output
07/24 –Turck's flush and non-flush mountable, measuring, inductive sensors ensure high linearity and easy handling
18.04.2024
Energy Measurement Module for BL20 I/O System
06/24 –Turck is expanding the BL20 I/O system with 3-phase energy measurement terminals to create an integrated energy management solution
11.04.2024
TAS Cloud: New Toolset for Turck Automation Suite
05/24 –TAS Cloud simplifies condition monitoring, system management and remote maintenance for machine and system manufacturers
11.04.2024
Magnetic Field/Temperature Sensor with IO-Link
04/24 –Turck's CMMT condition monitoring sensor detects magnetic field changes on three axes and thus opens up new application fields
11.04.2024
Compact UHF RFID Reader with EtherCAT
03/24 –As the only reader worldwide with an integrated EtherCAT interface, the Q150 reduces hardware complexity, such as in logistics systems
14.03.2024
Inclinometer Sensors with Analog Output
02/24 –Turck's inclination sensors with fused MEMS/gyroscope signal now also available with conventional analog output
14.03.2024
Monitoring Control Cabinet Climate with IMX12-CCM
01/24 –The relaunch expands the application field of the control cabinet guard for remote I/O and simplifies commissioning
02.11.2023
Fast HF Read/Write Head with S2 System Redundancy
18/23 –Turck's robust multiprotocol Ethernet read/write head starts up in less than 500 ms and operates at temperatures from -40 to +70 °C
02.11.2023
RFID Read/Write Heads and Tags in Miniature Format
17/23 –Turck's compact HF RFID solution in an M12 housing enables easy identification of miniature objects
02.11.2023
Now Organize Codesys Programs with TAS
16/23 –The Turck Automation update offers condition monitoring for smart cables, batch processing for Codesys and visualization for HF RFID communication
02.11.2023
OSC Interface Technology for Onsite Configuration
15/23 –Turck's IM(X)12 rotation speed monitors, temperature measuring amplifiers and trip amplifiers can now also be parameterized easily in the application via rotary coding switches – even in the Ex area
02.11.2023
Shock Proof Inductive Couplers
14/23 –Turck's new NIC series transfers data and up to 18 watts of power without contact
02.11.2023
Bluetooth Connectors Monitor Cable and Contact Condition
13/23 –Turck's M12Plus connectors monitor the voltage drop in the cable to prevent expensive plant downtimes and unscheduled maintenance work
07.09.2023
High-Resolution Profinet Absolute Encoders
12/23 –Turck offers versatile Profinet absolute encoders for precise positioning and fast data transmission
07.09.2023
Robust Ethernet Cordset Series
11/23 –Turck's 4422 series is a complete series of Ethernet cables
07.09.2023
IIoT Power Supply for excom I/O System
10/23 –New power supply modules enable predictive maintenance as well as monitoring and optimization for high availability applications – even in ATEX Zone 2
25.05.2023
Programmable LED Indicator with Optical Sensor
09/23 –Turck offers the K30 Pro optical sensor as an integrated solution for configurable sensor and indication functions
25.05.2023
Turck Establishes Subsidiary in Sweden
08/23 –Previous Swedish sales office has been operating as Turck AB since April
05.04.2023
Condition Monitoring Platform Extended
07/23 –The siineos IIoT operating system turns Turck's IM18-CCM control cabinet guard into a smart plug & play solution – easy to use, operate and expand
05.04.2023
Flexible IO-Link Class A Master
06/23 –Turck's TBEN-L-8IOLA improves cost efficiency in typical IO-Link applications for complex sensor systems and terminal devices
02.03.2023
Presenting the TAS IIoT and Service Platform
05/23 –The Turck Automation Suite enables the easy management of Turck devices in Ethernet industrial networks
02.03.2023
Combined Vibration/Temperature Sensor with IO-Link
04/23 –Turck's CMVT sensor evaluates vibration and temperature data internally and thus also the easy retrofitting of condition monitoring in existing plants
26.01.2023
Dynamic Inclinometers with Switching Output
03/23 –Turck's inclinometers with a combined MEMS and gyroscope signal for moving applications are now also available with a switching output
26.01.2023
Programmable Multicolor LED Indicators
02/23 –With the Banner-K100 series Turck offers configurable LED indicators with optimized visibility and an optional audible alarm
26.01.2023
Turck Once More Awarded as Top Employer
01/23 –Turck has been nominated once more as one of “Germany's top employers” and is once more a “kununu Top Company”
03.11.2022
Flow Sensor with Plain Text Display
14/22 –Alphanumeric display of the FS101 sensors combines operation and commissioning of Turck's FS+ fluid sensor family
03.11.2022
FOC Converters Transmit Fieldbus Data via FOC
13/22 –Turck's FOC series transmits intrinsically safe fieldbus telegrams via fiber optic cables – also over distances greater than 2500 meters
03.11.2022
Flexible Four-Channel Isolating Switching Amplifiers
12/22 –Turck's IM18-4DI offers a high signal density and a flexibly configurable splitter function – as an IMX18-4DI also in the Ex area
17.10.2022
Turck Group Appoints Further Managing Director
11/22 –Stefan Grotzke appointed as Managing Director of Turck Holding GmbH and Werner Turck GmbH & Co. KG
29.09.2022
Welding Spark Resistant Connection Technology
10/22 –The TXO3701 and TXY3713 series cables meet the most rigorous requirements of the automobile manufacturers for use in welding applications
29.09.2022
Wheel Systems for Length and Speed Measurement with Encoders
09/22 –Turck has added spring arms and measuring wheels to its encoder accessories for different application scenarios with linear moving objects
04.08.2022
Magnetic Position Sensors with IO-Link
08/22 –Turck's new WIM-IOL series offers compact magnetic field sensors with digital interface for measuring ranges from 32 mm to 256 mm
30.06.2022
New IIoT Functions for RFID Interfaces with OPC UA Server
07/22 –Turck has expanded the functionality of its IP67 RFID interfaces with the AutoID Companion Specification V. 1.01 for OPC UA and with HF bus mode
30.06.2022
Condition Monitoring Sensor with IO-Link
06/22 –CMHT continuously records humidity and temperature in production and storage areas and outputs the values via IO-Link or as a switching signal
28.04.2022
Fast Strain Gauge Transducer for Hazardous Area
05/22 –Turck's IMX12-SG for force measurement applications in hazardous areas achieves response times below 10 ms and can be used as a repeater or signal converter
28.04.2022
IIoT Functions for excom Ethernet I/O System
04/22 –Firmware update adds functions such as web server, “HCiR” and parallel access to HART devices to excom Ethernet gateways
10.03.2022
Unmanaged IP67 Switch
03/22 –Turck is adding a cost-efficient unmanaged switch as well as a managed switch with M12 Power to its switch portfolio
10.03.2022
IP67 Power Supply Units with IO-Link for Field Installation
02/22 –Turck's compact PSU67 power supply units ensure energy-efficient, decentralized power supply in modular systems at ambient temperatures of -25 to +70 °C
10.03.2022
Compact 4-I/O Module for Intralogistics
01/22 –Turck's TBEN-S1-4DXP improves cost efficiency in distributed systems with a low I/O density
09.12.2021
Decentralized I/O Solutions for the Ex area
25/21 –Ex approval of Turck's TBEN-S and TBEN-L block I/O series enables cabinet-free modularization right into ATEX Zone 0 for the first time
09.12.2021
Factor 1 Sensor for Logistics Applications
24/21 –Turck adds rectangular version to uprox sensor family for use in the price-sensitive transport and handling sector
24.11.2021
Smart Radar Sensors for Rugged Environments
23/21 –With protection to IP69K and a shock resistance of 100g, the IO-Link devices are also suitable for rugged outdoor applications
18.11.2021
Inductive Measuring Sensors with IO-Link
22/21 –Turck's new non-flush sensors set new standards with maximum accuracy and smart additional information for condition monitoring
04.11.2021
Shock-Resistant Linear Position Sensors with IO-Link
20/21 –Turck's robust Li-Q25L achieves a shock resistance of 200 g and combines the benefits of the contactless inductive measuring principle with IO-Link
04.11.2021
Capacitive M8/M12 Sensors with IO-Link
19/21 –Turck's compact sensors in the metal housing with an all-round visible LED simplify mounting, teach processes and condition monitoring
21.10.2021
EtherCAT Block I/O with Eight IO-Link Masters
18/21 –The ultra-robust TBEC-LL-8IOL enables Turck's entire IO-Link portfolio to be used also in EtherCAT applications
21.10.2021
RFID Read/Write Devices with IO-Link
17/21 –IO-Link read/write devices with improved performance expand Turck's HF portfolio – including password protection and condition monitoring
23.09.2021
Encoders with an SAE J1939 Interface
16/21 –Turck has added single and multiturn encoders with a solid or hollow shaft for intralogistics and mobile equipment to its portfolio
23.09.2021
Flexible Drive Control of Roller Conveyors
15/21 –Turck's new TBEN I/O module with on-board logic simplifies parameterization and operation of roller motors
19.08.2021
Linux-based Condition Monitoring Platform
14/21 –Turck's compact IM18-CCM50 DIN rail control center for collecting, processing and forwarding condition data to IIoT can be configured for specific OEM requirements
19.08.2021
Comprehensive M12 Power Portfolio
13/21 –Turck is expanding its range of integrated solutions for decentralized power supplies – from cables right through to RFID and I/O modules
23.07.2021
IO-Link Portfolio for Decentralized Automation
12/21 –Turck has expanded its range with an 8-port master with M12 power, a compact 4-port master in IP20, as well as I/O hubs with an external power supply
23.07.2021
Simplified Handling of IO-Link Devices
11/21 –Web server update of the Turck IO-Link masters simplifies the parameterization, commissioning and maintenance
11.05.2021
Inductive Sensors for CFRP Detection
10/21 –Turck has added the world's first inductive sensors for detecting Carbon fiber reinforced polymer to its portfolio
11.05.2021
RFID Read/Write Head for Ex Zone 1/21
09/21 –Turck is presenting the world's only HF read/write head with Ex-m protection for contactless identification in explosion-protected areas
15.04.2021
High Dynamic Inclinometers
08/21 –Turck's inclinometers with IO-Link combine MEMS and gyroscope signals for moving applications and allow fast, reliable measurement even when subject to mechanical interference
15.04.2021
Air Humidity/Temperature Sensor with IO-Link
07/21 –Turck's condition monitoring sensor simplifies condition monitoring for rooms, machines and plants on site and in IIoT systems
11.03.2021
Fast RFID I/O Module for EtherCAT
05/21 –Turck's new TBEC interface supports RFID applications with successions of very fast moving tags and up to 128 read/write heads
11.03.2021
Innovation Prize for Turck China
04/21 –Turck China receives the “2020 Award of Excellence in Digital Manufacturing”
11.03.2021
Turck Awarded in “Germany's Best Employer”
03/21 –A study by German newspaper “Die Welt” on Germany's best employers rated Turck “very highly attractive”
25.01.2021
Turck is Expanding the Executive Board
02/21 –Dr. Michael Gürtner appointed as Managing Director of the Turck Holding GmbH and Werner Turck GmbH & Co. KG
15.01.2021
Turck China Honored with Career Award
01/21 –At the 2020 αi Quality Workplace event Turck attained the “Outstanding Growth Award”
14.12.2020
IO-Link Radar Sensors for Level Measurement
17/20 –Turck's new LRS510 sensor family offers extensive analysis functions for challenging level applications in tanks and silos
14.12.2020
Ultrasonic Level Sensors for Small to Medium-Sized Tanks
16/20 –Turck has rounded off its fluid sensor platform of pressure, flow and temperature sensors with robust ultrasonic sensors for level measurement
14.12.2020
Temperature Sensors with Plug & Play
15/20 –Turck's robust TS+ sensors with IO-Link offer smart functions for easy commissioning and predictive maintenance concepts
14.12.2020
Fast IO-Link Encoders with COM3
14/20 –Turck's new encoder models support IIoT solutions with smart data and achieve transfer rates of 230.4 Kbit/s
12.11.2020
Ultra-Robust HMI Devices with All-Round IP67 Protection
13/20 –Turck's new HMI series enables cabinet-free operating and installation concepts at operating temperatures between -20 and +55 °C
12.11.2020
TX700 HMI/PLC Series Expanded
12/20 –Turck now offers special versions of its HMI/PLC devices for applications in the food and beverage industry and for use in bright ambient light
12.11.2020
IP67 Multi-Reader for HF/UHF RFID and 1D/2D Codes
11/20 –Turck's robust PD67 multiband RFID handheld combines HF and UHF technology with an optional bar code and 2D code scanner in a single device
04.08.2020
IP67 PLC with Direct Cloud Connection and Multiprotocol Ethernet
10/20 –Thanks to its integrated edge gateway, the robust TBEN-L PLC with protection to IP67 can be connected directly to Turck's Cloud platform for straightforward machine control and maintenance
04.08.2020
Robust Pressure Transmitters with IO-Link
09/20 –Turck is expanding its PT1000/2000 pressure sensor range with device variants featuring IO-Link and two programmable switching outputs
04.08.2020
Inductive Safety Sensors with OSSD Outputs
08/20 –Turck's inductive sensors enable wear-free position and range monitoring in safety-related applications
04.08.2020
Condition Monitoring for OEM Control Cabinets
07/20 –The IM18-CCM brings the environment variables via Ethernet to higher-level systems for central condition monitoring in the IIoT
30.06.2020
Ethernet Safety I/O Modules in IP67
06/20 –Turck's TBIP and TBPN full safety block modules control safety applications directly from the field and thus simplify modular machinery
30.06.2020
Bearing-Free IO-Link Rotary Encoder for Ex Areas
05/20 –Turck's contactless QR24-Ex with an IO-Link interface increases plant availability in Ex applications thanks to its dust and shock resistant design
30.04.2020
Programmable RGBW LED Strip With 19 Colors
04/20 –The programmable WLS27 Pro combines illumination and visualization of data and status — also via IO-Link
30.04.2020
Starter Kit to Experience IO-Link
03/20 –Turck's IO-Link system box, consisting of I/O module, sensors and indicator light enables users to discover the benefits of the communication standard
26.03.2020
Ethernet Communication for Ex Areas
01/20 –Turck's GEN-3G excom gateway brings signals from Zone 0 at high data rates to the control system
Turck Expects a Turnover of Around 640 Million Euros
30/19 –Automation specialists predict a consolidated turnover for 2019 slightly below the previous year
New Managing Director for Production & Development
29/19 –Michael Gröbner takes over the management of Werner Turck GmbH & Co. KG and the Turck Holding GmbH
Turck Acquires Stake in Asinco
28/19 –A minority interest in the technology specialist will secure Turck know-how for future IIoT projects
New Production Facility in Europe
27/19 –Turck Automation Technology (TAT), based in Lublin, Poland, aims to better meet the requirements of European customers and shorten supply routes
Turck Logistics Center Establishes Sustainable Packaging Concept
26/19 –Optimized cardboard packaging, recycling paper padding and wet adhesive tape replace plastic padding and PVC adhesive tape
Managed Ethernet Switch with IP67
25/19 –Turck's TBEN-L switch with a GBit high-speed backbone guarantees short cycle times and secure operation in IIoT
LabVIEW Drivers for IP67 Block I/O Modules
24/19 –New drivers turn Turck's compact block I/Os into the robust alternative for test stand automation using IP67 modules – without the need for a PLC directly in the field
Compact Interface Technology for Modular Machines
23/19 –Single-channel IMXK12 interface devices for flat control cabinets on modular or mobile machines
Compact Flow Sensor with IO-Link
22/19 –Turck adds the robust FS+ sensor for flow and temperature monitoring to its fluid portfolio
Optimized Encoder Portfolio
21/19 –With the Efficiency, Industrial and Premium Line Encoder series, Turck is offering encoders for a wide range of applications
IP67 RFID Interface Simplifies Integration
20/19 –The HF bus mode of the TBEN-L-RFID enables up to 128 read/write heads to be connected on four RFID ports
Linux Expansion for RFID-UHF Readers
19/19 –Integrated software platform simplifies the implementation by system integrators
Ethernet Gateway for Remote I/O excom
18/19 –New gateway opens Turck's excom remote I/O solution for the Profinet, Ethernet/IP and Modbus TCP Ethernet protocols
Measuring Sensors with IO-Link
17/19 –Turck adds versatile analog inductive sensors to its portfolio
02.09.2019
Dirk Wunder Takes Over Corporate Marketing at Turck
15/19 –Experienced industry expert aims to drive the marketing strategy for the globalization and digitalization of the automation specialists
Turck Group Preparing for the Future
14/19 –The automation specialists aim to ensure worldwide growth also in the future with an optimized corporate structure
Cascadable Pick-to-Light Device
13/19 –Turck is expanding its offering of pick-to-light components with the PTL110 system, featuring alphanumeric and color signal displays and sensor capabilities
21.05.2019
Interface Device Family Expanded for Non-Intrinsically Safe Signals
11/19 –A high channel density, investment security and use in circuits up to SIL 2 are the outstanding benefits of Turck's new IM12 device series
19.03.2019
PS+ Pressure Sensors with Capacitive Touchpads
10/19 –Turck's robust PS+ Series for intuitive operation represent a generation change in fluid sensor technology
19.03.2019
I/O Solutions with Profinet S2 System Redundancy
09/19 –Turck is supporting the move towards Profinet integration in process automation with the world's first IP67 I/O module with Profinet S2 system redundancy
12.03.2019
SIDI Integrates IO-Link Devices in Profinet
08/19 –Turck's IO-Link masters enable through SIDI (Simple IO-Link Device Integration) the integration of IO-Link devices directly from the Profinet engineering – without any additional software or programming needed
11.03.2019
Factor 1 Sensor for the Food and Beverage Industry
07/19 –The wash-down version of the Q130WD uprox sensor offers a wide range of uses for can filling applications
11.03.2019
Magnetic Field Sensors for C-Groove Cylinders from SMC
06/19 –Turck is adding a special design for SMC pneumatic cylinders to its range of BIM Series magnetic field sensors
11.03.2019
Pressure Transmitters for Mobile Equipment
05/19 –Turck is offering PT1100/2100 pressure sensors for use in mining, forestry, agricultural or building machinery
11.03.2019
Olaf Ophoff Takes Over the Automation Systems Business Unit
04/19 –Oliver Merget, the former Vice President of the business unit, will leave Turck at the end of March
07.02.2019
Guido Frohnhaus Is Leaving the Turck Group
03/19Industry insider Joachim Göddertz is taking over the management on an interim basis
28.01.2019
New Managing Director for Turck Austria
02/19 –Herbert Salzgeber is taking over the management of the Austrian subsidiary
07.11.2018
Two-Digit Growth for Turck Once More
23/18 –The Mülheim automation specialist expects a 10 percent increase in turnover to around 660 million euros
07.11.2018
Wireless Cloud Gateways with UMTS and Wi-Fi
22/18 –Turck's TCG20 Series offers universal IoT wireless gateways specially designed for industrial automation
07.11.2018
UHF Reader Platform for Industry 4.0
21/18 –Direct connection of external antennas increases flexibility of read/write heads and simplifies gate applications in multiplex operation
07.11.2018
Codesys 3 HMI/PLC for Retrofit and Industry 4.0
20/18 –The TX700 HMIs with available interfaces ranging from Modbus RTU to OPC-UA make existing installations fit for modern automation systems
07.11.2018
Hubs and RFID Readers with IO-Link
19/18 –Turck is adding robust Class B IO-Link I/O hubs and IO-Link HF readers to its IO-Link portfolio
07.11.2018
Linear Position Sensors Shock-Proof up to 200 g
18/18 –Turck's enhanced Li linear position sensors measure position values at a frequency of 5 kHz – at measuring lengths of up to 2 m
07.11.2018
Major Expansion of Ultrasonic Sensors Portfolio
17/18 –Turck is expanding its RU ultrasonic sensor portfolio with ten new types in M8 and M12 designs
07.11.2018
Safety Box with IP65 Protection
16/18 –Turck's TBSB safety box disconnects load currents up to 9 A safely and directly in the field
07.11.2018
Galvanically Isolated HART Modules
15/18 –New HART modules for Turck's excom I/O system are faster, transmit more reliably, and can be used at temperatures up to 70 °C
07.11.2018
M12 Field Wireable Push-In Connectors
14/18 –Turck has added field wireable M12 connectors with push-in connection technology to its connectivity portfolio
07.11.2018
Factor 1 Sensors in a Plastic Threaded Barrel
13/18 –Turck is expanding its range of uprox sensors with inductive sensors in a one-piece plastic threaded barrel design
18.10.2018
Ultrasonic Sensors for the OEM Business
12/18 –Turck is expanding its ultrasonic sensor family with the RU50 Eco series
18.10.2018
UHF-Handheld for the Smartphone
11/18 –Turck is expanding its RFID portfolio with the PD20 UHF handheld offering a smartphone connection
30.05.2018
New Sales Company in South Africa
10/18 –Turck and Banner Engineering take over previous sales partners RET Automation Controls in South Africa
30.05.2018
Frequency Transducer/Pulse Counter up to 20kHz
09/18 –Turck has added the flexible IMX12-FI with global Ex approvals to its range of interfaces
30.05.2018
Passive Junctions with an M8 Design
08/18 –Turck is updating its passive junctions in a design with M8 connectors
30.05.2018
Eplan Data for Turck Fieldbus Technology
07/18 –Turck is publishing Eplan data for the most important fieldbus and interface technology products
17.04.2018
IP67 RFID Interface with OPC UA Server
06/18 –Turck's TBEN-L RFID module with an integrated OPC UA server simplifies the connection of factory automation to the IT world
10.04.2018
Turck and Banner Found Joint Venture in Malaysia
05/18 –On March 15, Turck Banner Malaysia Sdn Bhd celebrated the opening of its business premises in Petaling Jaya
10.04.2018
Cloud Solution for Industrial Applications
04/18 –Turck Cloud Solutions uses preconfigured data evaluation for industrial tasks, data security and for simple handling in visualizations
10.04.2018
Beep Simplifies Communication with I/O Modules
03/18 –Turck's Beep concept connects Ethernet networks with up to 33 I/O modules with just one IP address in Profinet, Ethernet/IP and Modbus TCP networks
07.03.2018
Turck Is a Top Employer in Germany
02/18 –Focus Business awarded Turck fifth place for the employer ranking in the “Electrical Engineering and Electronics” sector
23.01.2018
Turck Takes Over Industry Cloud Software from Beck IPC
01/18 –Another building block in the Industry 4.0 portfolio: Technology buyout provides the platform for industrial cloud services of Turck
19.10.2017
Turck Will Exceed the 600 Million Euro Mark
22/17 –The Mülheim automation specialist expects a 15 percent increase in sales
19.10.2017
Turck takes over RFID turnkey solutions provider Vilant Systems
21/17 –Automation specialist expands its portfolio to enhance software, systems and services business
19.10.2017
Change in Company Management
20/17 –Ulrich Turck is retiring – Christian Pauli has been appointed to Managing Director
19.10.2017
Turck Chartwell is now Turck Canada Inc.
19/17 –Turck acquires remaining 50% interest in Turck Chartwell Canada Inc.
19.10.2017
IP67 I/O Module for Serial Interfaces
18/17 –The TBEN-S-2COM connects RS232, RS485 and Modbus RTU devices to Ethernet networks, directly in the field via Turck's multiprotocol standard
19.10.2017
Ethernet Spanner Connects Production Lines In the Field
17/17 –Turck's new IP67 spanner I/O block module enables data exchange between two Ethernet networks directly at the machine connection points
19.10.2017
RFID Modules Enhanced with FLC Functionality
16/17 –The TBEN-S-RFID block I/O modules from Turck come with new functions including a field logic controller function
19.10.2017
Linear Position Sensor for Mobile Hydraulics
13/17 –Turck's new LTE sensor is particularly suitable for measuring the working strokes of hydraulic cylinders in mobile equipment
14.09.2017
New Managing Director for Turck Sweden
12/17 –The 42-year old José Ramalho leads the Turck subsidiary in Sweden since 1 September
27.03.2017
Miniature Encoder for Mobile Equipment
10/17 –The contactless resonator measuring principle enables the compact Ri360-QR20 to be wear-free and permanently sealed
29.03.2017
Reliable Condition Monitoring for Factory Automation
09/17 –Turck's IM12-CCM cabinet guard continuously monitors the relevant ambient variables inside control cabinets and protective enclosures
29.03.2017
Sensor and RFID Tag in One
08/17 –Turck's HF-RFID/sensor tag records and stores measured values such as temperature and pressure and can be read without contact
29.03.2017
Hybrid Safety I/O Module for EtherNet/IP and CIP Safety
07/17 –TBIP hybrid module completes Turck's portfolio of safety solutions
29.03.2017
Ultrasonic Sensor with Analog and Switching Output
06/17 –Turck's “Standard” line of RU ultrasonic sensors reduces the range of variants required by the customer
29.03.2017
Compact Ultrasonic Sensor with IO-Link
05/17 –New RU-U compact variant with IO-Link offers a mute function for simpler multiplex and synchronous operation via the controller
29.03.2017
Sensors for Safety Applications up to SIL3/PL e
04/17 –Turck's safety proximity switches can now also be used for applications with a high demand mode – with redundancy even up to SIL3 and PL e
29.03.2017
Camera for Demanding Applications
03/17 –Banner Engineering's VE Smart Camera combines intuitive operability with maximum performance
29.03.2017
Stainless Steel Encoders with IO-Link
02/17 –Turck is completing its range of contactless EQR24 stainless steel encoders with an IO-Link variant
29.03.2017
Turck and Banner Create Joint Venture in Asia
01/17 –Long-standing strategic partners intensify their ASEAN activities with a joint venture in Singapore
27.10.2016
Turck Expecting Six Percent Growth in Turnover
28/16 – The Mülheim automation specialists are forecasting a group turnover of over 530 million euros for financial year 201627.10.2016
Compact IP67 Controller with Codesys 3
27/16 – Turck's robust TBEN-L-PLC compact controller enables the creation of modular machine concepts for Industry 4.0 without the need for a control cabinet27.10.2016
Compact Ethernet/RFID Interfaces in IP67
26/16 – Turck's new TBEN-S and TBEN-L-RFID block I/O modules simplify the direct RFID integration of HF or UHF read/write heads in installations27.10.2016
New Functions for the TBEN-S Digital Block I/Os
25/16 – Free firmware update for TBEN-S digital modules enables digital filtering, pulse stretching, latched inputs, counters and PWM27.10.2016
Ethernet-Block-I/O with Eight IO-Link Masters
24/16 – The TBEN-L-8IOL for Profinet, Ethernet/IP and Modbus TCP offers impressive performance with an additional power supply for actuators, optimized power management and easy IO-Link device integration27.10.2016
Temperature Measuring Amplifiers with Ultra-High Channel Density
23/16 – Versatile temperature measuring amplifiers for use in SIL2 circuits and in Zone 227.10.2016
Capacitive Sensors with IO-Link
22/16 – IO-Link simplifies setting in difficult applications and increases plant availability through predictive maintenance27.10.2016
Wide Range of Variants in the M8 Proximity Switch Portfolio
21/16 – The modular design of Turck's inductive sensors creates an extensive portfolio with increased switching distances and designs from 40 to 15 mm27.10.2016
Encoder with Fixed Pulse Rate
20/16 – Turck’s QR24-INCR with the nine most common pulse rates is permanently in stock, a further 18 pulse rates are available at short notice27.10.2016
Pressure Sensors for Ex Areas
19/16 – Turck is adding 3GD and analog devices with a combined voltage and current output to its PS series pressure sensors27.10.2016
Laser Sensor Provides Superior Durability
18/16 – The laser measurement sensors of the LTF Series are capable of detecting targets regardless of color, material or sheen from a distance of up to 12 m, straight-on or at an angle27.10.2016
Contactless Angle Sensor for Ex Areas
17/16 – Turck's Ri-DSU35 is the first contactless inductive angle sensor that can also be used in the Ex area – ideal for valve control27.10.2016
Weld Nut Sensor Detects M5 Nuts
16/16 – Turck is adding devices with a wear-free TiN-coating, Ø4 mm design and pigtail connection cable to its range of weld nut sensors28.09.2016
Turck inaugurates sales and marketing center
15/16 – Automation specialist invests 13 million euros on the Mülheim site21.04.2016
RFID Block Module with Integrated Middleware
14/16 – Turck presents RFID Device Control Center with integrated data processing for simple data control in Industry 4.0 applications15.03.2016
HMI with Codesys 3 PLC and Visualization
12/16 – Turck's new TX500 HMI series offers control, operation and visualization in a single device15.03.2016
Efficient Condition Monitoring for Cabinets and Protective Housings
11/16 – Turck's latest IMX12-CCM cabinet condition monitor continuously monitors the relevant ambient variables15.03.2016
Ultrasonic Sensors in Rectangular Angle Head Design
10/16 – Rectangular sensor variants for room monitoring, sensors for large ranges and angle head sensors for mounting in restricted space complete Turck's range of ultrasonic sensors15.03.2016
IO-Link Ultrasonic Sensors for the Ex Area
09/16 – RUU/3GD ultrasonic sensors reliably detect fill levels in Zones 2 and 2215.03.2016
PLC Functionality for Multiprotocol I/O Modules
08/16 –Turck's Ethernet block I/Os can be turned into compact PLCs using the browser-based ARGEE programming software
15.03.2016
Block I/O Module for Serial Interfaces
07/16 – Turck is adding a 2COM module for RS232 or RS485 to its ultra compact TBEN-S block I/O series15.03.2016
Pressure Transmitters for Any Application
06/16 – Turck's extended portfolio of pressure transmitters, the PT series, covers demanding applications in the machine building sector, in explosion hazardous areas, in maritime applications and in drinking water applications15.03.2016
Factor 1 Sensors with Maximum Switching Distances and IO-Link
05/16 – Turck is offering new uprox3 sensors in M30 and rectangular designs with the world's largest switching distances of 20 and 50 mm and with factor 1 – IO-Link makes the devices even more versatile15.03.2016
Rugged Safety Light Screens without Blind Zone
04/16 – Turck introduces simple, rugged Banner Engineering safety light screen with enhanced performance features15.03.2016
Long-Range Fiber Amplifier
03/16 – New DF-G3 allows sensing up to 3,600 mm with both discrete and analog output options15.03.2016
RFID I/O Compact Module for Ethercat
02/16 – Turck is now offering a robust IP67 module of the BL compact series for its BL ident RFID system, which enables the connection of Ethercat master systems20.11.2014
Groundbreaking ceremony for new sales and marketing headquarters
23/14 – Turck gives the goahead for representative and functional new building in Mülheim an der Ruhr09.07.2014
Turck expands production capacities in Beierfeld
09/14 – Saxony's Prime Minister Stanislaw Tillich officially inaugurates new production building22.01.2014
Hans Turck is 90
01/14 - On January 9, the cofounder of the sensor, fieldbus, connection technology and interface specialist Turck celebrated his 90th birthday
20.10.2015
Turck Breaks the 500 Million Euro Mark
26/15 – Mülheim automation specialist expects considerable increase in turnover20.10.2015
Turck Cooperates with Bihl+Wiedemann
25/15 Intensive collaboration between both companies enables Turck to create a portfolio of safety I/O in a short time20.10.2015
Auerböck Managing Director in Austria
24/15 – Turck's previous sales manager Stephan Auerböck is taking over the management of Turck GmbH in Austria20.10.2015
Hybrid Module for Standard and Safety I/Os
23/15 – Turck's hybrid Profinet/Profisafe module with IP67 protection can be adapted flexibly to the signal requirement of any machine11.10.2013
Turck is expecting a 5 percent increase in turnover
10/13 – The Turck Group is expecting a consolidated total turnover of around 450 million euros for the financial year 201320.10.2015
AIDA Block I/O Modules
22/15 – Turck is adding modules with AIDA connection technology for the automotive industry to its TBEN multiprotocol series20.10.2015
First Contactless IO-Link Encoder
21/15 – QR24-IOL simplifies mounting with free zero point selection20.10.2015
IO-Link-Capable uprox3 Sensors
20/15 – IO-Link makes Turck's uprox3 inductive proximity switch into a universal switch – including identification20.10.2015
IMX Interface Series with Worldwide Approval
17/15 – Turck's IMX12 interface series now has North American UL approval20.10.2015
Smart Labels Extend RFID Offering
16/15 – Turck customers can now have their smart labels customized20.10.2015
Hexagon Nut Simplifies Connector Handling
15/15 – Turck has optimized its TXL and TEL connectivity series with coupling nuts for easy tightening by hand or with an open-end wrench13.02.2013
Non-Contact Inductive Encoders in IP69K
02/13 – Turck is presenting the first non-contact and absolutely wear-free universal encoder that stays permanently sealed20.10.2015
Turck Software Manager (TSM)
14/15 – TSM Tool updates application software and configuration files of all Turck solutions19.02.2013
Emergency Stop Button with Illuminated Base
01/13 – New E-Stop buttons combine two functions in one housing02.10.2012
Active Passive Junction Boxes
22/12 – Turck is presenting a new series of passive junction boxes – including an active IO-Link variant for simplifying the connection of binary signals to the control cabinet02.10.2012
New Connectivity Portfolio
21/12 – Turck's new connection and extension cordsets combine several different requirements in two product lines02.10.2012
RFID Handhelds With Customized User Interface
19/12 – Turck is offering individually configurable RFID handheld readers for HF and UHF applications02.10.2012
Simulation Software for UHF-RFID Applications
18/12 – Turck simulates complex UHF-RFID applications with Raytracer software02.10.2012
First Wireless Sensor Familiy
17/12 – Turck introduces first Banner wireless sensors to be easily integrated in radio networks25.05.2012
Compact UHF Read/Write Head
10/12 – Turck presents new read/write head for UHF applications17.01.2012
Turck Receives AEO Certificate
01/12 – Turck customers can now benefit from a simplified and faster customs procedure28.09.2011
Application-optimized RFID-components
20/11 – With combined heads and tags for applications in the food- and high temperature sector, Turck opens up further fields of application for the RFID-System BL ident08.06.2015
Efficient Control Cabinet Monitoring
12/15 – Turck's latest IMX12-CCM cabinet condition monitor continuously monitors the relevant ambient variables inside control cabinets30.04.2015
Werner Turck Dies
11/15 – The co-founder of the Turck Group has died unexpectedly at the age of 8217.04.2015
Next Generation IMX Interface Devices
10/15 – Turck's new IMX12 series offers high signal density, speed, accuracy and flexibility28.09.2011
Turck acquires MTX interest from Eaton
12/11 – As the sole shareholder of MT ElektroniX GmbH in Detmold, Turck is boosting its development activities in the area of fieldbus technology25.08.2011
New VP for business unit automation systems
10/11 – Oliver Merget takes over responsibility for the worldwide product management of fieldbus, HMI and RFID solutions from Turck25.08.2011
Wireless connection of modbus nodes
09/11 – New DX80DR multihop data radios from Banner Engineering significantly increase range of wireless I/O networks11.03.2015
Factor 1 Sensors of the Third Generation
09/15 – Turck's uprox3 series offers the most compact designs up to 4 mm in diameter and the largest switching distances for all metals11.03.2015
Compact RFID Read/Write Head
08/15 – Turck's new TB-Q08 HF read/write head is particularly suitable for use in restricted mounting conditions11.03.2015
I/O Hub with 16 Universal Inputs/Outputs
07/15 – Turck's I/O hub brings 16 incoming or outgoing digital signals to the controller via IO-Link11.03.2015
Programmable Ethernet Gateways in IP20 and IP67
06/15 – Codesys 3 programmable multiprotocol gateways from Turck offer a smart interface to Profinet, Ethernet/IP and Modbus TCP11.03.2015
Contactless QR24 Encoder Speaks CANopen
05/15 – Turck's QR24 inductive encoder series is now also available with a CANopen interface for mobile machines and industrial applications11.03.2015
Robust Miniature Sensors
04/15 – Turck offers inductive miniature sensors with a permanently visible status LED in the active face11.03.2015
Expandable Compact Safety Controller
03/15 – XS26-2 features Boolean logic for programming flexibility in a wide range of applications11.05.2010
Wireless Modbus Network
08/10 – Turck’s new DX80 from Banner Engineering replaces costly wiring in wide area installations09.12.2014
Werner Turck Receives Federal Cross of Merit
24/14 – Co-founder of the Turck group was awarded for entrepreneurial commitment and decades of volunteering in the local area21.10.2014
Turck on Course for Growth
22/14 – German automation specialist will increase this year's group turnover to around 470 million euros21.10.2014
Turck Acquires Sales Partner in Canada
21/14 – Automation specialist aims to expand leading position in North America with its newest subsidiary21.10.2014
Ultra-Compact Block I/O for Analog Signals
20/14 – Turck has added devices with universal analog in- and outputs to its TBEN-S series of Multiprotocol block I/O21.10.2014
Capacitive Sensors with Single-Click Teach
19/14 – Turck's BCT sensors offer maximum user friendliness with teach buttons and LED back end21.10.2014
Encoder with User-Definable Pulse Counting
18/14 – New incremental version of Turck's contactless QR24 encoder can be set to individual requirements by software or teach adapter21.10.2014
Inductive Compact Sensors in Short Designs
17/14 – Turck has added two new modules to increase the possible options of its excom I/O system21.10.2014
New Resistance and Sensor Modules for excom
16/14 – Turck has added two new modules to increase the possible options of its excom I/O system21.10.2014
Ship Approval for excom I/O System
15/14 – The new “marine ship approved” rack makes the complete excom system suitable for use on board ships21.10.2014
Connection Technology for the Food Industry
14/14 – Turck offers cables and connectors for hygienic and standard applications in the food industry21.10.2014
Straight Male Connectors with LED
13/14 – Turck is the first manufacturer to offer straight male connectors with three LEDs28.04.2014
QR24 Contactless Encoders in Stainless Steel
08/14 – Turck is now offering the QR24 inductive encoder as a stainless steel type07.04.2014
German Chancellor visits Turck at Hannover Trade Fair
07/14 - German Chancellor Dr. Angela Merkel and the Dutch Prime Minister Mark Rutte inform themselves on the Hannover Messe about Turck03.04.2014
Ultra-compact Multiprotocol I/O Modules
06/14 – The 32 mm slim TBEN-S modules from Turck can be operated automatically in Profinet, Modbus TCP or EtherNet/IP thanks to the multiprotocol communication18.03.2014
Flexible Safety Controller
05/14 – The SC26-2 safety controllers provide easy to use PLC-level capability and control18.03.2014
IO-Link Master Modules
04/14 – New master modules extend Turck's BL20 and BL67 I/O systems with IO-Link functionality for a large number of fieldbus and Ethernet protocols18.03.2014
Ethernet Multiprotocol I/O Modules with Web Server
03/14 – Turck's FEN20 provides operating elements and other transducers with Ethernet-capability
18.03.2014
Inductive Couplers
02/14 – Turck's new NIC series transfers data and up to 12 Watts of power without contact28.10.2013
Variable High Performance Ultrasonic Sensors
17/13 – Turck is presenting a new ultrasonic sensor series with short blind zones, large measuring ranges and a wide range of parameter options28.10.2013
Block I/O Generation for -40 to +70 °C
16/13 – Supply concept of the TBEN and TBDP block I/O series allows safety-related disconnections28.10.2013
Communication-Enabled Temperature Sensors
15/13 – At this year's SPS IPC Drives fair, Turck is presenting highly compact temperature transmitters with an IO-Link interface28.10.2013
Flexibly Positioned Flow Sensors
14/13 – The new mounting concept separates the process connection from the sensor unit, thus simplifying aligned fitting
28.10.2013
Photoelectric Sensors for the Food Industry
12/13 – Turck is presenting the IP69K photoelectric sensors for use in the food and pharmaceutical industry28.10.2013
Fieldbus Junction Boxes with Integrated Diagnostics
11/13 – Junction boxes for Foundation Fieldbus and Profibus-PA can be used worldwide in all Ex zones11.10.2013
Compact UHF RFID Read/Write Head
09/13 – Turck's Q120 read/write head is designed for UHF applications with restricted mounting space
11.10.2013
Pressure Sensors on Demand
08/13 – As from now, Turck will be able to supply the pressure sensors of the PS500 series within a few working days
11.10.2013
QR24 Contactless Encoders – Portfolio Expanded
07/13 – Turck is now also offering the QR24 inductive encoder with a voltage/current output as well as incremental variants
21.06.2013
New Building in Detmold
Turck opens its new development center for fieldbus technology and RFID19.02.2013
BL20 Gateway for Serial Modbus Communication
05/13 – Turck is combining several serial Modbus standards in one compact gateway19.02.2013
Factor 1 Sensor in Washdown Housing
04/13 – Turck is offering a robust Q80 uprox+ proximity switch with a 75 mm switching distance02.10.2012
IP67 Power Supply Units for Direct Mounting in the Field
03/13 – Turck's robust 24 V switched mode power supply units for field mounting reduce cabling23.11.2012
Turck Inaugurates New Production Complex
27/12 – The Minister President of North Rhine-Westphalia Hannelore Kraft and ZVEI President Friedhelm Loh praise the clear commitment to the area02.10.2012
Turck Expecting 430 Million Euro Group Turnover
26/12 – Mülheim automation specialist is expecting as high a turnover for 2012 as for last year02.10.2012
Miniature Magnetic Field Sensor for Short Stroke Cylinders
25/12 – Turck is presenting the shortest magnetic field sensor on the market in the form of the BIM-UNTK02.10.2012
Fully Parameterizable 3D Inclinometers
24/12 – First 2x360° inclinometer can be individually adjusted by the customer to suit every application02.10.2012
Inductive Linear Position Sensors for Motion Control
23/12 – Turck is offering a high-speed inductive linear position sensor for closed-loop control tasks02.10.2012
Multiprotocol Ethernet Gateways and Block I/Os
20/12 – New Turck technology processes Profinet IO, Ethernet/IP and Modbus TCP in a single device02.10.2012
New V. P. Sales Factory Automation at Turck
16/12 – Jürgen Grabow is responsible for Turck sales activities in the Factory Automation market25.05.2012
360 Degree Angle Sensor for Rotary Actuators
14/12 – At the Achema fair, Turck is presenting 360 degree inductive sensors for the position control of valves and flaps25.05.2012
NAMUR Sensor with Terminal Chamber Connection
13/12 – Turck is presenting SIL2 and Atex-approved Namur sensors with a flexible terminal chamber connection25.05.2012
BL20 with redundant power supply
12/12 – Redundant power supply modules increase the system availabilityof Turck's BL20 I/O system
25.05.2012
Radar-sensor for detection of moving objects
11/12 – R-Gage Series supports collision avoidance and vehicle detection16.03.2012
Chinese Minister Visits Turck Stand
09/12 – The fair visit of several delegations underscores Turck's position in the Chinese automation market22.03.2012
RFID: Large Sensing Ranges in the HF Range
08/12 – Turck's new RFID read/write heads increase the maximum sensing range in the HF range to one meter22.03.2012
Miniature Linear Position Sensors
07/12 – Turck expands its LI-Q17 position sensor series for measuring ranges from 50 to 300 mm22.03.2012
Flexible Angle Sensors
06/12 – Turck's RI angle sensors allow application-specific teach process in the field22.03.2012
Dual Display Fiber Amplifier
05/12 – New DF-G1 Expert handles small part detection and low contrast situations22.03.2012
Fast Startup Block I/O Module
04/12 – Turck presents Ethernet/IP I/O module for fast startup applications on robot tool changers22.03.2012
Ethercat Gateway for High-Speed Applications
02/12 – Turck presents Ethercat gateway for BL20 I/O system28.09.2011
Highest turnover in the company's history
21/11 – Turck expects a 25 % increase in turnover for the current financial year 2011, exceeding 430 million euro28.09.2011
FF- and Profibus-PA portfolio expanded
19/11 – Turck introduces a new multibarrier for Foundation Fieldbus and Profibus-PA as well as a FF-Diagnostic-Power-Conditioner with expanded diagnostic functions18.09.2011
excom remote I/O with new functions
18/11 – Turcks remote I/O system for zone 1 and 2 allows a validated connection of the field instrumentations to the guidance system during operation28.09.2011
24V-switching power supply for industrial use
17/11 – Turck's robust 24 V switched mode power supply units for field mounting reduce cabling28.09.2011
Linear position sensors for hydraulic cylinders
14/11 – Magnetostrictive LTX-series expands Turcks linear position portfolio28.09.2011
Turck intensifies RFID-commitment
13/11 – Turck and deister electronic arrange a long-term technology- and know-how-transfer in the field of UHF-RFID-technology28.09.2011
Turck appoints new managing director
11/11 – After the retirement of Werner Turck, Guido Frohnhaus now completes the management board of the Turck-group
14.07.2011
Compact temperature sensors
08/11 – Turck's new TTM-sensor family with processing electronics integrated into the M12x1-connector promises compact temperature measurement in the smallest space29.03.2011
BL67 Adapter for Parker Valves
07/11 – New adapter module for Turck’s I/O system BL67 allows connection of electrical and pneumatic components in a minimal space
29.03.2011
M12x1 Connector-Line
06/11 – Turck extends its connectivity portfolio with the M12x1 round connector-range “base line“ for standard applications in machine-building29.03.2011
Robust powerfast-series up to M40
05/11 – Turck expands its connection technology-series for power and signal transmissions up to 42 A and 600 V about M40 connectors02.03.2011
Flexible factor-1-sensor
04/11 – Turck presents compact QP08 in non-flush plastic version for packaging-, installation- and handling-industry02.03.2011
Image sensor with multiple inspections
03/11 – iVu Plus Vision Sensor with Ethernet interface can recognize up to ten different patterns within the same inspection02.03.2011
Encoders complete portfolio
02/11 – Turck expands its range of sensors with encoders in different types and designs02.03.2011
Fail-safe mini displacement sensor
01/11 – Turck presents the first inductive miniature linear displacement sensor for a measuring range from 50 to 200 mm, which is using the resonant circuit measuring principle15.04.2010
20 years Turck in Beierfeld
06/10 – Turck celebrates 20th anniversary of its saxon site this summer
30.03.2010
Intrinsically safe Profibus gateway
05/10 – High performance gateway enhances the availability of Turck’s zone 1 remote I/O system, excom30.03.2010
Vision Sensor with Touchscreen
04/10 – New remote display units expand capabilities of Image sensor and barcode reader30.03.2010
Variable inclination-sensor series
03/10 – Turck provides a new portfolio of inclination sensors with analog or digital output and CANopen interface26.01.2010
DataMatrix/Barcode reader with touch-screen setup
02/10 – Turck’s new iVu BCR reads multiple codes in the same image and is set up without a PC26.01.2010
Compact safety light curtain with no dead zones
01/10 – Turck’s new EZ-Screen LP combines robust performance with low costOptical Sensors in Miniature Format
12/19 –Turck is presenting the VS8 series for mounting in confined spaces
15.03.2016
Robust LED Strip Lights
13/16 – With the Banner Engineering WLS 27 series Turck offers durable lighting solutions for extreme environments19.10.2017
Multi-colored RGB Indicator Lights with IO-Link
14/17 –Banner K30L2 and K50L2 indicators feature RGB technology for up to seven colors in a single indicator – IO-Link technology offers even more colors despite using a standard cable
19.10.2017
Illuminated Touch Buttons in a Flat Design
15/17 –Banner K50 Flat ideal for pick-to-light applications in restricted spaces
20.10.2015
Robust Laser Sensor with IO-Link
19/15 – Versatile laser sensor reliably detects 1 mm distance changes on difficult black or shiny targets07.08.2012
High Intensity LED Indicator Lights
15/12 – Turck presents five new daylight visible EZ-Light models from Banner Engineering28.09.2011
LED work lights for industrial use
15/11 – Robust LED work lights from Turck’s partner Banner Engineering ensure a reliable, energy-saving illumination of workplaces and control cabinets11.03.2015
LED Indicator Lights with a Larger Illuminated Surface
02/15 – Turck's TL70 and K90 LED indicators provide machine indication for large-scale applications11.03.2015
Multi-functional Vision Sensor
01/15 – New iVu Plus Gen2 series includes resolution options to optimize speed & quality21.10.2014
Compact LED Tower Light
12/14 – TL50C LED tower lights offer uniform brightness in compact housing21.10.2014
Dual Color LED Strip Lights
11/14 – The WLS28-2 with two LED colors enhances lighting flexibility in industrial applicationsYour search did not match

Klaus Albers
Director Marketing Services & Public Relations
Phone :+49 208 4952-149
Fax : +49 208 4952-199
E-mail: klaus.albers@turck.com

Simon Dames
Team Leader Content & Public Relations
Phone :+49 208 4952-125
Fax : +49 208 4952-199
E-mail: simon.dames@turck.com