The compact TNIC switches ensure optimum space utilization in the control cabinet

Compact Switches for the Control Cabinet

12/24 – Turck launches robust, cost-efficient TNIC switch series with compact metal housing and wide voltage and temperature range

Mülheim, September 26, 2024

Turck is expanding its TNIC series with unmanaged switches with the smallest possible housing dimensions and robust full metal housing. These features allow optimum space utilization in the control cabinet for the creation of efficient and cost-saving network solutions.

A wide voltage range from 6 to 36 VDC allows a flexible power supply. Their wide operating temperature range between -40 and +70 °C guarantees reliable operation even in switch cabinets in exposed locations. The robust unmanaged switches of the TNIC series with protection to IP30 are available with 5, 8 or 16 ports for Fast Ethernet and 5 and 8 ports for Gigabit Ethernet. The new TNIC series replaces the previous SE20 series.

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top