Connectivity
02.11.2023
Shock Proof Inductive Couplers
14/23 –Turck's new NIC series transfers data and up to 18 watts of power without contact
02.11.2023
Bluetooth Connectors Monitor Cable and Contact Condition
13/23 –Turck's M12Plus connectors monitor the voltage drop in the cable to prevent expensive plant downtimes and unscheduled maintenance work
07.09.2023
Robust Ethernet Cordset Series
11/23 –Turck's 4422 series is a complete series of Ethernet cables
29.09.2022
Welding Spark Resistant Connection Technology
10/22 –The TXO3701 and TXY3713 series cables meet the most rigorous requirements of the automobile manufacturers for use in welding applications
19.08.2021
Comprehensive M12 Power Portfolio
13/21 –Turck is expanding its range of integrated solutions for decentralized power supplies – from cables right through to RFID and I/O modules
07.11.2018
Hubs and RFID Readers with IO-Link
19/18 –Turck is adding robust Class B IO-Link I/O hubs and IO-Link HF readers to its IO-Link portfolio
07.11.2018
M12 Field Wireable Push-In Connectors
14/18 –Turck has added field wireable M12 connectors with push-in connection technology to its connectivity portfolio
30.05.2018
Passive Junctions with an M8 Design
08/18 –Turck is updating its passive junctions in a design with M8 connectors
20.10.2015
Hexagon Nut Simplifies Connector Handling
15/15 – Turck has optimized its TXL and TEL connectivity series with coupling nuts for easy tightening by hand or with an open-end wrench11.03.2015
I/O Hub with 16 Universal Inputs/Outputs
07/15 – Turck's I/O hub brings 16 incoming or outgoing digital signals to the controller via IO-Link21.10.2014
Connection Technology for the Food Industry
14/14 – Turck offers cables and connectors for hygienic and standard applications in the food industry21.10.2014
Straight Male Connectors with LED
13/14 – Turck is the first manufacturer to offer straight male connectors with three LEDs18.03.2014
Inductive Couplers
02/14 – Turck's new NIC series transfers data and up to 12 Watts of power without contact02.10.2012
Active Passive Junction Boxes
22/12 – Turck is presenting a new series of passive junction boxes – including an active IO-Link variant for simplifying the connection of binary signals to the control cabinet02.10.2012
New Connectivity Portfolio
21/12 – Turck's new connection and extension cordsets combine several different requirements in two product lines25.08.2011
Wireless connection of modbus nodes
09/11 – New DX80DR multihop data radios from Banner Engineering significantly increase range of wireless I/O networksYour search did not match