Advantages

Icon modularity

Decentralized safety for consistent modularization

The hybrid TBPN safety I/O modules for PROFIsafe and TBIP for CIP safety offer the advantage of having their own autonomous safety controller on board, which is used to pre-program and test the safety functions offline. This makes it easier to reproduce safety applications and considerably accelerates the commissioning process. In live operation, a central safety control system can control the application via safety Ethernet. 

Passive safety 

Decentralized safety can also be designed as passive. This only ensures that the voltage of actuators is safely switched off in critical situations (or in the event of an emergency). For this purpose, the I/O groups provide consistent galvanic separation between the sensor voltage (V1) and actuator voltage (V2). Turck offers the TBSB safety box, which safely switches off the V2 voltage of downstream modules. All Turck I/O components—including the IP67 IO-Link master—separate V1 and V2. Passive safety concepts are relatively inexpensive and still offer all the advantages of decentralized architectures. 

Icon for low costs

Multiprotocol safety controller for central installations

For central installations, Turck offers the SC10, SC26 and XS26 safety controllers from Banner Engineering. All three devices can be used as device/slave in PROFINET, Modbus TCP or Ethernet/IP networks. This means that users can always use the same safety application, regardless of the market for which a plant or machine is intended. 

The SC10 controller features the serial ISD safety protocol. ISD allows chains of up to 32 devices to be connected as slaves. The ISD protocol is modulated to a voltage of 24 V. Information about switching states and diagnostics of the safety sensors can be accessed via the controller.

XS26 controller easy to expand

Another advantage of central safety controllers is that they are easy to expand. If all inputs and/or outputs on the controller are occupied, the number of connections on the XS26 can be easily extended by supplementary modules. Up to eight elements can be added as an input, output, OSSD or relay module.

Intuitive software enables drag-and-drop safety programming

The free software for the Banner safety controllers provides a simple graphical interface for configuring and simulating safety applications and various export options for documentation. The programs can be copied and transferred to other controllers via USB sticks. 

Screenshot of a safety controller software

The safety controller software from Banner Engineering enables safety programming without program code

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top