Identification of Printing Color Cartridges

Calculate the color change time and fill level with RFID

Using the wrong color cartrigde can harm the result of a print, cause production downtime with service call or even damage machines. This can be reliably prevented by automated identification of cartridges by means of RFID. Aditionally the system can be empowered to warn the user to change a cartrigde timely. The right point in time is calculated out of date of cartridge installation and its expirary date. By estimation of the alreasy used color it approxiamtely generates the fill level of every single color container.

Your Benefits

  • The RFID system BLident ensures a flawless printing result by continuous identification of the correct colour cartridges
  • No production downtime or machine damagecaused by improper printing colors
  • Cost-efficient bus-mode read/write heads

  • Up to 32 readers can be connected on one channel of the TBEN-S interface in bus mode

  • The compact read/write heads TN-Q14 can be easily mounted behind the cartridges

  • The read/write head TN-Q14-0.15-RS4.47T/C53 can be connected in bus mode

  • Preconfigured funcitions ease the integration of the RFID interface TBEN-S2-2RFID

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top