Fieldbus Technology
24.07.2025
IO-Link Hub for Standard Applications
10/25 –Turck's new I/O hub provides a cost-effective connection for digital signals in IO-Link applications with moderate requirements
15.08.2024
Ethernet Multiprotocol Now Also with CC-Link
10/24 –Turck is extending the multiprotocol capabilities of its TBEN-S and TBEN-L block I/O module series with the addition of CC-Link IE Field Basic, thus combining the world's most important Ethernet protocols in a single solution
18.04.2024
Energy Measurement Module for BL20 I/O System
06/24 –Turck is expanding the BL20 I/O system with 3-phase energy measurement terminals to create an integrated energy management solution
05.04.2023
Flexible IO-Link Class A Master
06/23 –Turck's TBEN-L-8IOLA improves cost efficiency in typical IO-Link applications for complex sensor systems and terminal devices
03.11.2022
FOC Converters Transmit Fieldbus Data via FOC
13/22 –Turck's FOC series transmits intrinsically safe fieldbus telegrams via fiber optic cables – also over distances greater than 2500 meters
28.04.2022
IIoT Functions for excom Ethernet I/O System
04/22 –Firmware update adds functions such as web server, “HCiR” and parallel access to HART devices to excom Ethernet gateways
10.03.2022
Compact 4-I/O Module for Intralogistics
01/22 –Turck's TBEN-S1-4DXP improves cost efficiency in distributed systems with a low I/O density
09.12.2021
Decentralized I/O Solutions for the Ex area
25/21 –Ex approval of Turck's TBEN-S and TBEN-L block I/O series enables cabinet-free modularization right into ATEX Zone 0 for the first time
21.10.2021
EtherCAT Block I/O with Eight IO-Link Masters
18/21 –The ultra-robust TBEC-LL-8IOL enables Turck's entire IO-Link portfolio to be used also in EtherCAT applications
23.09.2021
Flexible Drive Control of Roller Conveyors
15/21 –Turck's new TBEN I/O module with on-board logic simplifies parameterization and operation of roller motors
23.07.2021
IO-Link Portfolio for Decentralized Automation
12/21 –Turck has expanded its range with an 8-port master with M12 power, a compact 4-port master in IP20, as well as I/O hubs with an external power supply
04.08.2020
IP67 PLC with Direct Cloud Connection and Multiprotocol Ethernet
10/20 –Thanks to its integrated edge gateway, the robust TBEN-L PLC with protection to IP67 can be connected directly to Turck's Cloud platform for straightforward machine control and maintenance
30.06.2020
Ethernet Safety I/O Modules in IP67
06/20 –Turck's TBIP and TBPN full safety block modules control safety applications directly from the field and thus simplify modular machinery
30.04.2020
Starter Kit to Experience IO-Link
03/20 –Turck's IO-Link system box, consisting of I/O module, sensors and indicator light enables users to discover the benefits of the communication standard
26.03.2020
Ethernet Communication for Ex Areas
01/20 –Turck's GEN-3G excom gateway brings signals from Zone 0 at high data rates to the control system
Managed Ethernet Switch with IP67
25/19 –Turck's TBEN-L switch with a GBit high-speed backbone guarantees short cycle times and secure operation in IIoT
LabVIEW Drivers for IP67 Block I/O Modules
24/19 –New drivers turn Turck's compact block I/Os into the robust alternative for test stand automation using IP67 modules – without the need for a PLC directly in the field
Ethernet Gateway for Remote I/O excom
18/19 –New gateway opens Turck's excom remote I/O solution for the Profinet, Ethernet/IP and Modbus TCP Ethernet protocols
19.03.2019
I/O Solutions with Profinet S2 System Redundancy
09/19 –Turck is supporting the move towards Profinet integration in process automation with the world's first IP67 I/O module with Profinet S2 system redundancy
12.03.2019
SIDI Integrates IO-Link Devices in Profinet
08/19 –Turck's IO-Link masters enable through SIDI (Simple IO-Link Device Integration) the integration of IO-Link devices directly from the Profinet engineering – without any additional software or programming needed
07.11.2018
Hubs and RFID Readers with IO-Link
19/18 –Turck is adding robust Class B IO-Link I/O hubs and IO-Link HF readers to its IO-Link portfolio
07.11.2018
Galvanically Isolated HART Modules
15/18 –New HART modules for Turck's excom I/O system are faster, transmit more reliably, and can be used at temperatures up to 70 °C
30.05.2018
Eplan Data for Turck Fieldbus Technology
07/18 –Turck is publishing Eplan data for the most important fieldbus and interface technology products
10.04.2018
Beep Simplifies Communication with I/O Modules
03/18 –Turck's Beep concept connects Ethernet networks with up to 33 I/O modules with just one IP address in Profinet, Ethernet/IP and Modbus TCP networks
19.10.2017
IP67 I/O Module for Serial Interfaces
18/17 –The TBEN-S-2COM connects RS232, RS485 and Modbus RTU devices to Ethernet networks, directly in the field via Turck's multiprotocol standard
19.10.2017
Ethernet Spanner Connects Production Lines In the Field
17/17 –Turck's new IP67 spanner I/O block module enables data exchange between two Ethernet networks directly at the machine connection points
19.10.2017
RFID Modules Enhanced with FLC Functionality
16/17 –The TBEN-S-RFID block I/O modules from Turck come with new functions including a field logic controller function
29.03.2017
Hybrid Safety I/O Module for EtherNet/IP and CIP Safety
07/17 –TBIP hybrid module completes Turck's portfolio of safety solutions
27.10.2016
New Functions for the TBEN-S Digital Block I/Os
25/16 – Free firmware update for TBEN-S digital modules enables digital filtering, pulse stretching, latched inputs, counters and PWM27.10.2016
Ethernet-Block-I/O with Eight IO-Link Masters
24/16 – The TBEN-L-8IOL for Profinet, Ethernet/IP and Modbus TCP offers impressive performance with an additional power supply for actuators, optimized power management and easy IO-Link device integration21.04.2016
RFID Block Module with Integrated Middleware
14/16 – Turck presents RFID Device Control Center with integrated data processing for simple data control in Industry 4.0 applications15.03.2016
PLC Functionality for Multiprotocol I/O Modules
08/16 –Turck's Ethernet block I/Os can be turned into compact PLCs using the browser-based ARGEE programming software
15.03.2016
Block I/O Module for Serial Interfaces
07/16 – Turck is adding a 2COM module for RS232 or RS485 to its ultra compact TBEN-S block I/O series15.03.2016
RFID I/O Compact Module for Ethercat
02/16 – Turck is now offering a robust IP67 module of the BL compact series for its BL ident RFID system, which enables the connection of Ethercat master systems20.10.2015
Turck Cooperates with Bihl+Wiedemann
25/15 Intensive collaboration between both companies enables Turck to create a portfolio of safety I/O in a short time20.10.2015
Hybrid Module for Standard and Safety I/Os
23/15 – Turck's hybrid Profinet/Profisafe module with IP67 protection can be adapted flexibly to the signal requirement of any machine20.10.2015
AIDA Block I/O Modules
22/15 – Turck is adding modules with AIDA connection technology for the automotive industry to its TBEN multiprotocol series20.10.2015
Turck Software Manager (TSM)
14/15 – TSM Tool updates application software and configuration files of all Turck solutions11.03.2015
Programmable Ethernet Gateways in IP20 and IP67
06/15 – Codesys 3 programmable multiprotocol gateways from Turck offer a smart interface to Profinet, Ethernet/IP and Modbus TCP21.10.2014
Ultra-Compact Block I/O for Analog Signals
20/14 – Turck has added devices with universal analog in- and outputs to its TBEN-S series of Multiprotocol block I/O21.10.2014
New Resistance and Sensor Modules for excom
16/14 – Turck has added two new modules to increase the possible options of its excom I/O system21.10.2014
Ship Approval for excom I/O System
15/14 – The new “marine ship approved” rack makes the complete excom system suitable for use on board ships03.04.2014
Ultra-compact Multiprotocol I/O Modules
06/14 – The 32 mm slim TBEN-S modules from Turck can be operated automatically in Profinet, Modbus TCP or EtherNet/IP thanks to the multiprotocol communication18.03.2014
IO-Link Master Modules
04/14 – New master modules extend Turck's BL20 and BL67 I/O systems with IO-Link functionality for a large number of fieldbus and Ethernet protocols18.03.2014
Ethernet Multiprotocol I/O Modules with Web Server
03/14 – Turck's FEN20 provides operating elements and other transducers with Ethernet-capability
28.10.2013
Block I/O Generation for -40 to +70 °C
16/13 – Supply concept of the TBEN and TBDP block I/O series allows safety-related disconnections28.10.2013
Fieldbus Junction Boxes with Integrated Diagnostics
11/13 – Junction boxes for Foundation Fieldbus and Profibus-PA can be used worldwide in all Ex zones19.02.2013
BL20 Gateway for Serial Modbus Communication
05/13 – Turck is combining several serial Modbus standards in one compact gateway02.10.2012
Multiprotocol Ethernet Gateways and Block I/Os
20/12 – New Turck technology processes Profinet IO, Ethernet/IP and Modbus TCP in a single device25.05.2012
BL20 with redundant power supply
12/12 – Redundant power supply modules increase the system availabilityof Turck's BL20 I/O system
22.03.2012
Fast Startup Block I/O Module
04/12 – Turck presents Ethernet/IP I/O module for fast startup applications on robot tool changers22.03.2012
Ethercat Gateway for High-Speed Applications
02/12 – Turck presents Ethercat gateway for BL20 I/O system28.09.2011
FF- and Profibus-PA portfolio expanded
19/11 – Turck introduces a new multibarrier for Foundation Fieldbus and Profibus-PA as well as a FF-Diagnostic-Power-Conditioner with expanded diagnostic functions18.09.2011
excom remote I/O with new functions
18/11 – Turcks remote I/O system for zone 1 and 2 allows a validated connection of the field instrumentations to the guidance system during operationYour search did not match
























































