Applications
Cloud-based Remote Machine Maintenance
Special machine manufacturer Velco uses a remote monitoring solution based on Turck Cloud Solutions for locating error sources and monitoring production parameters
Cloud-based Level Monitoring
Battery-powered ultrasonic sensors wirelessly transmit data on lubricant levels to the Cloud
Modular Conveyor System
e-Carts from Krups Fördersysteme optimize the assembly and testing track in the battery pack production of a German car manufacturer; Turck's IP67 PLCs provide the decentralized operation control
Fast Tag Detection at Warehouse Gates
Multiplex operation with external antennas on RFID UHF read/write head Q180
Tool Identification with RFID
Turck's BL ident RFID system reduces the reading time for the tool turret of a CNC machine from 130 to 10 seconds
Challenge Tool Changer
Many applications require that parts of a machine are changed to accommodate different phases in the production cycle.
Efficient Monitoring of Cabinets in the Field
Monitoring the condition of cabinets and other housings in the field can be difficult. Generally, several separate sensors and connections are needed in the housing. A clever and compact alternative is Turck’s cabinet guard IMX12-CCM.
Identification of Cryovessels
The BL ident RFID system from Turck enables clear and seamless monitoring during transportation and storage.
Recording the Swivel Movement of a Core Shooter
Short cycle times are particularly important when manufacturing sand cores for metal casting using core shooters. The swivel movement of the core carrier, which is recorded by the contactless IO-Link encoder QR24-IOL from Turck, has a major influence on the clock rate of the machine.
RFID Identifies Pharmaceuticals
Together with other partners, Turck Korea has implemented a complete serialization and identification system for pharmaceutical products – from the production plant to the dispatch warehouse
Exact Height Positioning
In its Flying Fish roundabout ride, Zierer Karussell- und Spezialmaschinenbau GmbH previously measured the horizontal position of the gondola arms using individual proximity switches.
- Topics & Technologies