Speed Control via Radar Sensor QT50

Linde Material Handling offers a system for its fork lift trucks that automatically reduces the maximum speed in indoor areas as soon as the QT50 radar sensor from Banner Engineering detects a hall roof above the fork lift truck

With its SpeedAssist system, Linde Material Handling is helping its fork lift truck customers to increase the safety of transport on company premises. The Linde SpeedAssist detects whether the fork lift truck is in a hall, and in this case reduces the maximum speed to a predefined value that can be set in the vehicle controls. Indoor operation is detected as soon as the QT50 radar sensor from Banner Engineering detects a hall roof. The sensor from the Turck portfolio offers impressive performance thanks to its robust design and variable setting options. It can thus be set to the individual requirements of virtually any factory premises.
  • Banner Engineering’s QT50 radar sensor detects the hall roof from the roof of the cab

  • QT50

  • Jennifer Skarabisch | Linde Material Handling

  • The compact dimensions, robust design and flexibility were key factors in choosing Banner’s QT50

  • Linde’s SpeedAssist increases safety in factory and warehouse halls

Excess speeds are just as much an accident risk in fork lift truck traffic as in road traffic. This is particularly the case in production halls and warehouses, since the vehicles are frequently operating in restricted conditions with many employees moving around at the same time. These are then seen too late, since vision is often impaired by machinery or shelves, walls or columns. Fork lift truck development is thus faced with the challenge of optimally combining the requirements of safety and economy.

SpeedAssist: Safety with a high handling capacity

A manufacturer of fork lift trucks that is focusing on this task is Linde Material Handling GmbH, a company belonging to the KION Group. Linde Material Handling is one of the world’s leading manufacturers of fork lift trucks and storage technology devices and market leaders in Europe.

Many customers wanted a solution that did not depend on the individual decision of the driver. Jennifer Skarabisch, who is responsible for electrical engineering in the fork lift and industrial truck department at Linde Material Handling, and her colleague Michael Fuchs, product manager for Parts in the Customer Services department at Linde Material Handling, continued to pursue the issue and developed the SpeedAssist, which reduces the maximum speed in indoor areas automatically.

The automatic reduction of maximum speed in indoor areas saves the customer from having to make any changes to the existing infrastructure. The fork lift truck itself had to provide the solution. The obvious option was for the fork lift truck to detect the hall roof with a sensor.

QT50 radar sensor meets all criteria

The criteria of the selection process included a large range, with compact dimensions and robust design, since the sensors are used outdoors and are occasionally subject to high vibrations including shocks. Our in-house testing for these criteria found a radar sensor from the Turck portfolio to have the best results: The QT50 radar sensor developed by Turck’s partner Banner Engineering.

Hall roof detection up to a height of 24 meters

The sensor of the SpeedAssist detects hall rooves up to a height of 24 meters. It indicates to the controller via a switching output whether a roof has been detected. The controller then gently slows down the driven speed or allows the higher maximum speed in the outdoor area. Electrical engineer Skarabisch highlighted the sensor’s ability to be adapted easily to the customer’s requirements as one of the positive features.

Linde has been offering the SpeedAssist as a retrofit solution since July 2015.

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top