Machine Safety
30.10.2024
Safety Multiprotocol Modules with Safe Link
16/24 –Turck's safety network platform offers cost-efficient and flexible safety solutions for small to medium-sized plants – right through to ATEX Zone 2/22
04.08.2020
Inductive Safety Sensors with OSSD Outputs
08/20 –Turck's inductive sensors enable wear-free position and range monitoring in safety-related applications
30.06.2020
Ethernet Safety I/O Modules in IP67
06/20 –Turck's TBIP and TBPN full safety block modules control safety applications directly from the field and thus simplify modular machinery
07.11.2018
Safety Box with IP65 Protection
16/18 –Turck's TBSB safety box disconnects load currents up to 9 A safely and directly in the field
29.03.2017
Hybrid Safety I/O Module for EtherNet/IP and CIP Safety
07/17 –TBIP hybrid module completes Turck's portfolio of safety solutions
15.03.2016
Rugged Safety Light Screens without Blind Zone
04/16 – Turck introduces simple, rugged Banner Engineering safety light screen with enhanced performance features20.10.2015
Hybrid Module for Standard and Safety I/Os
23/15 – Turck's hybrid Profinet/Profisafe module with IP67 protection can be adapted flexibly to the signal requirement of any machine20.10.2015
Turck Cooperates with Bihl+Wiedemann
25/15 Intensive collaboration between both companies enables Turck to create a portfolio of safety I/O in a short time11.03.2015
Expandable Compact Safety Controller
03/15 – XS26-2 features Boolean logic for programming flexibility in a wide range of applications18.03.2014
Flexible Safety Controller
05/14 – The SC26-2 safety controllers provide easy to use PLC-level capability and controlYour search did not match
In this section