Turck International Sales Channel

Austria

Turck GmbH

Graumanngasse 7/A5-1
A-1150 Wien
Phone: (+ 43) (1) 4 86 15 87
Fax: (+ 43) (1) 4 86 15 87 23
Email: austria@turck.com
Website: www.turck.at

Bosnia and Herzegovina

Tipteh d.o.o. Sarajevo

Ulica Branilaca Šipa 21c
71000 Sarajevo
Phone: +387 (0) 11 28 92 250
Email: info@tipteh.ba
Website: www.tipteh.ba

Belgium

Turck Multiprox N. V.

Lion d´Orweg 12
B-9300 Aalst
Phone: (+ 32) (53) 76 65 66
Fax: (+ 32) (53) 78 39 77
Email: mail@multiprox.be
Website: www.multiprox.be (Nederlands)
www.multiprox.be (French)

Bulgaria

Sensomat Ltd.

Ul.Stratsin 4, vh.A, app.1
BG-9300 Dobrich
Phone: (+ 3 59) (58) 603 023
Fax: (+ 3 59) (58) 603 033
Email: info@sensomat.info
Website: www.sensomat.info

Switzerland

Bachofen AG

Ackerstrasse 42
CH-8610 Uster
Phone: +41 (0)44 944 11 11
Fax: +41 (0)44 944 12 33
Email: info@bachofen.ch
Website: www.bachofen.ch (German)
www.bachofen.ch (English)

Cyprus

AGF Trading & Engineering Ltd.

P. O. Box 2859
2080 CY-Nicosia
Phone: (+ 3 57) (22) 31 39 00
Fax: (+ 3 57) (22) 31 31 44
Email: agf@agfhealth.com
Website: www.turck.de (English)

Czech Republic

TURCK s.r.o.

Na Brne 2065
CZ-500 06 Hradec Králové
Phone: (+ 420) 495 518 766
Fax: (+ 420) 495 518 767
Email: turck-cz@turck.com
Website: www.turck.cz

Germany

Hans Turck GmbH & Co. KG

Witzlebenstraße 7
D-45472 Mülheim an der Ruhr
Phone: (+49) (208) 4952 0
Fax: (+49) (208) 4952 264
Email: more@turck.com
Website: www.turck.de (German)
www.turck.de/en (English)

Denmark

Hans Folsgaard A/S

Theilgaards Torv 1
DK-4600 Køge
Phone: (+ 45) (43) 20 86 00
Fax: (+ 45) (43) 96 88 55
Email: denmark@folsgaard.com
Website: www.turck.de (English)

Estonia

Osauhing "System Test"

Värvi 5
EST-10621 Tallinn
Phone: (+ 37) (2) 6 40 54 23
Fax: (+ 37) (2) 6 40 54 22
Email: systemtest@systemtest.ee
Website: www.turck.de (English)

Spain

Elion S.A.

c / Farell 5
E-08014 Barcelona
Phone: (+34) 93 298 20 00
Fax: (+34) 93 298 20 48
Email: elion@elion.es
Website: www.turck.de (English)

Finland

Sarlin Oy Ab

Kaivokselantie 3-5
FIN-01610 Vantaa
Phone: (+ 358) (10) 550 4000
Fax: (+ 358) (10) 550 4201
Email: asiakaspalvelu@sarlin.com
Website: www.turck.de (English)

France

TURCK BANNER S.A.S.

11 rue de Courtalin Bat C
Magny Le Hongre
F-77703 MARNE LA VALLEE Cedex 4
Phone: (+ 33) 1.60.43.60.70
Fax: (+ 33) 1.60.43.10.18
Email: info@turckbanner.fr
Website: www.turckbanner.fr

United Kingdom

TURCK BANNER LIMITED

Blenheim House
Hurricane Way
GB-SS11 8YT Wickford, Essex
Phone: (+44) (0) 1268 578888
Fax: (+44) (0) 1268 763648
Email: enquiries@turckbanner.co.uk
Website: www.turckbanner.co.uk

Greece

Manias

4 Trigeta Str. & 121 Sygrou Ave.
11745 Athens
Phone: (+ 302) (10) 9 34 99 03
Fax: (+ 302) (10) 9 34 71 09
Email: info@manias.gr
Website: www.manias.gr

Croatia

Tipteh d.o.o. Zagreb

Štrokinec 7
10090 Zagreb
Phone: +385 1 314 1550
Email: tipteh@tipteh.hr
Website: www.tipteh.hr

Hungary

TURCK Hungary kft.

Árpád fejedelem útja 26-28.
Óbuda Gate, 2. em.
H-1023 Budapest
Phone: (+ 36) (1) 4 77 07 40
Fax: (+ 36) (1) 4 77 07 41
Email: hungary@turck.com
Website: www.turck.hu

Ireland

TURCK BANNER LIMITED

Blenheim House
Hurricane Way
GB-SS11 8YT Wickford, Essex
Phone: (+44) (0) 1268 578888
Fax: (+44) (0) 1268 763648
Email: enquiries@turckbanner.co.uk
Website: www.turckbanner.co.uk

Iceland

KM stál ehf

Bíldshöfða 16
110 Reykjavík
Phone: + 354 56789 39
Fax: + 354 56789 38
Email: kalli@kmstal.is
Website: www.turck.de (English)

Italy

TURCK BANNER S.R.L.

Via San Domenico 5
IT-20008 Bareggio (MI)
Phone: (+ 39) (02) 90 36 42 91
Fax: (+ 39) (02) 90 36 48 38
Email: info@turckbanner.it
Website: www.turckbanner.it

Liechtenstein

Bachofen AG

Ackerstrasse 42
CH-8610 Uster
Phone: +41 (0)44 944 11 11
Fax: +41 (0)44 944 12 33
Email: info@bachofen.ch
Website: www.bachofen.ch (German)
www.bachofen.ch (English)

Lithuania

Hidroteka

Chemijos pr. 29E
LT-51333 Kaunas
Phone: (+ 370) (37) 35 21 95
Fax: (+ 370) (37) 35 19 52
Email: hidroteka@hidroteka.lt
Website: www.hidroteka.com

Luxembourg

Turck Multiprox N. V.

Lion d´Orweg 12
B-9300 Aalst
Phone: (+ 32) (53) 76 65 66
Fax: (+ 32) (53) 78 39 77
Email: mail@multiprox.be
Website: www.multiprox.be (Nederlands)
www.multiprox.be (French)

Latvia

WILL Sensors

Dzelzavas iela 127
LV-1021 Riga
Phone: +371-67718678
Fax: +371-66012063
Email: info@willsensors.lv
Website: www.willsensors.lv

Moldova Republic

Turck Automation Romania SRL

Str. Siriului nr. 6-8
Sector 1
RO-014354 Bucuresti
Phone: (+ 40) 21 230 02 79
Fax: (+ 40) 21 231 40 87
Email: romania@turck.com
Website: www.turck.ro

Montenegro

Tipteh d.o.o. Beograd

Moše Pijade 17A
RS-11224 Vrčin
Phone: (00 381) 11 8053 628
Fax: (00 381) 11 8053 045
Email: office@tipteh.rs
Website: www.tipteh.rs

Macedonia

Tipteh d.o.o. Skopje

Ul. Jani Lukrovski br. 2/33
1000 Skopje
Phone: +389 70 399 474
Fax: +389 23 174 197
Email: info@tipteh.mk
Website: www.tipteh.si

Netherlands

Turck B. V.

Ruiterlaan 7
NL-8019 BN Zwolle
Phone: (+ 31) (38) 4 22 77 50
Email: info@turck.nl
Website: www.turck.nl

Norway

Hans Følsgaard AS

Bark Silas Vei 8
N-4876 Grimstad
Phone: (+ 47) 37 090 940
Fax: (+ 47) 37 090 941
Email: norway@folsgaard.com
Website: www.turck.de/en (English)

Poland

TURCK sp.z.o.o.

Ul Budowlanych 131/4
PL-45-123 Opole
Phone: (+ 48) (77) 55 62 100
Email: poland@turck.com
Website: www.turck.pl

Portugal

BRESIMAR AUTOMAÇÃO, S.A.

Avenida Europa, 460
Quinta do Simão - Esgueira
3800-230 Aveiro
Phone: +351 234 303 320
Email: bresimar@bresimar.pt
Website: www.turck.de (English)

Romania

Turck Automation Romania SRL

Str. Siriului nr. 6-8
Sector 1
RO-014354 Bucuresti
Phone: (+ 40) 21 230 02 79
Fax: (+ 40) 21 231 40 87
Email: romania@turck.com
Website: www.turck.ro

Serbia

Tipteh d.o.o. Beograd

Moše Pijade 17A
RS-11224 Vrčin
Phone: (00 381) 11 8053 628
Fax: (00 381) 11 8053 045
Email: office@tipteh.rs
Website: www.tipteh.rs

Sweden

Turck AB

Fabriksstråket 9
433 76 Jonsered
Phone: +46-10 447 16 00
Fax: +46-10 447 16 20
Email: sweden@turck.com
Website: www.turck.se

Slovenia

Tipteh d.o.o.

Ulica Ivana Roba 23
1000 Ljubljana
Phone: (+ 3 86) 12 00 51 50
Fax: (+ 3 86) 12 00 51 50
Email: info@tipteh.si
Website: www.tipteh.si

Slovakia

MARPEX s.r.o.

Sportovcov 672
SK-018 41 Dubnica Nad Váhom
Phone: (+ 421) (42) 4 42 69 86
Fax: (+ 421) (42) 4 42 69 87
Email: info@marpex.sk
Website: www.marpex.sk

Turkey

Turck Otomasyon Ticaret Limited Sirketi

Cevizli Mah. Tansel Cad. No:76 Kat:12
34846 Maltepe, İstanbul
Phone: +90 (0) 216/572 21 77
Fax: +90 (0) 216/572 21 23
Email: turkey@turck.com
Website: www.turck.com.tr

Ukraine

SKIF Control Ltd.

ul. M. Raskovoj 4-A, K. 409
UA-02002 Kiev
Phone: (+ 380) (44) 56 85 237
Fax: (+ 380) (44) 56 85 237
Email: d.startsev@skifcontrol.com.ua
Website: www.turck.de (English)

Back to Location Finder

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top