![](/static/img/Turck0820_680x382.jpg)
![](/static/img/Turck0820_680x382_rdax_480x270s.jpg)
Distributed safety: Turck's TBPN and TBIP safety modules also control safety functions autonomously from the field
Ethernet Safety I/O Modules in IP67
06/20 – Turck's TBIP and TBPN full safety block modules control safety applications directly from the field and thus simplify modular machinery
Mülheim, June 30, 2020Turck is expanding its portfolio of safety I/O components with the TBPN and TBIP block I/O modules for Profisafe and CIP Safety respectively. The robust IP67 modules provide safety input and output signals directly from the field to the safety controller. The modules can alternatively be used as decentralized safety controllers in the field. This function optimizes modular machinery and also applications in which long bus cycle times to the central controller would require greater safety distances. Safety functions can also be already tested offline with the local safety controller function before the machine or the machine module communicate with a central controller. Commissioning work is considerably faster when the devices are used in combination with a custom web server.
The new block I/O devices provide four safety inputs and four universal inputs or outputs (FDX) in the field. The flexibility of the FDX ports in particular enables optimum coverage of the individual safety signal requirements of any application. The modules can be used for applications up to PL e, category 4, in safety circuits up to SILCL 3. Actuators are provided with 2 amps per output, with up to 9 amps in total. With protection to IP65/IP67/IP69K and an extended operating temperature range from -40 to +70 °C, the fully potted block modules can withstand the harshest environments.