

Turck is now also offering for its BL ident RFID system a large number of smart label variants for the HF and UHF-RFID frequency range
Smart Labels Extend RFID Offering
16/15 – Turck customers can now have their smart labels customized
Turck is now offering additional smart labels for the BL ident complete modular system. This addition enables the Mülheim automation specialists to provide its customers with a particularly comprehensive selection of tags, offering maximum flexibility in the implementation of customized identification solutions from a single source.
Smart labels are RFID tags that are used in open cycles, i.e. tags that normally leave the plant or production cycle. Compared to the rugged tags used in closed cycles, smart labels are less expensive, easier and more flexible to adapt than conventional tags. Customers can select the tag material as required and adjust the size of the tag to their particular application. Customized labeling or programming of the tags is also possible.
Turck offers a large number of variants of the new labels for the HF and UHF-RFID frequency range. Adapted label sizes and antenna designs are available for different applications so that it is normally possible to find the most suitable label for the customer's particular application. From production right through to logistics, Turck's label portfolio covers all application areas.
Turck is now offering additional smart labels for the BL ident complete modular system. This addition enables the Mülheim automation specialists to provide its customers with a particularly comprehensive selection of tags, offering maximum flexibility in the implementation of customized identification solutions from a single source.
Smart labels are RFID tags that are used in open cycles, i.e. tags that normally leave the plant or production cycle. Compared to the rugged tags used in closed cycles, smart labels are less expensive, easier and more flexible to adapt than conventional tags. Customers can select the tag material as required and adjust the size of the tag to their particular application. Customized labeling or programming of the tags is also possible.
Turck offers a large number of variants of the new labels for the HF and UHF-RFID frequency range. Adapted label sizes and antenna designs are available for different applications so that it is normally possible to find the most suitable label for the customer's particular application. From production right through to logistics, Turck's label portfolio covers all application areas.