Turck's TBEN-LL-4FDI-4FDX safety block I/O modules enable flexible and decentralized safety control without the need for central control cabinets

Safety Multiprotocol Modules with Safe Link

Turck's safety network platform offers cost-efficient and flexible safety solutions for small to medium-sized plants – right through to ATEX Zone 2/22

Turck is presenting a networked machine safety solution that is specially tailored to the requirements of small to medium-sized plants: The combination of the Turck Safe Link safety protocol with the TBEN-LL-4FDI-4FDX safety block I/O modules allows the creation of flexible and cost-efficient safety control with a decentralized installation. The multiprotocol modules support Ethernet/IP, Profinet and Modbus TCP and use the Turck Safe-Link protocol for safety cross communication. The safety logic is implemented directly in the modules with safety inputs and outputs.

Your Benefits

  • No separate control cabinet required
  • Application can be run without a PLC
  • New design options for machine layouts

Scalable safety architecture thanks to modular networking

The networked modules produce a modular and scalable safety architecture that considerably reduces cabling effort and installation time. Up to 31 modules can be networked in an application, and each module provides 127 diagnostic bytes for monitoring and fast troubleshooting. Each module provides two bytes for safety input and output data as well as an additional two bytes for non-safety input and output bits for fieldbus communication with a non-safety PLC. The decentralized installation of the modules reduces the need for central control cabinets and simplifies both the maintenance as well as the expansion of the system.

Use in hazardous environments

Approval for ATEX Zone 2/22 makes the modules suitable for use in hazardous areas. This means that safety signals can even be reliably transferred in harsh environments.


INDUSTRIES

  • Automotive
  • Logistics
  • Robotics

KEY FUNCTIONS

  • Multiprotocol support (Ethernet)
  • Operation without a PLC possible
  • Expandable to max. 31 modules

RELATED CONTENT

Expert Talk: Safety Multiprotocol Modules with Safe Link

Technical Trainer Jörg Tauert and Michael Flesch, Product Manager Safety Systems, talk about the functions and possible applications of Turck´s safety multiprotocol modules with Safe Link. Watch now!


Walk & Talk: Safety Multiprotocol Modules with Safe Link

Get an overview of features and benefits from our product expert


Application: Modular Flexibility and Safety in Filter Production

Turck's decentralized I/O solution networks compact systems safely and efficiently – without a central PLC and even under extreme conditions. Learn more!


At a Glance: Decentralized Safety Technology

Create levels of freedom for designers with safety solutions for modular production. Learn more!


Technology Page: For Those Who Want to Know More

Technical background information on machine safety


Flyer: Safety Solutions in IP67

Get an overview of Turck's solutions for safety applications  


PRODUCT DATA

All Details about the TBEN-LL-4FDI-4FDX Safety Block I/O Module

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top