Fast and reliable: Turck's HF read/write head with extended temperature range, multiprotocol Ethernet and S2 system redundancy

Fast HF Read/Write Head with S2 System Redundancy

Turck's robust multiprotocol Ethernet read/write head starts up in less than 500 ms and operates at temperatures from -40 to +70 °C

Turck's new HF read/write head with an integrated multiprotocol Ethernet interface adds an efficient solution with unique features in terms of startup time, communication and safety to the existing RFID portfolio.

Super fast and twice as safe thanks to S2 redundancy

With a startup time of less than 500 milliseconds, the TNSLR-Q130-EN is ideal for highly dynamic applications such as tool changes in which every second counts.

Your Benefits

  • Cost and time efficient installation
  • Plug and work in existing network topologies
  • High degree of freedom for installation

Thanks to its multiprotocol interface the device communicates automatically in Profinet, Ethernet/IP or Modbus TCP networks. The integrated S2 system redundancy also enables redundant communication between two controllers in a Profinet network, which provides a considerable safety benefit. Another benefit is the extended temperature range of -40 to +70 °C, which makes the device also useful for use in cold chain logistics – also unique on the market.

User-friendly installation and operation

With its compact dimensions and a large range, Turck's HF read/write head can be perfectly integrated in plant and machine concepts. The TNSLR RFID functionality and multiprotocol Ethernet interface are combined with QuickConnect capability in one device, thus considerably reducing the effort required for installation and wiring. This provides users in different sectors with an efficient and flexible solution for their read and write requirements – starting with series machine building, transport and handling, to production lines and material handling, right through to fixed and autonomous mobile robotics (AMR).


INDUSTRIES

  • Automotive
  • Material handling
  • Logistics

KEY FUNCTIONS

  • Combined read/write head and Ethernet interface in one device
  • Extended temperature range of -40 to +70 °C
  • Multiprotocol support (Ethernet/IP, Profinet and Modbus TCP) 
  • SU/Quick Connect and S2 system redundancy

RELATED CONTENT

Walk & Talk: Ethernet Read/Write Head Q130

Get an overview of features and benefits from our product expert in this Walk & Talk


Expert Talk: Ethernet Read/Write Head Q130

In this Expert Talk, Technical Trainer Jörg Tauert and Thorsten Enthöfer, Product Manager RFID HF Systems, talk about the functions and possible applications of the HF RFID Ethernet read/write head Q130


At a Glance: Digitize your Flow of Goods with RFID Systems

Reliable processes in production and logistics


Technology Page: For Those Who Want to Know More

Technical background information on RFID


PRODUCT DATA

All Details about the HF Ethernet Reader RFID

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top