![](/static/img/Turck1323_680x382.jpg)
![](/static/img/Turck1323_680x382_rdax_480x270s.jpg)
The M12Plus comes with integrated electronics for monitoring the cable voltage and current as well as a Bluetooth interface
Bluetooth Connectors Monitor Cable and Contact Condition
Turck's M12Plus connectors monitor the voltage drop in the cable to prevent expensive plant downtimes and unscheduled maintenance work
With its new M12Plus connectors, Turck is shifting the condition monitoring of cables subject to severe stress directly to the connection technology. The connectors, which come with voltage and current monitoring and a Bluetooth chip, enable measured voltage and current values to be sent wirelessly to a controller.
Early detection of problems and fast counter measures
Comparing input and output values enables problems such as cable kinks, cable breaks or power outage to be detected early on.
Your Benefits
- Continuous plant operation through predictive spares replacement measures
- Early detection of cable problems by comparing input and output values
- Fast identification and replacement of defective cables thanks to individual MAC address
The user can identify in advance any cable that is at risk of failure via the individual MAC address of each connector and replace it immediately. The Turck Automation Suite (TAS) visualizes the measured values of the M12Plus via the Cable Monitor app and thus enables condition monitoring and other IIoT applications.
Optimized for drag chains and robotics
The latest design of the M12Plus features a four-core cable (4 x 0.34 mm²) of the TXL series with a robust polyurethane outer sheath and is specially designed for use in drag chains. A-coded M12Plus connectors are fitted to both ends of the cable. The measured values are transferred to the data interface via BLE (Bluetooth Low Energy) at a frequency of 2.4 GHz. The maximum range of this is 40 m indoors and up to 100 m outdoors. When screwed tight, the M12Plus is protected to IP69K and offers outstanding resistance to chemicals and oil. It is flame resistant, resistant to welding sparks and is particularly wear resistant.
INDUSTRIES
- Automotive
- Logistics
- Machine and plant building
- Robotics
KEY FUNCTIONS
- Voltage and current measurement in the connector enables condition monitoring
- Power monitoring for precise monitoring of voltage and current
- Wireless transmission of measured values via Bluetooth Low Energy
- Wear detection for preventive cable replacement
RELATED CONTENT
![](/static/img/WalkandTalk_M12Plus_680x382_vid_icon_button_rdax_440x247s.jpg)
Walk & Talk: M12Plus Connector
Get an overview of features and benefits from our product expert in this Walk & Talk
![](/static/img/Expert_Talk_M12Plus_680x382_vid_icon_button_rdax_440x247s.jpg)
Expert Talk: M12Plus Connector
In this Expert Talk, Technical Trainer Jörg Tauert and Andreas Ix, Director Product Management Connectivity, talk about the functions and possible applications of the new M12Plus connectors
![](/static/img/M12_02_680x382_web_rdax_440x247s.jpg)
Tech Story: Condition Monitoring of Cables Thanks to M12Plus Connectors
Turck is shifting the condition monitoring of the cabling directly to the plug connector – including wireless measured value transfer via Bluetooth Low Energy. Learn more!
![](/static/img/AN_M12Plus_Current-Monitoring_680x382_01_rdax_440x247s.jpg)
Application: Cable with Current Monitoring Prevents Unwanted Shutdown of Conveying System
The M12Plus cables with integrated condition monitoring detect increases in current consumption by motors and report this to the PLC via Bluetooth
PRODUCT DATA
![](/static/img/Turck1323_680x382_rdax_440x247s.jpg)
All Details about the M12Plus Bluetooth Connectors
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more