A free firmware update makes Turck's TBEN-L and TBEN-S modules fit for CC-Link IE Field Basic

Ethernet Multiprotocol Now Also with CC-Link

Turck is extending the multiprotocol capabilities of its TBEN-S and TBEN-L block I/O module series with the addition of CC-Link IE Field Basic, thus combining the world's most important Ethernet protocols in a single solution

Turck's multiprotocol Ethernet technology now also supports CC-Link IE Field Basic. Devices with this standard operate in networks with Profinet, Ethernet/IP, Modbus TCP or CC-Link IE Field Basic without the need for manual adaption. The extension can be activated through a simple firmware update and is initially available for the TBEN-S and TBEN-L IP67 block I/O series.

Your Benefits

  • Easy: available as a firmware update
  • Powerful: added value ARGEE and BEEP functions included
  • Flexible: IO-Link and analog modules in CC-Link IE FB

Improved integration in Asian industrial markets

The update now also allows users in Asia to benefit from the flexibility of the Turck multiprotocol technology. In Japan in particular, but also in China, India, Korea, Malaysia, Singapore and Thailand, CC-Link has a market share of up to 40 percent. Globally active machine builders and OEMs no longer need to stock separate I/O modules for CC-Link, thus reducing the complexity of procurement and logistics and therefore also costs.


INDUSTRIES

  • Automotive industry
  • Packaging industry
  • Chemical industry

KEY FUNCTIONS

  • CC-Link IE Field Basic add-on for multiprotocol platform with automatic detection
  • Firmware update
  • The first devices will be TBEN-L and TBEN-S analog and IO-Link masters

RELATED CONTENT

At a Glance: Decentralized Automation

Efficiently automated machines and plants minimize costs, safeguard product quality and guarantee high availability for production. Learn more!


At a Glance: Process Optimization with IO-Link

IO-Link is essential for paving the way for efficient, digital production


Technology Page: For those who want to know more

Technical background information on the IO-Link communication standard


Flyer: TBEN IP67 Block I/O Modules

Get an overview of features and detailed data of our TBEN IP67 block I/O modules


PRODUCT DATA

All Details about the TBEN-S and TBEN-L Block I/O Module Series

The following products support CC-Link IE Field Basic: TBEN-LL-8IOL, TBEN-LL-8IOLA, TBEN-LL-16DIP, TBEN-LL-16DOP, TBEN-LL-16DXP, TBEN-LL-8DIP-8DOP, TBEN-S2-4IOL, TBEN-S2-4AI, TBEN-S2-4AO


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top