New in the Turck IO-Link portfolio: 8-port master with M12 power, I/O hub with power supply and ultra compact 4-port master in IP20

IO-Link Portfolio for Decentralized Automation

Turck has expanded its range with an 8-port master with M12 power, a compact 4-port master in IP20, as well as I/O hubs with an external power supply

Turck is expanding its extensive IO-Link portfolio with a robust IO-Link master with an M12 power supply, a compact IO-Link master in IP20 and an I/O-Hub with an additional power supply. The TBEN-L-8IOL IO-Link master is now also available with an L-coded M12 power supply that enables currents of up to 16 A. The high power ports of the 8-port master enable power hungry equipment such as grippers to be fed with up to 4 A of power. As an IP69K device with an extended temperature range of -40 to 70 °C the rugged block module is ideal for installation at the machine. 

Your Benefits

  • Simple supply of high power consumers directly via the TBEN module
  • Cost-effective safety applications with passive safety 
  • Fast commissioning with SIDI with drag-and-drop engineering in Profinet

SIDI – effortless  IO-Link integration in Profinet

The IP20 FEN20-4IOL master for connecting four IO-Link devices is specially designed for use in restricted spaces. Both masters simplify the integration of IO-Link devices in Profinet applications thanks to Turck's Simple IO-Link Device Integration (SIDI). This enables devices to be integrated directly in the engineering tool – including the storage of parameters in the project. The master with its integrated programming logic can also manage decentralized small-scale tasks in the field. As with all multiprotocol devices, data can be queried and processed via Modbus TCP in parallel existing PLC communication.  

I/O hub with galvanically isolated voltage for passive safety 

The TBIL-L-16DXP-AUX I/O hub with an additional power feed for applications is a new IO-Link device for increased power requirements. The consistent galvanic isolation of voltage groups V1 and V2 enables actuators to be switched off safely in an emergency while the sensors remain activated. The I/O hub links up to 16 digital inputs or outputs with universal ports to an IO-Link master. The I/O hubs are available with a 7/8 inch or M12 power supply.


INDUSTRIES

Machine and plant building for all sectors


KEY FUNCTIONS

  • TBEN-L-IO-Link master with M12 power for currents up to 16 A
  • High power ports with max. 4 A
  • FEN20-4IOL is the smallest Class A 4-port IO-Link master on the market  
  • TBIL-L-16DXP-AUX with complete galvanic isolation  for passive safety

RELATED CONTENT

Success Story: Decentralized Safety Technology for Modular Production

AWL-Techniek is a company offering scalable safety technology directly on the modules of its M-Line machine platform – implemented with Turck's IP67 IO-Link and safety I/O concept


At a Glance: Process Optimization with IO-Link

IO-Link is essential for paving the way for efficient, digital production


Technology Page: For those who want to know more

Technical background information on the IO-Link communication standard


Whitepaper: Condition Monitoring with IO-Link

Learn how you can protect your machine from unplanned downtimes using the intelligent interface


Flyer: IO-Link All-in-One Solutions

Get an overview of our IO-Link portfolio


PRODUCT DATA

All Details about the TBEN-L-8IOL

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


All Details about the FEN20-4IOL

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


All Details about the TBIL-L-16DXP-AUX

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top