![](/static/img/Turck0122_680x382.jpg)
![](/static/img/Turck0122_680x382_rdax_480x270s.jpg)
Turck's four-channel block I/O increases cost efficiency in plants with low I/O density
Compact 4-I/O Module for Intralogistics
Turck's TBEN-S1-4DXP improves cost efficiency in distributed systems with a low I/O density
Turck is now offering the TBEN-S1-4DXP Ethernet I/O module specifically designed for use in applications with a low I/O requirement – such as in logistics applications. The compact block module provides four channels that can be used flexibly as inputs or outputs, and in the design of the TBEN-S, which comes as standard with eight channels. With a temperature range from -40 to +70 ° and protection to IP65/IP67/IP69K, the new I/O module has a wide range of uses.
Your Benefits
- Maximum cost efficiency by effectively reducing the number of unused I/Os
- Time saving thanks to minimum wiring and mounting requirement
- Integrated logic for consistent modularization and decentralized automation
Wherever a small number of I/Os have to be collected and transferred over long distances, users benefit from the full flexibility of the TBEN-S modules – with additional cost efficiency. The TBEN-S1-4DXP meets protection requirements up to IP69K and thus shortens commissioning and wiring effort for decentralized automation. As a Turck multiprotocol device, it can be used automatically in Profinet, Ethernet/IP or Modbus TCP networks without any intervention by the user.
KEY FUNCTIONS
- Multiprotocol Ethernet for reduced inventory and variant reduction
- IP65/67/69K
- Extended temperature range from -40 to 70 °C
RELATED CONTENT
![](/static/img/EP_SPS21_Nitsche_TBEN-4RMC_Rollenfoerder-Modul_680x382_vid_icon_Button_rdax_440x247s.jpg)
Elevator Pitch: Flexible Drive Control of Roller Conveyors
Get a quick insight into benefits and functions in 90 seconds
![](/static/img/lp-intralogistic-hero-img-campaign-keyvisual_680x382_rdax_440x247s.jpg)
At a Glance: Modular Intralogistics with Decentralized Automation Solutions
IP67 solutions from Turck allow you to control intralogistics directly in the field and ensure that your plant remains ready for updates. Learn more!
![](/static/img/Tech-Page_Modular-Machines_Header_EN_680x382_rdax_440x247s.jpg)
Technology Page: For Those Who Want to Know More
Technical background information on modular machines
![](/static/img/downloads-whitepaper-teaser-img-decentralized-automation_rdax_440x268s.jpg)
Whitepaper: Decentralized Automation – Modular Plant Concepts
The whitepaper surveys the world of decentralized automation and shows the opportunities offered by decentralized solutions in mechanical engineering and logistics
PRODUCT DATA
![](/static/img/Turck0122_680x382_rdax_440x247s.jpg)
All Details about the TBEN-S1-4DXP
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more