![](/static/img/Turck0720_680x382.jpg)
![](/static/img/Turck0720_680x382_rdax_480x270p.jpg)
The IM18-CCM monitors control cabinets and sends data to IT systems via Ethernet
Cabinet Condition Monitoring with Enhanced Functionality
The IM18-CCM acquires important measured values in the control cabinet and transmits these data via Ethernet to higher-level systems for central condition monitoring in the IIoT
Turck is expanding its series of cabinet guards with the addition of the IM18-CCM. The integrated sensors of the narrow 18 mm device monitor temperature, air humidity and door distance, in order to send this information via Ethernet to higher-level IT systems. External devices such as vibration sensors for monitoring states can also be integrated via Modbus RTU and CAN.
Monitor status data from your office desk
The IM18-CCM is particularly suitable for OEMs wishing to provide basic condition monitoring values in their IT system. It detects critical states of the control cabinet directly in the field.
Your Benefits
- Higher plant availability thanks to the reliable method of providing status data directly to higher-level systems
- Information about unwanted access to control cabinets
- Flexibly expandable by connecting devices such as vibration sensors
- Simple mounting on a DIN rail reduces time and cost
Creeping changes or systemic problems can also be detected through long-term evaluations. The IM18-CCM thus bridges the gap between the OT and IT world and enables users to analyze the data material from the factory level directly from their office desk. The Linux platform of the IM18-CCM also allows installation of any customized condition monitoring software. In this way, measured values can be pre-processed and prepared on the device for the specific requirements of the application.
Keep an eye on limit states with the IM(X)12-CCM
The IM18-CCM is the third model in Turck's cabinet guard series. The two 12mm devices IM12-CCM and IMX12-CCM come with an onboard condition monitoring software for monitoring limit states and long term data series.
INDUSTRIES
- Process industry
- Food and beverage
- Oil and Gas
- Energy and water supply
- Automotive
KEY FUNCTIONS
- Comes with three integrated sensors – to monitor temperature, humidity and door distance
- Standard Ethernet interface
- Linux-based platform
- Connect external devices via Modbus RTU and CAN
- Narrow, 18-mm housing
RELATED CONTENT
![](/static/img/EP_SPS21_Ebinger_Extended-Condtion-Monitoring-IM18-CCM50_vid_icon_680x382_Button_rdax_440x247s.jpg)
Elevator Pitch: Flexible Condition Monitoring Platform
Get a quick insight into benefits and functions in 90 seconds
![](/static/img/AN_IM18CCM_01_680x382_rdax_440x247s.jpg)
Application: Condition Monitoring of Control Cabinets
The IM18-CCM records and analyzes condition data in the control cabinet and communicates with IT networks via Ethernet
![](/static/img/Turck0917_680x382_rdax_440x247s.jpg)
Family Member: IM12-CCM
Learn more about the narrow 12,5 mm cabinet guard for monitoring limit states
![](/static/img/Turck_1215_680x382_rdax_440x247s.jpg)
Family Member: IMX12-CCM
Control cabinet monitoring in hazardous locations – with the ultra-compact IMX12-CCM
PRODUCT DATA
![](/static/img/Turck0720_680x382_rdax_440x247p.jpg)
All Details about the IM18-CCM
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more