Universal: The connection of different measuring probes makes it possible to implement a host of applications with a single solution

Processing Unit for Remote Flow Sensors

Turck's FS121 enables flexible monitoring solutions through the use of different remote measuring probes and easy integration in decentralized systems

Turck is expanding its Fluid+ series with the only IO-Link processing unit on the market for remote flow sensors with a plain text display and IP67 protection. The flexible use of different measuring probes enables the FS121 to cover a broad range of applications and thus allows considerable cost savings. For example, the flow sensor solution is ideal for use in modular process skids, lubrication systems, compressor cooling systems in confined spaces, cleaning and washing systems, as well as for applications in the food and beverage industry.

Your Benefits

  • Flexible – meets the latest requirements as a remote concept 
  • Versatile – one product for many applications
  • Cabinet-free – easy and fast installation

Efficient process integration and smart features

The robust FS121 with IP67 protection allows decentralized cabinet-free installation close to the process, making it ideal for applications with few measuring points or specific positioning requirements. It offers user-friendly operation thanks to its 12-segment alphanumeric plain text display and the IO-Link Smart Sensor Profile (SSP), as well as other smart functions such as Quick Teach for fast setup and Delta Flow Monitoring for monitoring flow changes.  

Wide range of applications thanks to broad compatibility

The compact FS121 is compatible with the flow sensors of the FCS, FP100 (immersion sensors) and FCI (inline sensors) series. It integrates seamlessly with Turck's IO-Link TBEN I/O modules and the latest version of the Turck Automation Suite (TAS) including TAS Cloud in decentralized automation solutions, enabling efficient provision and management of process and diagnostic data for IIoT applications.


INDUSTRIES

  • Automotive industry
  • Chemical industry
  • Food industry

KEY FUNCTIONS

  • User-friendliness – 12-segment plain text display and IO-Link Smart Sensor Profile (SSP)
  • Compatibility – supports the FCS, FCI and FP100 series
  • Robust processing – IO-Link processing unit with IP67 protection

RELATED CONTENT

Quickstart: FS121 Remote Flow Sensors

In our quickstart video series, our product expert presents the quick and easy setup of the FS121 remote flow sensor and the commissioning in the Turck Automation Suite (TAS). Watch now!


Expert Talk: FS121 Remote Flow Sensors

Technical Trainer Jörg Tauert and Vinesh John, Product Manager Fluid Sensors, talk about the functions and possible applications of the FS121 remote flow sensors. Watch now!


Walk & Talk: FS121 Remote Flow Sensors

Get an overview of features and benefits from our product expert


Application: Monitoring Cooling and Lubrication Circuits in CNC Machines

Turck's FS121 offers flexible and cost-efficient monitoring for CNC machines, even in areas that are difficult to access. Learn more!


Whitepaper: Five Most Common Mistakes Made in Flow Monitoring

The whitepaper highlights the common misconceptions and misjudgments when installing an industrial flow monitoring system, assists users in selecting the appropriate sensor and ensures that it is installed and commissioned correctly.


At a Glance: Fluid Sensors from a Single Source

Probably the best fluid sensor family for pressure, temperature, flow and level


Product Page: Flow Sensors

Find out more about our portfolio of flow sensors: product data, videos, best practices and more


Family Member: FS101 Flow Sensor

Alphanumeric display of the FS101 sensors combines operation and commissioning of Turck's FS+ fluid sensor family. Learn more!


Article: Generation Plus

To learn more about the versatile fluid sensor portfolio with a standard platform concept, please read the technical article


Product Data

All Details about the FS121 Remote Flow Sensor

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top