Encoders with measuring wheel systems are ideal for the measurement of lengths and speeds – even for retrofits

Wheel Systems for Length and Speed Measurement with Encoders

Turck has added spring arms and measuring wheels to its encoder accessories for different application scenarios with linear moving objects

Turck has added spring arms and measuring wheels to its encoder portfolio, thus offering a reliable solution for measuring linear moving objects. The freely combinable spring arms and measuring wheel systems enable the measurement of lengths and speeds with conventional encoders. This makes it possible to monitor the progress or speed of conveyor belts easily. The three spring arms cover different requirement profiles – from price sensitive/space saving to low maintenance/flexible spring arms right through to particularly robust spring arms providing high contact pressure.

Your Benefits

  • Minimum wear through to internal springs
  • Slip-free linear measurement on conveyor belts
  • Space saving installation

Measuring wheel variants for optimum contact on different surfaces

All spring arm variants were developed for incremental and absolute solid shaft encoders. The spring arms are combined with measuring wheels with circumferences from 200 mm to 500 mm. Different coatings ensure optimum contact on metal, glass, textiles or wood. Users can thus put together the ideal system of encoder, spring arm and measuring wheel for their application.

Different spring arms ensure optimum contact pressure at all times 

The space saving, small RA-SAB-5-20 and -24 spring arms are designed for measuring in small spaces with quietly running machines. The easy-to-install and compact 15-36 model offers an exceptionally wide pretension range and many combinable measuring wheels. Applications with more demanding contact pressure requirements can be optimally implemented with the large 30-36 spring arm.


INDUSTRIES

  • Machine building for print works, wood processing, packaging and textile industry
  • Automotive industry
  • Logistics

KEY FUNCTIONS

  • Different spring arms for optimum contact pressure
  • Measuring wheels with different coatings 
  • Spring arms with measuring wheels simplify retrofits for speed or linear position measurement

RELATED CONTENT

Elevator Pitch: IO-Link Encoders

Get a quick insight into benefits and functions in 90 seconds


At a Glance: Selecting the Correct Encoder for your Application is Simple

From the Efficiency Line up to Premium encoders with contactless detection 


Family Members: Encoders with IO-Link

Learn more about fast IO-Link encoders with COM3


Flyer: Encoders – Measuring Rotary Motion or Angular Change

Get an overview of Turck's encoder solutions for different markets and applications


PRODUCT DATA

All Details about Encoders with Measuring Wheels and Spring Arms

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top