![](/static/img/Turck2521_680x382.jpg)
![](/static/img/Turck2521_680x382_rdax_480x270s.jpg)
Admission Ticket to Zone 2: The protective housing and the IMC signal converters bring Turck's I/O eco system into the Ex area
Decentralized I/O Solutions for the Ex area
Ex approval of Turck's TBEN-S and TBEN-L block I/O series enables cabinet-free modularization right into ATEX Zone 0 for the first time
Turck has approved its IP67 block I/O modules for the TBEN-S and TBEN-L versions for use in Zone 2. The automation specialist is thus the first supplier to enable cabinet-free decentralized automation solutions with ATEX and IEC Ex approval, and thus considerably reduce the required mechanical labor, wiring and also commissioning times. In conjunction with the devices of the IP67-rated IMC interface series, it is even possible to implement the cabinet-free connection of intrinsically safe signals from Zone 0 or 1.
Complete IIoT eco system for Zone 2
Users can also implement cabinet-free safety, RFID, IO-Link, controller or cloud solutions directly in Zone 2 since virtually the entire Turck IIoT eco system is offered in these designs.
Your Benefits
- Increased flexibility through decentralized automation into Zone 2
- Faster commissioning of Zone 2 machinery thanks to integrated controller function
- Increased machine availability through integrated condition monitoring
- Time saving thanks to efficient wiring and cabinet-free installation
Users must also install the TBSG-L, TBSG-S or IMC-SG protective housings when implementing the I/O solutions in Zone 2. They provide protection against shock and sparking caused by the accidental removal of cables. Applications requiring FM approval can also be operated without the housings. The range of applications with Ex zones includes those in painting, bottling or pharmaceutical plants as well as those in the food industry or wood processing plants.
Controlling Ex applications in the field
The ARGEE logic software on the I/O modules enables autonomous applications to be implemented directly in Zone 2. This is particularly useful for retrofit applications since existing controller systems do not have to be adapted. Condition monitoring and data analysis via cloud systems can now also be implemented from Zone 2 without the need for a control cabinet.
INDUSTRIES
- Pharmaceutical industry
- Machine and plant building
- Mixing and bottling
- Painting plants
- Cleaning with solvents
- Pigging
KEY FUNCTIONS
- IP67/IP69K
- Suitable for use in applications down to -25°C and - 60°C in Zone 2
- FM class 1 Div 2, IECEx ATEX, Zone2/22 (protective housings required)
- Intrinsically safe signals and Namur signals
RELATED CONTENT
![](/static/img/EP_SPS21_Ebinger_Decentralized_Automation_Solutions_680x382_vid_icon_button_rdax_440x247s.jpg)
Elevator Pitch: Solutions for Decentralized Automation in Ex Areas
Get a quick insight into benefits and functions in 90 seconds
![](/static/img/IMC_DUS35_IP67_PharmaSkid_Cam_1_680x382_rdax_440x247s.jpg)
Tech Note: Decentralized Automation in Ex Areas
The Ex approval of the IP67 I/O series TBEN-S and TBEN-L enables us to implement more decentralized solutions throughout, even in Ex environments
![](/static/img/lp-da-hero-img-campaign-keyvisual_680x382_rdax_440x247s.jpg)
At a Glance: Decentralized Automation
Efficiently automated machines and plants minimize costs, safeguard product quality and guarantee high availability for production. Learn more!
PRODUCT DATA
![](/static/img/TBEN_680x382_rdax_440x247s.jpg)
All Details about Block I/O Modules TBEN
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more
![](/static/img/schutzgehaeuse_680x382_rdax_440x247s.jpg)
All Details about Protective Housing for TBEN
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more
![](/static/img/IMC_680x382_rdax_440x247s.jpg)
All Details about Safety Barriers IMC
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more
![](/static/img/IMC_680x382_rdax_440x247s.jpg)
All Details about the Anlaog Signal Isolator IMC
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more
![](/static/img/IMC_gehaeuse_680x382_rdax_440x247s.jpg)
All Details about Protective Housing for IMC
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more