![](/static/img/Turck1423_680x382.jpg)
![](/static/img/Turck1423_680x382_rdax_480x270s.jpg)
Turck's inductive couplers transfer data and power also with angle and parallel offsets
Shock Proof Inductive Couplers
Turck's new NIC series transfers data and up to 18 watts of power without contact
Turck has updated its inductive coupler sets and now also offers additional functions such as selective pairing in addition to improved performance. With a startup time of 600 ms, the NIC couplers enable shorter production cycles and thus increased productivity.
Robust and reliable
With IO-Link COM3, the NIC couplers support the maximum data transmission rate of 230.4 kbps. The robust couplers resist high shock loads and transfer 18 W of power via a 7 mm air interface.
Your Benefits
- Fewer plant downtimes due to worn mechanical connectors
- Increased plant productivity thanks to fast and reliable coupling
- More mounting flexibility thanks to large angle offset
As “non-contact connectors” they are completely wear-free and, thanks to IP68 protection, permanently sealed. A flexible angle offset up to 15° and parallel offset up to 5 mm ensure a high level of installation freedom. The diagnostic function detects the presence of the secondary part as well as any metal objects in the air gap.
Selective pairing unique in the market
Bidirectional communication enables actuators to be activated and sensor signals to be collected. Besides “dynamic pairing”, by which any primary and secondary parts can be connected, the couplers also support “selective pairing”, by which a primary part can only communicate with selected secondary parts. For this the device can be accessed directly via IO-Link. Typical applications of the NIC couplers include interchangeable tools, rotary tables or automated guided vehicles.
INDUSTRIES
- Automotive
- AGVs
- Rotating tools
KEY FUNCTIONS
- IP68 protection
- High shock resistance
- 18 W across up to 7mm
- IO-Link COM3
RELATED CONTENT
![](/static/img/Expert_Talk_Induktiver_Koppler_DE_680x382_vid_icon_button_rdax_440x247s.jpg)
Expert Talk: Inductive Couplers
In this Expert Talk, Technical Trainer Jörg Tauert and Dustin Küpper, Product Manager Position/Proximity Sensors, talk about the functions and possible applications of the new inductice couplers. Learn more!
![](/static/img/WalkandTalk_Induktiver_Koppler_DE_680x382_vid_icon_button_rdax_440x247s.jpg)
Walk & Talk: Inductive Couplers
Get an overview of features and benefits from our product expert in this Walk & Talk
![](/static/img/Quickstart_InduktiverKoppler_680x382_vid_icon_button_rdax_440x247s.jpg)
Quickstart: Inductive Couplers
In our Quickstart video series, our product expert presents, after a short unboxing, how the inductive couplers in the Turck Automation Suite are connected, parameterized and configured ready for operation. Watch now!
![](/static/img/Cam1_680x382_rdax_440x247s.jpg)
Application: Inductive Couplers Ensure Precise Material Feed
Turck's NIC inductive coupler sets transfer data and power between mobile workpiece carriers and static work stations without contact. Learn more!
PRODUCT DATA
![](/static/img/Turck1423_680x382_rdax_440x247s.jpg)
All Details about Inductive Couplers
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more