Turck's flexible TBEN module enables easy parameterization and control of roller motors

Flexible Drive Control of Roller Conveyors

Turck's new TBEN I/O module with on-board logic simplifies parameterization and operation of roller motors

Turck is expanding its TBEN-L Ethernet I/O family to include modules for the drive control of roller conveyor modules. The compact TBEN-LL-4RMC controls up to four EC5000-BI-Rollenmotoren from Interroll with the special feature that 48 V motors can also be used. Four digital inputs and four universal digital channels, which can also be used as inputs or outputs, are used for direct integration of trigger signals or other actuators. The flexible TBEN module encapsulates the CAN protocol and enables simple parameterization and control of the roller motors as well as the actual communication. The support of other motor types with a CAN interface is planned with future device versions.

Your Benefits

  • Decentralized control relieves network and the central controller 
  • Reduced integration effort
  • Flexible use in the harshest environments

Block module relieves network and the central controller 

Parallel to the roller motor control, digital signals can be used and processed directly on the block module by Turck's ARGEE on-board logic. This therefore relieves the network and the central controller. Via the multiprotocol Ethernet interface, the device can be connected to controllers with Profinet, Ethernet/IP or Modbus TCP without user intervention. 

Can be used in demanding logistics and production applications

The robust multiprotocol block module with IP67/IP69K protection is vibration and shock tested. Equipped with a glass-fiber reinforced housing and fully encapsulated module electronics, it is ideally suited for use in demanding logistics and production applications at temperatures ranging from -40 °C to +70 °C. Power is supplied via L-coded M12 terminals.


INDUSTRIES

Sorting and packaging plants 


KEY FUNCTIONS

  • Compact PROFINET I/O module 
  • 4 roller motor controls
  • 4 digital pnp inputs, 4 universal digital channels as 2 A pnp inputs or outputs

RELATED CONTENT

Elevator Pitch: Flexible Drive Control of Roller Conveyors

Get a quick insight into benefits and functions in 90 seconds


At a Glance: Decentralized Automation

Efficiently automated machines and plants minimize costs, safeguard product quality and guarantee high availability for production. Learn more!


At a Glance: Modular Intralogistics with Decentralized Automation Solutions

IP67 solutions from Turck allow you to control intralogistics directly in the field and ensure that your plant remains ready for updates. Learn more!


Technology Page: For Those Who Want to Know More

Technical background information on field logic controller


Flyer: TBEN | TBDP IP67 Block I/O Modules

Get an overview about our range of block I/O modules


PRODUCT DATA

All Details about the TBEN-LL-4RMC

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top