![](/static/img/Turck2321_680x382_2.jpg)
![](/static/img/Turck2321_680x382_2_rdax_480x270s.jpg)
The active face of the NI40UE-QV40 can be positioned in five directions without the use of tools
Factor 1 Sensor for Logistics Applications
Turck adds rectangular version to uprox sensor family for use in the price-sensitive transport and handling sector
Turck is expanding the proven uprox series with the NI40UE-QV40 inductive proximity switch. This is a rectangular Efficiency Line variant that has been optimized with a focus on flexibility, short commissioning times and price-sensitive applications in logistics and material handling tasks. The Factor 1 sensor also detects smaller metal targets very well when approached from the side, as is common in target applications. The NI40UE-QV40 sensor head can be positioned in five directions without tools, saving time and simplifying mechanical installation and increasing its flexibility.
Your Benefits
- Inductive Factor 1 sensor with best price-performance ratio
- Simple installation
- Adjustable in five positions without tools
- Resistant to magnetic fields up to 300 mT
Magnetic field resistant and robust
The sensor is magnetic field resistant up to 300 mT and meets the requirements of protection type IP68. With these characteristic values and a temperature resistance of -30 to +85 °C, it meets the most demanding requirements with regard to availability and operational reliability. The NI40UE-QV40 is offered as an NPN and PNP sensor.
INDUSTRIES
- Logistics
- Transport
KEY FUNCTIONS
- Degree of protection IP68
- Extended temperature range from -30 to +85 °C
RELATED CONTENT
![](/static/img/EP_SPS21_Makkinga_NI40UE-QV40_Induktivsensor_web_680x382_vid_icon_button_rdax_440x247s.jpg)
Elevator Pitch: Factor 1 Sensors with 50 Millimeter Sensing Distance
Get a quick insight into benefits and functions in 90 seconds
![](/static/img/21-12_AN_Skid-Handling-in-Automotive-Applications_NI40UE-QV40_1_rdax_440x247s.jpg)
Reliable Skid Detection in Automotive Production
Flexible NI40UE Efficiency Line sensors ensure precise skid positioning. Learn more!
PRODUCT DATA
![](/static/img/Turck2321_680x382_2_rdax_440x247s.jpg)
All Details about the NI40UE-QV40
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more