

The firmware update enables the TBEN-Lx-SE-M2 to be integrated in PROFINET, Ethernet/IP and Modbus TCP
Update Offers Fieldbus Integration and Enhanced Diagnostics
Firmware update for Turck's TBEN-Lx-SE-M2 managed Ethernet switch significantly increases the range of functions
The latest firmware update now allows Turck's TBEN-Lx-SE-M2 managed Ethernet switches to be fully integrated in typical engineering applications. This enables the use of robust IP67 modules as active stations in fieldbus networks such as Profinet, Ethernet/IP and Modbus TCP, and also allows extensive network diagnostics.
Your Benefits
- Compatible with standard engineering tools
- Network transparency for predictive maintenance
- High flexibility for redundant, reliable infrastructure
Increased safety through redundancy
Seamless integration into existing fieldbus networks gives users a comprehensive insight into their network and its components, which also enables predictive maintenance. The redundancy mechanisms of the switches, such as MRP (Media Redundancy Protocol), DLR (Device Level Ring) and RSTP (Rapid Spanning Tree Protocol), enable a further increase in network availability and security. Functions such as topology-based commissioning also simplify device replacement and increase efficiency.
Ideal for decentralized installations
The TBEN-Lx-SE-M2 switches are designed for use in decentralized installations outside the control cabinet. With two high-speed backbone ports (1 Gbits) and eight standard ports (100 Mbits), the managed switches enable secure and efficient industrial networking.
INDUSTRIES
- Automotive
- Mobile machinery
KEY FUNCTIONS
- Multi-protocol support
- Comprehensive network diagnostics
- Independent ring redundancy via fieldbus engineering tool
RELATED CONTENT

Family Member: Managed Ethernet Switch TBEN-L-SE-M2
Learn more about the compact 10-port managed switch with IP67 protection

At a Glance: Decentralized Data Management in the Industrial Internet of Things
How do processes keep their performance and flexibility despite digitalization and high data rates? How can industrial networks be operated securely and with high availability at the same time?

Application: Robot Welding Cells Networked with Ethernet
IP67 switches reduce wiring and cycle times in tool change applications. Learn more in this application example

Video: Turbocharger for IIoT
This video shows how the Ethernet switch shortens clock rates during car body construction
PRODUCT DATA

All Details about the Firmware Update of the TBEN-Lx-SE-M2
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more