Now also with CANopen: Turck's inclinometers with a hybrid measuring principle for maximum precision in dynamic applications

Dynamic Inclinometers with CANopen

Turck's MEMS/gyroscope sensors now also available with CANopen interface for mobile equipment

Turck is now also offering its QR20 inclinometers with a CANopen interface, thus expanding the existing range with IO-Link, switching and analog outputs. The new CANopen inclinometers with their large power supply range from 8 to 36 VDC and the E1 approval are ideal for use in mobile machinery such as wheel loaders, tippers and telescopic platforms. The patented spirit level function enables quick and easy installation.

Your Benefits

  • Simple installation thanks to spirit level function
  • High availability thanks to shock resistance up to 200 g and IP69K protection
  • Fast and precise sensor data for exact control in dynamic applications

Precision through the fusion of gyroscope and MEMS sensor technology

All QR20 inclinometers are available as single-axis devices for static (B1N) or dynamic applications (B1NF) and as dual-axis sensors for static (B2N) or dynamic applications (B2NF). The inclinometers use a fusion of a gyroscope signal and MEMS acceleration measurement, which makes them more effective at compensating for shocks and vibrations than conventional sensors. This ensures precise and stable measurement even in moving or vibrating environments.


INDUSTRIES

  • Mobile equipment
  • Machine building
  • Logistics

KEY FUNCTIONS

  • Fast and precise inclination measurement in dynamic applications
  • Patented spirit level function for easy adjustment
  • High shock resistance (200g) and large voltage range (8-36 VDC)

RELATED CONTENT
 

Elevator Pitch: Fusion Sensor Inclination and Gyro

Get a quick insight into benefits and functions in 90 seconds


Inclinometer Accelerates Platform Alignment

Inclinometer with fusion technology improves the alignment of the platform in blow molding machines


Family Member: Inclinometer Sensors with Analog Output

Learn more about Turck's inclination sensors with fused MEMS/gyroscope signal with conventional analog output


Family Member: B1NF and B2NF Inclinometers with IO-Link

Learn more about the B1NF and B2NF single and two-axis inclinometers for high-speed control circuits


Family Member: Inclinometers with a Switching Output

Learn more about Turck's inclinometers with a combined MEMS and gyroscope signal and switching output for moving applications


PRODUCT DATA

All Details about the Inclinometer B1N360V with CANopen: Single Axis, Static

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


All Details about the Inclinometer B2N85H with CANopen: Dual Axis, Static

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


All Details about the Inclinometer B1NF360V with CANopen: Single Axis, Dynamic

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


All Details about the Inclinometer B2NF85H with CANopen: Dual Axis, Dynamic

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top