![](/static/img/Turck0224_680x382.jpg)
![](/static/img/Turck0224_680x382_rdax_480x270s.jpg)
Now also analog: Turck's inclinometers with hybrid measuring principle
Inclinometer Sensors with Analog Output
Turck's inclination sensors with fused MEMS/gyroscope signal now also available with conventional analog output
Turck is adding new devices with an analog output to its existing portfolio of QR20 inclinometers with IO-Link or a switching output. The new sensors are also available as single-axis devices for static (B1N) or moving applications (B1NF) as well as dual-axis sensors for static (B2N) or moving applications (B2NF). The QR20 inclinometers generate their signal from the fusion of two measuring principles: a gyroscope signal and an MEMS acceleration measurement (Micro-Electro-Mechanical Systems). The combination of measuring principles masks out shocks and vibrations much more effectively than devices with conventional signal filters. The devices therefore achieve a previously unknown degree of dynamic measurement for moving applications or vibrating machines, including positioning and lifting applications.
Your Benefits
- Precise control through fast and accurate sensor signals
- Simple commissioning thanks to spirit level function and Easy teach
- Simple adaption to the application thanks to flexible measuring ranges
Flexibly adjustable measuring ranges
The analog output of the QR20 sensors can be configured in different ways: besides the conventional 0…10 V or 4…20 mA variants, 0…20mA, 0.1…4.9V; 0…5V or 0.5…4.5V can also be set with the IODD Configurator. Alternatively, the measuring ranges for each axis can be set by entering the angle value via the text input or by accepting the particular angle position. The sensor can also be taught in via pin 5 or with an Easy teach adapter. Adjusting the measuring range enables users to utilize the full resolution of their input even for a narrow angle section.
LED spirit level simplifies commissioning
A “spirit level function” simplifies device installation. The flashing of an LED is used here to indicate the horizontal position of the sensor. This therefore enables the error-free and reliable installation of the sensor without any accessories. The use of translucent plastic eliminates the potential weak points in the housing arising from the use of LED lenses.
INDUSTRIES
- Intralogistics
- Packaging industry
- Machine building
KEY FUNCTIONS
- Fusion measuring principle for dynamic signal
- 40…85 °C operating temperature range
- Shock resistance 200 g
RELATED CONTENT
![](/static/img/IO-Link_Inclinometer_PlayButton_rdax_440x247s.jpg)
Elevator Pitch: Fusion Sensor Inclination and Gyro
Get a quick insight into benefits and functions in 90 seconds
![](/static/img/Turck0821_680x382_rdax_440x247s.jpg)
Family Member: B1NF and B2NF Inclinometers with IO-Link
Learn more about the B1NF and B2NF single and two-axis inclinometers for high-speed control circuits
![](/static/img/Turck0323_680x382_rdax_440x247s.jpg)
Family Member: Inclinometers with a Switching Output
Learn more about Turck's inclinometers with a combined MEMS and gyroscope signal and switching output for moving applications
PRODUCT DATA
![](/static/img/Turck0224_680x382_rdax_440x247s.jpg)
All Details about the QR20 Inclinometers with Analog Output
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more