The single and multiturn encoders with an SAE J1939 interface are new additions to Turck' interface portfolio

Encoders with an SAE J1939 interface

Turck has added single and multiturn encoders with a solid or hollow shaft for intralogistics and mobile equipment to its portfolio

Turck has extended its comprehensive encoder portfolio with new encoders featuring the SAE J1939 interface, which is particularly used in mobile equipment. The encoders are now available in Turck's Industrial and Efficiency Line as single or multiturn encoders as well as the solid or hollow shaft devices in sizes 36, 46 and 58 mm. Two interlocked bearings ensure a robust mechanical design and offer protection from vibration or shock on the shaft. Users thus benefit from a significantly greater encoder service life compared to devices with a shaft bearing.

Your Benefits

  • Maximum transparency thanks to diagnostics via the J1939 bus
  • Fast commissioning (plug and play)
  • Easy installation/connection provided by the compact design and standard cabling
  • High functional safety thanks to internal plausibility check of parameters

High protection from vibration and shock 

The innovative energy harvesting technology of the mulititurn J1939 encoders also enables wear-free and maintenance-free operation. These count rotations without an additional battery or mechanical gears, thus enabling a highly compact design.

High resolution – even with multiturn operation

The encoders offer the user maximum flexibility. While standard single turn resolution is 14 bits, the total resolution of the multiturn encoders can be increased from 32 up to 43 bits if required, corresponding to over 500 million countable revolutions. While up to 127 nodes can be configured in a network on CANopen models, the encoders with a J1939 interface allow up to 254 nodes.


INDUSTRIES

  • Mobile equipment
  • Agricultural equipment
  • Intralogistics

KEY FUNCTIONS

  • SAE-J1939 interface
  • Effective resolution: Single turn 14 bit, multiturn scalable up to 29 bit 
  • Solid and hollow shaft encoders in various sizes
  • Energy harvesting
  • Protection up to IP67

RELATED CONTENT

Elevator Pitch: IO-Link Encoders

Get a quick insight into benefits and functions in 90 seconds


At a Glance: Selecting the Correct Encoder for your Application is Simple

From the Efficiency Line up to Premium encoders with contactless detection 


Family Members: Encoders with IO-Link

Learn more about fast IO-Link encoders with COM3


PRODUCT DATA

All Details about Encoders with an SAE J1939 Interface

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top