Turck is offering an M12 Power complete package, from cables to connectors right through to RFID modules, I/O modules and power supply units

Comprehensive M12 Power Portfolio

Turck is expanding its range of integrated solutions for decentralized power supplies – from cables right through to RFID and I/O modules

Turck is expanding its extensive connection technology range and is now offering a fully comprehensive M12 Power portfolio in K, L, S and T codings. Besides the already available overmolded M12 Power cables, the M12 Power range now also includes field wireable male connectors, receptacles and junctions as well as M12-to-7/8” adapter cables. In addition to the connection technology, Turck is also offering its customers M12 Power technology in its robust I/O and RFID block modules as well as power supply units with IP67 protection.

Your Benefits

  • Fully integrated M12 Power portfolio in K, L, S and T codings 
  • High system availability as well as time and cost savings, thanks to its high-performance power transfer

Efficient solutions for a decentralized power supply

The wide range of possible combinations enable simple and efficient solutions for a structured and decentralized power supply – from the power supply unit to the control cabinet through to any end devices. Users benefit from high system availability as well as time and cost savings thanks to the safe and high-performance power transfer – even at high ambient temperatures. 

Flexible use in the harshest environments

Turck's robust M12 Power solutions are a match for the toughest conditions, which frequently occur in applications such as in machine building applications, sorting and packaging plants, the automobile industry or materials handling. The compact M12 male connectors are suitable for virtually any application. This is particularly important in restricted spaces or in environments that are difficult to access. With protection to IP69K they ensure safe operation at any time. 

Safe despite the wide range of possible combinations 

The different codings of the connectors prevent the possibility of connection errors when used in a wide range of applications. The 4 and 5-pin L-coded as well as 4-pin T-coded M12 Power connectors are specially designed for use with DC power supply units for up to 63 V DC/16 A. The 5-pin K coded and 4-pin S coded variants were developed for power supplies up to 630 V AC/16 A and are particularly suitable for the power supply of AC motors and drives.


INDUSTRIES

  • Machine building 
  • Sorting and packaging plants 
  • Automotive industry 

KEY FUNCTIONS

  • Safe: High-performance power transfer in compliance with international standards 
  • Reliable: high-performance power transfer even at high ambient temperatures
  • Comprehensive: M12 Power portfolio in K, L, S and T codings offers solutions for virtually every sector

RELATED CONTENT

At a Glance: Turck Has a Cable for You

Learn more about our product range comprising a wealth of different connectors and cables, including over 115,000 connection technology solutions


Flyer: M12 Power Product Series

Get an overview of the different product variants of our M12 Power product series


Flyer: Field Wireable Connectors

Get an overview of our connectors portfolio


PRODUCT DATA

All Details about I/O and RFID Modules with M12 Power

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


All Details about M12 Power Cables

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


All Details about M12 Power Field Wireable Male Connectors

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


All Details about M12 Power Splitters

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


All Details about M12 Power Receptacles

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top