![](/static/img/Turck1320_680x382.jpg)
![](/static/img/Turck1320_680x382_rdax_480x270s.jpg)
Flexible operating and installation concepts are now possible with the IP67 HMIs of the TXF700 series
Ultra-Robust HMI Devices with All-Round IP67 Protection
Turck's new HMI series enables cabinet-free operating and installation concepts at operating temperatures between -20 and +55 °C
The ultra-robust HMI series TXF700 offers for the first time an complete all-round protection to IP67 for use at temperatures between -20 and +55 °C. The modern HMI platform allows for flexible and slim mounting since, unlike previous solutions, it no longer requires installation in protective housings or control cabinets. The brilliant TFT displays are protected by a glass front and feature a capacitive touch screen, which is multi-touch capable and supports gesture control as known from smartphones or tablets.
Your Benefits
- Time saving due to quick installation without protective housing
- Can be used as HMI, PLC, edge controller and cloud gateway
- Fast intuitive operation thanks to multi touch and gesture control
- IIoT multitool through MQTT or OPC UA as server and client
IP67 HMIs for Decentralized Automation
With the new HMI/PLC series Turck has further expanded its extensive IP67 portfolio. The devices can be used wherever no particular Ex protection or hygiene requirements apply, particularly in machine and system building, the packaging industry, as well as in the intralogistics, mobile equipment and automobile sectors.
Use as Edge Controller with TX VisuPro
The TXF700 can not only be used for visualization, but can be used if required with Turck's TX VisuPro also without CODESYS as an IIoT gateway or edge controller. Besides the conventional HMI protocols for connecting to controllers, such as Siemens, Beckhoff or Rockwell, TX VisuPro also supports MQTT or OPC-UA as server and client. The TXF700 HMIs can communicate simultaneously with up to eight protocols. This gateway function therefore also enables data to be exchanged between different controllers or terminal devices.
INDUSTRIES
- Mechanical Engineering
- Packaging Industry
- Intralogistics
- Mobile Equipment
- Automotive Industry
KEY FUNCTIONS
- IP67 all-round protection
- Operating temperature range from -20 to +55 °C
- Communication of eight protocols in parallel
- Display sizes from 5" to 21.5" with up to 1920 x 1080 pixel resolution
RELATED CONTENT
![](/static/img/HMI-Devices_PlayButton_rdax_440x247s.jpg)
Elevator Pitch: Robust HMI Devices IP67
Get a quick insight into benefits and functions in 90 seconds
![](/static/img/03733048_Application_DA_Monitoring-Packaging-Line-1_680x382_rdax_440x247s.jpg)
Application: Decentralized RFID Package Verification
Retrofittable RFID tracking system eliminates errors from the packaging process
![](/static/img/Rob_1_680x382_rdax_440x247s.jpg)
Success Story: Coolant Concentrate Monitoring with TX513 HMI
A central cooling lubricant processing plant supplies four milling machines of auto parts supplier Ovalo – controlled and visualized with Turck's Codesys programmable TX513 HMI/PLC
![](/static/img/Turck1220_680x382_rdax_440x247s.jpg)
Family Member: TX700FB and TX700HB
Turck now offers special versions of its HMI/PLC devices for applications in the food and beverage industry and for use in bright ambient light
![](/static/img/Flyer_HMI_PLC_TX_Operator_Panels_440x247.jpg)
Flyer: Overview HMI/PLC TX Operator Panels
The four product lines of the Turck TX operator panel series provide tailor-made solutions for the control (Programmable Logic Controller PLC) and operation (Human Machine Interface HMI) of simple and medium machines and systems.
PRODUCT DATA
![](/static/img/Turck1320_680x382_rdax_440x247s.jpg)
All Details about the TXF700
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more