![](/static/img/Turck2221_680x382.jpg)
![](/static/img/Turck2221_680x382_rdax_480x270s.jpg)
The inductive measuring sensors with IO-Link boast greater accuracy and provide additional information with compact outer dimensions
Inductive Measuring Sensors with IO-Link
Turck's new non-flush sensors set new standards with maximum accuracy and smart additional information for condition monitoring
Besides offering flush inductive measuring sensors with an IO-Link output, Turck is now also offering three non-flush variants. The NI4-M12, NI7-M18 and NI12-M30 models supply a signal proportional to distance over a 12 millimeter range as an IO-Link process value (2 bytes) or as a voltage signal from 0…10 volts. Their measuring range can be adjusted flexibly so that the entire signal range can be used even within a small measuring window. The sensors set new standards with temperature deviation compensation and a perfectly linearized output signal.
Your Benefits
- Highest precision thanks to linearity deviation < 1% and temperature compensation
- Flexible use due to range of 12 millimeters and parameterizable measuring windows
- High availability due to IP67 and temperature resistance from -25...+70°C
High accuracy opens up new application possibilities
With their accuracy and long range, the sensors are ideally suited to many applications, including the monitoring of the gap dimension on industrial rollers or detecting wear, such as for monitoring concentricity on shafts. They can also be cost-effective alternatives for rotary encoders or linear position sensors. In simple applications, they record linear and rotary movements as analog position signals using inclined planes or eccentric screws.
IO-Link for process data and service data
Additional functions can be implemented via the IO-Link interface: Besides the basic process value, the sensors output the internal temperature value, the distance value to the object and other diagnostic data. Besides their actual task, they can therefore also be used for condition monitoring or predictive maintenance – even as a retrofit solution.
INDUSTRIES
- Mechanical and plant engineering
- Energy industry
- Packaging industry
KEY FUNCTIONS
- 2 Byte process data, 12 Bit resolution
- IO-Link 1.1 COM 2
- Analog output 0…10 V
RELATED CONTENT
![](/static/img/EP_SPS21_Makkinga_Messende_Induktivsensoren_mit_IO-Link_web_680x382_vid_icon_button_rdax_440x247s.jpg)
Elevator Pitch: Measuring Inductive Sensors with IO-Link
Get a quick insight into benefits and functions in 90 seconds
![](/static/img/lp-io-link-hero-img-campaign-keyvisual._680x382jpg_rdax_440x247s.jpg)
At a Glance: Process Optimization with IO-Link
IO-Link is essential for paving the way for efficient, digital production
PRODUCT DATA
![](/static/img/Turck2221_680x382_rdax_440x247s.jpg)
All Details about the NI4-M12, NI7-M18 and NI12-M30
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more