Fast and precise: Turck's REM and RES series absolute encoders feature the latest Profinet encoder profile 4.2

High-Resolution Profinet Absolute Encoders

Turck offers versatile Profinet absolute encoders for precise positioning and fast data transmission

Turck is expanding its encoder portfolio to include encoders with a Profinet interface for real-time applications, particularly in the logistics, food & beverage and machine building sectors. The REM (multiturn) and RES (single-turn) series encoders rely on the latest Profinet encoder profile (version 4.2) and offer 19-bit resolutions for the single-turn devices and resolutions of up to 24 bits for the multiturn devices. All encoders support Profinet features such as the Media Redundancy Protocol (MRP), Link Layer Discovery Protocol (LLDP) and Simple Network Management Protocol (SNMP).

Your Benefits

  • For the most diverse applications
  • Exact positioning
  • For state-of-the-art industrial networks

Real-time functionality

The encoders ensure precise and virtually delay-free communication even in highly dynamic applications, thanks to the isochronous real-time mode (IRT) and minimum clock cycles of up to 250 microseconds. Their exceptional precision means that the encoders enable highly accurate positioning and speed control, as required for example for multi-axis positioning.

Flexible configuration and easy integration

The Profinet encoders are available in solid or hollow shaft variants and offer a wide range of configuration options. With different shaft diameters and flange types, they can be optimally matched to the specific requirements of each application. Easy integration into Profinet networks enables fast commissioning and configuration.


INDUSTRIES

  • Logistics
  • Food & beverage
  • Machine building

KEY FUNCTIONS

  • Profinet IO RT & IRT
  • Resolution ST 19-bit, MT 24-bit
  • MRP, LLDP, SNMP, system redundancy

RELATED CONTENT

Walk & Talk: Profinet Absolute Encoders

Get an overview of features and benefits from our product expert in this Walk & Talk


Expert Talk: Profinet Absolute Encoders

In this Expert Talk, Technical Trainer Jörg Tauert and Thomas Saeger, Product Manager Encoder, talk about the functions and possible applications of the Profinet encoders


At a Glance: Selecting the Correct Encoder for your Application is Simple

From the Efficiency Line up to Premium encoders with contactless detection 


Technology Page: For Those Who Want to Know More

Technical background information and other suitable products and applications for Profinet


Flyer: Encoders – Measuring Rotary Motion or Angular Change

Get an overview of Turck's encoder solutions for different markets and applications


PRODUCT DATA

All Details about the Profinet Absolute Encoders

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top