![](/static/img/Turck1618_680x382.jpg)
![](/static/img/Turck1618_680x382_rdax_480x270s.jpg)
Turck now has a robust safety disconnect box for load currents up to 9 A in the program
Safety Box with IP65 Protection
16/18 – Turck's TBSB safety box disconnects load currents up to 9 A safely and directly in the field
Mülheim, November 7, 2018As the world's first supplier of this new product, Turck now has a safety disconnection box with IP65 protection in its portfolio that reliably disconnects load currents up to 9 A in the field and is TÜV-certified. The TBSB Box expands the safety offer of the Mülheim automation specialists and supports the trend towards cabinet-free machine installation through the use of decentralized safety solutions.
Currents up to 2 A can be switched with Turck's TBPN/TBIP safety hybrid module, which combines four safety and four standard I/Os in a single IP67 block module. For higher load currents up to 9 A, the TBSB Safety Box is simply connected to the Turck hybrid module or to safety modules of other manufacturers. The robust design in the die-cast aluminum housing and the wide operating temperature range from -25 to +50 °C enable durable use of the modules in harsh industrial environments.
The boxes are suitable for many different applications, particularly in the logistics sector, plant building, as well as in the automotive industry.
As the world's first supplier of this new product, Turck now has a safety disconnection box with IP65 protection in its portfolio that reliably disconnects load currents up to 9 A in the field and is TÜV-certified. The TBSB Box expands the safety offer of the Mülheim automation specialists and supports the trend towards cabinet-free machine installation through the use of decentralized safety solutions.
Currents up to 2 A can be switched with Turck's TBPN/TBIP safety hybrid module, which combines four safety and four standard I/Os in a single IP67 block module. For higher load currents up to 9 A, the TBSB Safety Box is simply connected to the Turck hybrid module or to safety modules of other manufacturers. The robust design in the die-cast aluminum housing and the wide operating temperature range from -25 to +50 °C enable durable use of the modules in harsh industrial environments.
The boxes are suitable for many different applications, particularly in the logistics sector, plant building, as well as in the automotive industry.