The compact TNIC switches ensure optimum space utilization in the control cabinet

Compact Switches for the Control Cabinet

Turck launches robust, cost-efficient TNIC switch series with compact metal housing and wide voltage and temperature range

Turck is expanding its TNIC series with unmanaged switches with the smallest possible housing dimensions and robust full metal housing. These features allow optimum space utilization in the control cabinet for the creation of efficient and cost-saving network solutions.

Your Benefits

  • Efficient use of valuable cabinet space
  • Cost-effective network solutions
  • Flexible power supply options 

Robust unmanaged switches with IP30 protection

A wide voltage range from 6 to 36 VDC allows a flexible power supply. Their wide operating temperature range between -40 and +70 °C guarantees reliable operation even in switch cabinets in exposed locations. The robust unmanaged switches of the TNIC series with protection to IP30 are available with 5, 8 or 16 ports for Fast Ethernet and 5 and 8 ports for Gigabit Ethernet. The new TNIC series replaces the previous SE20 series.


KEY FUNCTIONS

  • Large voltage range (6 to 36 VDC)
  • Large temperature range (-40 to +70 °C)
  • Versatile connection options (Fast Ethernet and Gigabit Ethernet)

RELATED CONTENT

At a Glance: Decentralized Data Management in the Industrial Internet of Things

How do processes keep their performance and flexibility despite digitalization and high data rates? How can industrial networks be operated securely and with high availability at the same time?


Family Member: Unmanaged IP67 Switch

Learn more about Turcks cost-efficient unmanaged switches with IP67: the two TBEN-Lx-SE-U1 feature eight 100 Mbit ports for the efficient networking of cells that don't require managed functions.


PRODUCT DATA

All Details about the TNIC Series with Unmanaged Switches

Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more


DIGITAL SHOWCASE

Digital Innovation Park

Learn more about the latest automation trends in our digital showcase


Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top