![](/static/img/Turck0724_680x382.jpg)
![](/static/img/Turck0724_680x382_rdax_480x270s.jpg)
High precision: the microprocessor integrated in the sensor guarantees linearity and accuracy including temperature compensation
Inductive IO-Link Sensors with Analog Output
Turck's flush and non-flush mountable, measuring, inductive sensors ensure high linearity and easy handling
Turck is expanding its sensor range with inductive measuring sensors with IO-Link and an analog output for flush and non-flush mounting. Thanks to the integrated microprocessor, the BI11-CK40 and NI25-CK40 models offer significantly improved linearity and accuracy including temperature compensation over a wide temperature range from -25 to +75 °C. The devices are the only sensors of this type to have a standard adjustable 0 to 10 V voltage output as well as an additional switching output that can be freely parameterized via IO-Link, thus providing precise measurement data and extensive diagnostic functions for predictive maintenance.
Your Benefits
- Time savings thanks to reduced programming effort
- Simplified sensor replacement in the event of a fault
- Predictive maintenance thanks to diagnostic functions
Space-saving installation solutions with a rectangular design
The simple parameter transfer via IO-Link moreover facilitates sensor replacement in the event of a fault and minimizes downtimes in production. With a long range of up to 25 mm and a minimum linearity deviation of less than 1 percent for the flush version and less than 3 percent for the non-flush version, the robust IP67 sensors offer maximum precision and reliability in a wide range of applications, for example in the mechanical engineering, packaging, energy and automotive sectors. The proven rectangular CK40 design allows space-saving, flexible and easy-to-implement installation solutions. The sensor head can be positioned easily in five directions using the tool supplied.
INDUSTRIES
- Machine and plant building
- Packaging industry
- Energy sector
- Automotive
KEY FUNCTIONS
- 2 bytes of process data
- 0 to 10 V voltage output
- Increased accuracy thanks to microprocessor
- Integrated temperature indicator
RELATED CONTENT
![](/static/img/ExpertTalk_CK40_IO-Link_680x382_vid_icon_button_rdax_440x247s.jpg)
Expert Talk: Inductive IO-Sensors with Analog Output
In this Expert Talk, Technical Trainer Jörg Tauert and Eric Neumann, Product Manager Position/Proximity Sensors, talk about the functions and possible applications of the CK40 inductive IO-Link Sensors with Analog Output. Learn more!
![](/static/img/Quickstart_CK40_IO-Link_680x382_vid_icon_button_rdax_440x247s.jpg)
Quickstart: Inductive IO-Sensors with Analog Output
In our Quickstart video series, our product expert presents, after a short unboxing, how the inductive CK40 IO-Link sensors get connected to the TBEN master module and how they are applied and made ready to operate in the Turck Automation Suite (TAS)
![](/static/img/WalkandTalk_CK40_IO-Link_680x382_vid_icon_button_rdax_440x247s.jpg)
Walk & Talk: Inductive IO-Sensors with Analog Output
Get an overview of features and benefits from our product expert in this Walk & Talk
PRODUCT DATA
![](/static/img/Turck0724_680x382_rdax_440x247s.jpg)
All Details about the Inductive IO-Link Sensors with Analog Output
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more