Turck presents the new Q2X miniature photoelectric sensors from Banner Engineering with maximum ranges and five detection modes
Miniature Photoelectric Sensors with Three Meter Range
Turck's compact Banner Q2X sensor series enables precise target detection for demanding applications even in confined spaces
With the Q2X series from Banner Engineering, Turck is offering compact miniature photoelectric sensors with maximum detection ranges and five different detection modes for a wide range of applications. The photoelectric sensors enable precise and reliable position detection of small components and can be installed even on the smallest surfaces.
Reliable detection of challenging targets
A highlight of the series is the Q2X laser measurement with a range of up to 3 meters, almost four times greater than comparable models.
Your Benefits
- Compact design: ideal for confined spaces
- High precision: precise detection of small objects
- Extended range: up to 3.30 m distance possible
The Q2X laser sensors use laser time-of-flight technology, which enables high-precision measurements and reliably detects even small objects, a particularly beneficial feature for the semiconductor and packaging industries.
The powerful infrared laser makes it possible to detect even the most challenging targets, such as dark or shiny polybags. The sensors can be easily integrated into control systems. The devices are particularly easy to integrate via the Turck Automation Suite (TAS) IIoT and service platform and allow access to measured values and extended diagnostics via IO-Link.
Maximum range and precision
The opposed mode sensor offers a range of up to 3 meters and prevents detection errors thanks to a large functional reserve. The polarized retroreflective sensor offers a fast response time of 600 μs and an industry-leading range of 3.3 meters. The adjustable background suppression allows user-defined limits, ideal for precise detection. Finally, the fixed background suppression enables precise target detection with simplified installation and no configuration required.
INDUSTRIES
- Intralogistics
- Packaging
- Semiconductor
KEY FUNCTIONS
- Compact design for flexible installation
- Precise object detection and flexible range
- Versatility for a wide range of applications
RELATED CONTENT
At a Glance: Process Optimization with IO-Link
IO-Link is essential for paving the way for efficient, digital production
Technology Page: For those who want to know more
Technical background information on the IO-Link communication standard
TAS Introduction Video
Take a look at our short introduction video, which shows all the functions of TAS
Technology Page: For Those Who Want to Know More
Learn more about technical background information on TAS
PRODUCT DATA
All Details about the Q2X Sensor Series
Approvals, data sheets, technical specifications, instructions, certificates, CAD data and more