Turck managing director Christian Pauli is pleased about the awards and the high level of satisfaction among the employees
Turck Once More Awarded as Top Employer
01/23 – Turck has been nominated once more as one of “Germany's top employers” and is once more a “kununu Top Company"
The Turck Group has once more been awarded for its attractiveness as an employer. The automation specialist has thus qualified as the kununu Top Company Seal 2023 placing it among approximately five percent of the most popular employers on kununu. To be awarded the Top Company Seal, a company must achieve a score of at least 3.8 stars from its own employees in the preceding 12 months. 85 percent of employees that have submitted a rating in the past two years would recommend Turck as an employer.
In the survey of “Germany's Best Employers 2022”, Turck was once more rated “very highly attractive”. With a score of 2.59 the company belongs to the ten percent of the highest rated employers in the industrial sector. The nation-wide survey carried out by “die Welt” rated 3,906 companies from the service, trade and industrial sectors involving over 700,000 citizens in terms of their attractiveness as an employer.
“We are very pleased with the awards as they show that the Turck Group continues to be very attractive in Germany as an employer,” says managing director Christian Pauli, who is responsible in the Turck Holding for the areas of finance and HR management. “We are particularly pleased with the good ratings given by our employees as well as the very high referral rate.”