Your Global Automation Partner

Fluid sensors that think for themselves

The sensors of the Fluid+ family combine the best of the analog world with the advantages of digital data communication. Read the white paper to find out what mistakes you should avoid when using the flow sensors.

DOWNLOAD WHITEPAPER

At the Heart of Digital: A Complete Family of Fluid Sensors for Pressure, Temperature, Flow and Level.

All sensors of the family share the same intuitive operating concept and the same additional digital functions to ease your fluid measurement.

A sensor generation that is free from the legacy of its predecessor products – committed solely to the requirements and applications of our customers. The result is an intuitive operating concept across all types of devices that makes commissioning and handling easier than ever before. The absence of mechanical buttons also meant we were able to design an extremely robust housing with protection class IP69K. Modular process connections allow customer-specific combinations of the frontend, sensor unit and backend within short delivery times. The sensors provide additional information for condition monitoring or sensor-to-cloud solutions via IO-Link in order to exploit the full potential of the sensor family. The next-generation sensor family: Fluid+.

Simple commissioning

  • Uniform operating concept with capacitive buttons and gesture control
  • Automatic NPN/PNP detection
  • Radar monitor, IODD configurator, Quick-Teach, Delta Flow Monitoring and other functions for fast, safe commissioning even in demanding applications

Maximum flexibility

  • 340-degree rotating sensor head enables optimal positioning without adapting the process connection
  • Data profiles of other sensor manufacturers can be emulated for a smooth transition to Fluid+ devices

High system availability

  • Maximum robustness due to IP69K and no need for mechanical buttons
  • Locking mechanism prevents system downtime due to sensor manipulation
  • The materials used are resistant to UV radiation and salt spray for outdoor applications 

Get More Out of it with Turck Automation Suite

With the free TAS Desktop commissioning software, you can configure your fluid sensors easier and faster than ever before. With TAS Cloud, you can use the additional data from your fluid sensors for intelligent condition monitoring – even across plants and national borders.

Our Fluid+ Sensors at a Glance

FS+ Flow Sensors

  • Integrated temperature measurement eliminates the need for an additional sensor in simple applications
  • Delta flow monitoring for reliable commissioning, even in the case of fluctuations in flow
  • Quick-Teach for rapid commissioning
  • Robust materials and seamless sealing concept of the sensor enable compliance with protection types IP66, IP67 and IP69K

TS+ Temperature Sensors

  • Compact devices with an integrated sensor or remote devices with attached sensor unit
  • Compatible with thermocouple probes
  • Automatic detection of the probe type TC or Pt.
  • Simplified commissioning: Multiple process connections, powerful auto detection functions and adaptive IO-Link data mapping

PS+ Pressure Sensors

  • 2-color display indicates when the setpoint is exceeded by changing color to red
  • Variants for differential pressure measurement with one sensor (as shown in the picture)
  • Devices with ceramic measuring cell or fully welded metal measuring cell for overpressure resistance up to seven times the nominal pressure

LRS+ and LUS+ Level Sensors

  • IO-Link radar sensors LRS+ for level measurement and u​​​​​​ltrasonic level sensors LUS+ for small- and medium-sized tanks
  • LUS+ ultrasonic sensor for smaller tanks up to 1.30 meters measuring distance
  • LRS+ radar sensor for demanding applications and larger vessels up to 10 meters measuring distance
  • Radar monitor visualizes radar reflections in real time for simple suppression of interference signals by grids or other measuring obstacles

Five Sensors – One Look and Feel

Sensor-to-Cloud

Sensor-to-Cloud

 

  • IO-Link 1.1 for transferring additional data for condition monitoring or predictive maintenance
  • Seamless integration in Turck Cloud Solutions enables sensor-to-cloud without programming
  • Switching behavior can be set to normally open or normally closed
Capacitive touch operation

Capacitive touch operation

The capacitive control keys are more than just modern gadgets: The elimination of mechanical buttons allows protection classes up to IP69K. These are guaranteed to be permanent even with long-term use. In addition, the touch control functionality allows for easy control using gestures, such as swiping to lock/unlock devices.

2-color display

2-color display

The 2-color 14-segment display clearly shows critical values by changing to red. This ensures that even untrained employees can immediately see when a measured value is running out of control.

Modular process connections

Modular process connections

The process connections and the sensor units with different measuring principles can be combined flexibly in production. This shortens delivery times even for rare combinations. The modular design principle also paves the way for the unique differential pressure sensor with dual process connection.

Individual talents

Individual talents

Despite the uniformity of the family, each sensor type has specific characteristics to make their usage and commissioning as simple as possible. For example, the delta flow monitoring of the FS+ facilitates process-safe teaching of the flow reference value.

Award-winning family

Award-winning family

The design and operating concept of the PS+ impressed the expert jury of the IF Design Award in 2019. SPS trade fair visitors voted the FS+ into 1st place in the standard components and sensor technology category at the Automation Award of the trade journal elektro AUTOMATION at the end of 2019. In the category Sensors and Measurement Technology, the FS+ also convinced many readers of the trade magazine Computer und Automation, who voted it into 2nd place.

Whitepaper: The Five Most Common Mistakes Made in Flow Monitoring

The whitepaper highlights the common misconceptions and misjudgments when selecting and installing an industrial flow monitoring system. It assists users in selecting the appropriate sensor as well as ensuring that it is installed and commissioned correctly.

Level measurement in a dip painting plant

From a distance of up to ten meters, LRS+ radar sensors measure the distance and level of cathodic dip baths

LEARN MORE

Battery Production: IO-Link Fluid Sensors Monitor Calendering

IO-Link complete solution guarantees production quality by monitoring roller pressure, temperature and diameter with electrode calendering

LEARN MORE

Quality assurance on the gluing robot

IO-Link-compatible PS+ and TS+ pressure and temperature sensors ensure even flow characteristics of adhesives

LEARN MORE

Cooling circuit monitoring on welding tongs

FS+ flow sensors monitor the flow of coolant and warn of critical temperature changes

LEARN MORE

Process pressure measurement in the scissors lift

PS+ sensors reliably check the pressure of hydraulic cylinders

LEARN MORE

Level check in the central lubrication system

LUS+ ultrasonic sensors reliably detect the level of lubricant tanks

LEARN MORE

Flow monitoring in drum washers

IO-Link enabled flow sensors control the supply of cleaning agents

LEARN MORE

Family Album: Five Individual Talents in the Picture

PS+ pressure sensors

The PS+ series is designed for pressure ranges up to 600 bar and is available with proven ceramic measuring cells (PS310) as well as metal measuring cells (PS510).

TS+ temperature sensors

The TS+ sensors are available as TS700 compact units with an integrated temperature sensor or as TS720 with a separate evaluation and display unit for connecting resistance thermometers or thermocouples.

FS+ flow sensors

The FS+ ensures reliable and fast commissioning with the Quick-Teach and Delta-Flow-Monitoring functions. In can also output media temperature values, which eliminates the need for additional temperature sensors.

LUS+ ultrasonic level sensors

THE LUS+ reliably records levels up to 0.4 or 1.3 meters and can withstand pressures from 0.5 to 5 bar at the process connection. The measured values are displayed as residual volumes by assigning parameters to the existing container geometry.

LRS+ radar fill level sensors

The LRS+ series was developed to measure levels in the range of 0.35 to 10 meters. In contrast to optical or ultrasound-based level sensors, the LRS+ also provide reliable measured values despite interference factors such as dust, wind or light.

Fluid+ accessories

The Fluid+ platform's extensive accessories, including mounting brackets, protective tubes, cooling sections, and connecting cables, demonstrate its well-thought-out design. Our database offers suitable options for each product.

Ask an Expert

If you have any questions about the Fluid+ sensor family or a specific device, please use our contact form. Our experts will be happy to advise you.

Our Experts

Dr. Bruno Gries (bottom right) TS+ and PS+, Raphael Scholzen (bottom left) FS+, Markus Bregulla (top left) LUS+, Raphael Penning (top right) LRS+

Please select a salutation

Please enter your first name

Please enter your last name

Please enter the name of your company

Please enter your city

Please enter your country

Please enter your e-mail address

Please enter your phone number

Please read the privacy policy and confirm your acceptance using the checkbox

* required

#DigitalInnovationPark

Design industrial processes digitally, remotely control applications as required, and make use of relevant data – this is all possible at the center of the Digital Innovation Park which is constantly being updated.

Experience Turck's latest innovations for Industry 4.0 and IIoT.

to top